TH306D Ag Handler - 2016, Tier 3, Stage IIIA, LRC
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | TCD3.6 L4 |
Engine Model | TCD3.6 L4 |
Maximum Torque | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power (1) | 74.4 kW (100 hp/bhp) |
Emissions | Meets EU Stage IIIA equivalent emission standards. |
Gross Power (2) | 101.2 CH/CV/PS |
Operating Weight - With Carriage and Forks* | — |
Note | *Represents machine configuration of 74.5 kW (99.7 hp/bhp) engine on standard 405/70 T20 MPT01 tires. |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Capacity at Maximum Lift Height | — |
Outside Turning Radius - Over Tires | — |
Capacity at Maximum Forward Reach | — |
Outside Turning Radius - Over Forks | — |
Standard | Mitas 405/70 T20 MPT01 |
Options | Michelin 400/70 R20 XMCL |
Fuel Tank | — |
Hydraulic Tank | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Backward | — |
Crowd Forward - Dump | — |
Combined - Up and Out | — |
Combined - Down and In | — |
Parking Brake | SAHR on front axle |
Service Brakes | Boost assisted on front axle |
Front Axle | Planetary reduction hubs with limited slip differential |
Rear Axle | Open differential with planetary reduction hubs |
Pump Type | Gear |
System Type | Open Center |
Auxiliary Hydraulic Flow - Boom Head - Continuous | — |
System Pressure | — |
Auxiliary Hydraulic Flow - Boom Head - Intermittent | — |
Auxiliary Hydraulic Pressure | — |
Auxiliary Hydraulic Flow - Machine Rear | — |
Maximum Pump Capacity | — |
Track | — |
Ground Clearance | — |
Cab Width | — |
Overhang | — |
Overall Width - Standard Tires | — |
Maximum Fork Crowd Angle | 24° |
Wheel Base | — |
Overall Length to Front of Carriage | — |
Overall Height - Standard Tires* | — |
Machine Length | — |
Maximum Fork Dump Angle | 121° |
Departure Angle | 66° |
Reverse - 2 | 0 to 32 km/h (0 to 19.9 mph) |
Forward - 1 | 0 to 20 km/h (0 to 12.4 mph) |
Type | Hydrostatic with 2 speed on the move range change |
Forward - 2 | 0 to 32 km/h (0 to 19.9 mph) |
Reverse - 1 | 0 to 20 km/h (0 to 12.4 mph) |
Quick Coupler Rotation | 145° |
Drawbar Pull | — |
Towable Mass - Hydraulically Braked | — |
Bucket Breakout Force | — |
Noise Levels - External | — |
Boom Breakout Force | — |
Noise Levels - In Cab | — |
Battery | 1 × 12V 1,000 CCA Battery |
Alternator Output | 12V/150A |
Data not available.