The Cat 924H Wheel Loader leads the industry in operator comfort, performance and versatility. Size, power, performance and work tool interchangeability make this machine ideal for a wide range of jobs. Fast cycle times help you move more material. Large spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control and unmatched versatility. Discover how much more you can get done with the 924H.
Rated Net Power | — |
Operating Weight | — |
Bucket Capacities | 1.7 m3 - 2.8 m3 2.2 yd3 - 3.6 yd3 |
Rated Net Power | — |
Model | Cat® C6.6 |
SAE J1349 (1) | — |
ISO 9249 (1997) (1) | — |
EEC 80/1269 (1) | — |
Maximum Net Power - 1800 rpm | — |
SAE J1349 (2) | — |
ISO 9249 (1997) (2) | — |
EEC 80/1269 (2) | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Torque | — |
Peak Torque | — |
Bucket Capacities | 1.7 m3 - 2.8 m3 2.2 yd3 - 3.6 yd3 |
Operating Weight | — |
Steering Articulation | — |
Minimum Turning Radius - Over Tires | — |
Steering Angle - Each Direction | — |
Steering Cylinder, Two, Bore | — |
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi) | — |
Maximum Working Pressure | — |
Output at 2,300 Engine rpm and 6900 kPa (1000 psi) with SAE 10W Oil at 65°C (150°F) | — |
Hydraulic Cycle Time | — |
Pump Flow - Implement Pump | — |
Maximum Working Pressure | — |
Hydraulic Cycle Time | 8.9 Seconds |
Raise | — |
Dump | — |
Lower, Empty, Float Down | — |
Total | — |
Bore (1) | — |
Stroke (1) | — |
Bore (2) | — |
Stroke (2) | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Front | — |
Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Standard Transmission Maximum Travel Speeds | — |
Forward - 1 (1) | — |
2 (1) | — |
3 (1) | — |
4 (1) | — |
Reverse - 1 (1) | — |
Optional Low Speed Transmission Maximum Travel Speeds | — |
Forward - 1 (2) | — |
2 (2) | — |
3 (2) | — |
4 (2) | — |
Reverse - 1 (2) | — |
2 (3) | — |
3 (3) | — |
Size | 20.5 R25 Radial (L-3) |
Tread Width | — |
ROPS | SAE J1040 MAY94, ISO 3471-1994 |
FOPS | SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II |
Wheel Base | — |
Width - Over Tires | — |
Height - Top of ROPS/FOPS | — |
Height - Top of Exhaust Stack | — |
Height - Top of Hood | — |
Height - Center of Axle | — |
Ground Clearance | — |
Overall Length | — |
Length - Rear Axle to Bumper | — |
Centerline of Front Axle to Hitch | — |
Dump Clearance at Maximum Lift - 45° | — |
Bucket Clearance-Maximum Lift/Carry | — |
Bucket Pin Height - Maximum Lift | — |
Overall Height - Bucket Raised | — |
Reach at Maximum Lift and 45° Dump | — |
Rack Back Angle - Maximum Lift | — |
Dump Angle at Maximum Lift | — |
Rack Back Angle - Ground | — |
Rack Back Angle - Carry | — |
Carry Height | — |
Digging Depth | — |
Static Tipping Load - Full Turn | — |
Reach - Full Lift and 45° Dump | — |
Dump Clearance at Full Lift and 45° Dump Angle | — |
Articulation Angle | — |
Parallel lift simplifies working with palletized or stacked material. Operators can concentrate on material placement while the load automatically remains parallel throughout the lift range. And, like an integrated toolcarrier, the 924H can easily manipulate loads at all heights.
Special applications call for special equipment. The optional High Lift VersaLink loader linkage provides an additional clearance of 483 mm (19 in) and is ideal for jobs that require high lift of lighter materials. The high lift VersaLink is available in both pin-on and quick coupler versions.
The Cat C6.6 engine provides cleaner, quieter operation while delivering superior performance and durability. The 96 kW (128 hp) rated net power engine meets all worldwide emissions standards and features: flatter power curve for outstanding response in the working RPM range (1,900 to 2,300), noise reduction technologies for up to 5dB reduction, and patented ACERT™ Technology combined with common rail fuel system, smart waste gate turbocharger and crossflow head design for reduced emissions.
Heavy-duty axles feature hardened gears and bearings for durable performance. Rear axle oscillates up to 12 degrees to help assure four-wheel ground contact for optimum traction and stability. Optional front and rear Limited Slip Differentials enable outstanding traction in poor underfoot conditions.
Rugged Cat transmission uses heavy-duty components for durable and reliable operation. The operator can choose between manual shift and two autoshift modes, Performance or Economy. Performance mode provides maximum acceleration while the economy mode increases fuel economy and improves operator comfort.
Modular hydraulic system delivers precise control with low effort operation. This load-sensing, variable flow system senses work demand and adjusts flow and pressure to match. This allows full hydraulic forces at any engine speed for delicate jobs in tight areas. Combined with the VersaLink linkage, the hydraulic system allows simultaneous lift, tilt and auxiliary hydraulic function.
Auxiliary hydraulics provide unparalleled versatility allowing you to select the configuration that best suits your applications. Third function only or packaged with fourth enables the use of almost all work tools.
An optional joystick combines lift and tilt functions with transmission controls and third function auxiliary hydraulic controls in one ergonomic joystick. This allows the operator to maintain control of the load linkage while operating hydromechanical tools. The system can operate in two modes: the Work Tool and Continuous Flow mode, which allows bi-directional flow to be controlled with a thumbwheel, and the Continuous Flow mode, which provides infinitely variable flow to tools with hydraulic motors.
The optional Ride Control System provides a comfortable ride and excellent material retention. Four nitrogen charged accumulators set to different pressures enable optimum cushioning over uneven terrain for all loads and speeds. The system operates in Automatic; as the loader ground speed exceeds 5 kph (3 mph) the system will activate, below 5 kph (3 mph) the system is off, providing maximum lift power.
Experience comfort and convenience in the H-Series cab. The spacious interior and ergonomic controls keep you comfortable throughout the work day. Choose the seat that meets your needs - the standard, fully adjustable seat or the optional Cat Contour seat for added adjustment and air suspension. The two-door design lets you enter and exit from either side of the machine and wide, serrated steps provide stable footing. Both doors lock open 180 degrees and feature sliding glass windows for better communication with workers on the ground. Large flat glass windows provide excellent visibility all around the machine. The rear window features a standard electric defroster.
Low effort, ergonomic joystick controls provide easy operation of lift and tilt functions. The standard joystick features an integrated directional control switch for added convenience. The operator programmable transmission neutralizer can be set in seconds optimizing brake effort for all applications.
The sealed instrument panel with easy to read white faced gauges and indicators keeps the operator informed of system conditions. The large LED readout provides ground speed and other critical information.
This work area visual enhancement system uses a closed circuit video monitoring system. Up to three cameras can be mounted on the machine frame. Objects can be viewed on a color LCD monitor in the cab.
The wide variety of work tools offered by Caterpillar makes the 924H one of the most versatile machines on the jobsite. Work tools can be changed quickly and easily with the machine's quick coupler system. A switch in the cab activates a hydraulic cylinder for positive tool engagement and disengagement.
Data not available.