/  Equipment  /  Wheel Loaders  /  Small Wheel Loaders

928HzNon-Current

928Hz - 2007, Tier 3, LACD, AME, APD

Overview

The Cat 928Hz Wheel Loader leads the industry in operator comfort and performance. Size, power and performance make this machine ideal for a wide range of jobs. Fast cycle times help you move more material. Large spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control. Discover how much more you can get done with the 928Hz.

Specifications

Units: 
Rated Net Power
Operating Weight
Bucket Capacities 2.0 m3 - 2.3 m3 2.6 yd3 - 3.0 yd3
See more

Benefits & Features

Power Train

Hydraulics

Loader Linkage

  May 17, 2024

Specifications

Units: 
Engine
Rated Net Power
Model Cat® C6.6
SAE J1349 (1)
ISO 9249 (1997) (1)
EEC 80/1269 (1)
Maximum Net Power - 2000 rpm
SAE J1349 (2)
ISO 9249 (1997) (2)
EEC 80/1269 (2)
Bore
Stroke
Displacement
Net Torque
Peak Torque
Buckets
Bucket Capacities 2.0 m3 - 2.3 m3 2.6 yd3 - 3.0 yd3
Weights
Operating Weight
Steering
Steering Articulation
Minimum Turning Radius - Over Tires
Steering Angle - Each Direction
Steering Cylinder, Two, Bore
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi)
Maximum Working Pressure
Loader Hydraulic System
Output at 2,300 Engine rpm and 6900 kPa (1000 psi) with SAE 10W Oil at 65°C (150°F)
Hydraulic Cycle Time
Pump Flow - Implement Pump
Relief Pressure - Implement pump
Maximum Working Pressure
Hydraulic Cycle Time 10.1 Seconds
Raise
Dump
Lower, Empty, Float Down
Total
Bore (1)
Stroke (1)
Bore (2)
Stroke (2)
Service Refill Capacities
Fuel Tank
Cooling System
Crankcase
Transmission
Front
Rear
Hydraulic System - Including Tank
Hydraulic Tank
Transmission
Standard Transmission Maximum Travel Speeds
Forward - 1
2
3
4
Reverse - 1
Tires
Size 20.5 R25 L3 XHA
Tread Width
Cab
ROPS SAE J1040 MAY94, ISO 3471-1994
FOPS SAE J/ISO 3449 APR98 Level II, ISO 3449-1992 Level II
Dimensions
Wheel Base
Width - Over Tires
Height - Top of ROPS/FOPS
Height - Top of Exhaust Stack
Height - Top of Hood
Height - Center of Axle
Ground Clearance
Overall Length
Length - Rear Axle to Bumper
Centerline of Front Axle to Hitch
Dump Clearance at Maximum Lift - 45°
Bucket Clearance-Maximum Lift/Carry
Bucket Pin Height - Maximum Lift
Overall Height - Bucket Raised
Reach at Maximum Lift and 45° Dump
Rack Back Angle - Maximum Lift
Dump Angle at Maximum Lift
Rack Back Angle - Ground
Rack Back Angle - Carry
Carry Height
Digging Depth
Operating Specifications
Static Tipping Load - Full Turn
Reach - Full Lift and 45° Dump
Dump Clearance at Full Lift and 45° Dump Angle
Articulation Angle

Benefits & Features

Power Train

Cat Engine

The Cat C6.6 engine provides cleaner, quieter operation while delivering superior performance and durability. The 111 kW (149) rated net power engine meets all worldwide emissions standards and features: flatter power curve for outstanding response in the working RPM range (1,900 to 2,300), noise reduction technologies for up to 5 dB reduction, and patented ACERT™ Technology combined with common rail fuel system, smart waste gate turbocharger and crossflow head design for reduced emissions.

Cat Axles

Heavy-duty axles feature hardened gears and bearings for durable performance. Rear axle oscillates up to 12 degrees to help assure four-wheel ground contact for optimum traction and stability. Optional front and rear Limited Slip Differentials enable outstanding traction in poor underfoot conditions.

Cat Transmission

Rugged Cat transmission uses heavy-duty components for durable and reliable operation. The operator can choose between manual shift and two autoshift modes, Performance or Economy. Performance mode provides maximum acceleration while the economy mode increases fuel economy and improves operator comfort.

Hydraulics

Proven Design

Time tested hydraulic system provides low effort operation and superior control. Fast loader cycle times help you get more done.

Dual Hydraulic Pumps System

Load-sensing steering pump provides outstanding response during heavy and light duty operations. High output implement pump provides all the hydraulic power required to move loads at all engine speeds.

Ride Control System

The optional Ride Control System provides a comfortable ride and excellent material retention. Nitrogen charged accumulator enables optimum cushioning over uneven terrain for all loads and speeds. The system operates in Automatic - as the loader ground speed exceeds 5 kph (3 mph) the system will activate, below 5 kph (3 mph) the system is off providing maximum lift power.

Loader Linkage

Z-bar Design

Z-bar design linkage generates excellent breakout force and good rack back angle for better bucket loading and load retention. Lift arms are solid steel, providing superior strength with an excellent front end viewing area. The proven design offers excellent dump clearance and reach for exceptional truck loading performance.

Operator Station

Cab

Experience comfort and convenience in the H-Series cab. The spacious interior and ergonomic controls keep you comfortable throughout the work day. Choose the seat that meets your needs - the standard, fully adjustable seat or the optional Cat Contour seat for added adjustment and air suspension. The two-door design lets you enter and exit from either side of the machine and wide, serrated steps provide stable footing. Both doors lock open 180 degrees and feature sliding glass windows for better communication with workers on the ground. Large flat glass windows provide excellent visibility all around the machine. The rear window features a standard electric defroster.

Controls

Low effort, ergonomic joystick controls provide easy operation of lift and tilt functions. The standard joystick features an integrated directional control switch for added convenience. The operator programmable transmission neutralizer can be set in seconds optimizing brake effort for all applications.

Instrument Panel

The sealed instrument panel with easy to read white faced gauges and indicators keeps the operator informed of system conditions. The large LED readout provides ground speed and other critical information.

Optional Rear View Camera

This work area visual enhancement system uses a closed circuit video monitoring system. Up to three cameras can be mounted on the machine frame. Objects can be viewed on a color LCD monitor in the cab.

Buckets

The Right Bucket for the Job

Caterpillar offers a variety of buckets to meet you specific job requirements. Careful match of the bucket design and machine operating characteristics provide the best digging, loading and carrying performance.

General Purpose Buckets

    Caterpillar general purpose buckets, available in 2.0 m3 (2.6 yd3) and 2.3 m3 (3.0 yd3) capacities with bolt-on cutting edge, are suitable for most general applications. Features include:
    • Improved bucket design with longer floor and larger radius for easier flow of material into the bucket
    • Built-in, replaceable heel wear plates for extended bucket life.

Sand and Gravel Bucket

This 2.5 m3 (3.5 yd3) heavy duty material handling bucket, built with additional wear plates on the floor and sides, is engineered for ready mix or batch plant applications with plant capacity of 200 tons per hour.

Ground Engaging Tools

Ground engaging tools include hardened steel cutting edges, choice of short or long teeth and a variety of tooth adapters. These tools optimize performance, improve load retention and extend the useful life of Caterpillar buckets.

Versatility

For expanded machine versatility, factory installed quick couplers and other special purpose buckets are also available. Contact your Caterpillar dealer for details.

Serviceability

Convenient Service Features

    All service points are accessible from ground level on the right side of the engine. Gull-wing doors with gas struts lift for exceptional access to filters and service points. Extended service intervals reduce service time and increase machine availability.
    • Sight gauges let you easily check radiator coolant, hydraulic oil and transmission oil levels as well as engine air filter restriction without opening the air cleaner.
    • Standard pressure taps allow quick diagnosis of the entire hydraulic system.
    • SOSSM ports make oil sampling quicker, cleaner and provide the best oil sample for analysis.
    • Spin-on filters for engine oil, transmission oil and hydraulic oil are vertically mounted for easier servicing.
    • 928Hz features a standard electronic fuel prime pump.
    • Sequentially placed radiator and oil coolers are easy to access.
    • Optional reversing fan cleans screens without interrupting machine operation.

Customer Support

Your Cat dealer is ready to assist you with your purchase decision and everything after.

    • Make comparisons of machines, with estimates of component life, preventative maintenance and cost of production.
    • Financing packages are flexible to meet your needs.
    • Your Cat dealer can evaluate the cost to repair, rebuild and replace your machine, so you can make the right choice.
    • For more information on Cat products, dealer services and industry solutions, visit us at www.cat.com.

Standard Equipment

  • ELECTRICAL
    • Alternator, 95-amp
    • Alarm, back-up
    • Batteries, maintenance-free, 950 CCA, (2)
    • Directional signals (front & rear)
    • Starting and charging system, 24V
    • Halogen work lights (front & rear)
    • Ignition key start/stop switch
    • Roading lights
    • Starting aid, thermal
    • Switch, battery disconnect
  • OPERATOR ENVIRONMENT
    • Standard two door cab includes all of the following items:
    • Air conditioner, heater/defroster
    • Sliding glass door windows
    • Radio ready
    • 12 volt electrical accessory outlet
    • Sealed Instrument Gauge: • Engine RPM • Hydraulic oil temperature • Engine coolant temperature • Torque converter oil temperature • Digital LED speedometer, hour meter/odometer
    • Indicator Lights: • Turn signal • Primary steering malfunction • Hydraulic oil bypass • Parking brake applied • Brake charge pressure low • Transmission oil temperature • General warning • Electrical system voltage low • Fuel water separator • Bright lights activated
    • Adjustable tilt steering column
    • Coat hook
    • Ground level door release
    • Horn, steering wheel mounted (electric)
    • Hydraulic control lever lockout
    • Interior light
    • Lighter
    • Lunch box storage with cup holder
    • Pilot hydraulic implement controls
    • Rear window defroster, electric
    • Rear view mirrors (2 inside)
    • Seat, adjustable suspension, armrest (fabric or vinyl)
    • Seat belt, 75 mm (3 in), retractable
    • Tinted safety glass
    • Tool box
    • Wet arm front & rear wiper/washer, front intermittent
  • POWER TRAIN
    • Engine, Caterpillar C6.6 ACERT• Low emission diesel engine • Noise reduction technology• Smart waste gate turbocharged• Aftercooled • Closed Circuit Breather• Electronically controlled
    • Air cleaner, dry type
    • Axle seal guards, integrated
    • Brakes, enclosed wet-disc full hydraulic
    • Differentials, conventional (front/rear)
    • Driveshaft, lubed for life
    • Engine fuel priming pump
    • Engine speed control
    • Fuel/water separator
    • Muffler
    • Radiator, unit serviceable
    • S•O•S oil sampling port, engine oil
    • S•O•S oil sampling port, transmission oil
    • Torque converter
    • Transmission, 4F/3R, autoshift, single lever control with F/N/R and kickdown button
    • Transmission neutralizer; operator programmable
  • HYDRAULICS
    • Hydraulic diagnostic connectors
    • Heavy duty hydraulic oil cooler
    • Hydraulic control, 2-valve, 1-lever with F/N/R
    • Hydraulics, third function
    • Load-sensing steering system
    • S•O•S oil sampling port, hydraulic oil
  • OTHER STANDARD EQUIPMENT
    • Antifreeze/coolant, extended-life protects to -36°C (-33°F)
    • Automatic bucket positioner/fork positioner
    • Brakes, secondary and parking
    • Counterweight
    • Engine enclosure, lockable
    • Fenders, front
    • Hitch, recovery
    • Loader linkage, z-bar
    • Lift kickout, automatic
    • Machine Security System ready
    • Product Link ready
    • Remote grease lines
    • Steering stops, cushioned
    • Swing-out, hydraulically driven demand fan
    • Vandalism protection, lockable service points
    • Visual indicators: - air cleaner service - coolant level - hydraulic oil - transmission oil

View 360