The Cat 307D Mini Hydraulic Excavator delivers superior performance and comfort while reducing your operating costs. The large spacious cab provides a comfortable work area. Intuitive seat-mounted controls are easy to use for greater job accuracy and efficiency. The standard tail swing design incorporates a counterweight that extends further back on the machine. This provides leverage to create a stable work platform during lifting and digging. The 307D sets the standard for conventional tail swing excavators in the eight-ton size class.
Engine Model | Mitsubishi 4M40 TL |
Net Power | — |
Operating Weight | — |
Engine Model | Mitsubishi 4M40 TL |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Shipping Height | — |
Maximum Vertical Dig Depth - Standard Stick | — |
Maximum Dump Height - Long Stick | — |
Length - Center of Rollers | — |
Swing Radius - Rear | — |
Maximum Dump Height - Standard Stick | — |
Shipping Length | — |
Bore | — |
Stroke | — |
Displacement | — |
Gradeability - Maximum - High | — |
Maximum Traction Force | — |
Travel Speed - High | — |
Travel Speed - Low | — |
Operating Pressure - Equipment | — |
Digging Force - Stick - Standard | — |
Digging Force - Bucket | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Auxiliary Circuit - Primary | — |
Auxiliary Circuit - Secondary | — |
Machine Swing Speed | — |
Exterior Cab | — |
Interior Cab | — |
Cooling System | — |
Engine Oil | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System | — |
MSC Spec Date | 1/06 |
Newly designed monitor is located to give a clear view of the machine's monitoring system, ensuring fuel level, water temperature and warning lights are easily seen.
Smooth responsive hydraulics give the level of control demanded by the customer in any application, from fine grading and dozing to backfilling. Powerful bucket and stick digging forces combined with fast cycle times result in world class productivity and performance. Automatic two speed function improves jobsite maneuverability with precise control by balancing travel speed with the torque needed for turning and travelling on inclines. Dozer blade float function enables easy ground levelling for landscaping and finish grade applications as well as more efficient jobsite clean-up.
Joystick mounted auxiliary control enhances machine controllability. Intuitive controls give fine modulation. The levers and dozer function ensure “as new” levels of controllability are maintained throughout the machine life.
The new Caterpillar D-Series has industry leading lift capacity matched with outstanding stability. This provides the control required to meet the diverse and continually changing needs of the customer.
A choice of standard or long, thumb ready sticks enable the customer to match the machine's digging envelope to their requirements. A fixed boom is featured to maximize stability and lifting.
To maximize performance, Caterpillar Pin-Grabber Quick Couplers are compatible with all standard work tools, enabling the operator to simply release one work tool and pick up another, maximizing productivity. The couplers are available in hydraulic and manual versions.
The combined function high-pressure auxiliary lines and quick connectors are fitted as standard. This auxiliary system includes a diverter valve which provides optimum performance when using a one-way flow (hammer) or two-way flow (auger and thumb) work tool. This feature allows the machine to adapt to a wide variety of applications without re-configuring the auxiliary lines. Versatility is further enhanced with optional hydraulic lines enabling the use of a hydraulic quick coupler. A secondary auxiliary supply circuit for work tools utilizing a rotating or other medium-pressure circuit is also available as an optional attachment.
Caterpillar offers three varieties of thumbs: Stiff Link, Hydraulic and Progressive Link. The stiff link thumb incorporates the use of a fixed link between the thumb and the stick, requiring bucket curl to secure the load. The hydraulic thumb replaces the stiff link with a cylinder that enables movement by both the thumb link and the bucket to grab an object. A progressive link thumb works much like a hydraulic thumb with more thumb rotation by incorporating an additional link. This additional rotation provides a better working range when securing material. The three varieties come with two lengths, one compatible with a pin-on bucket and one compatible with a pin-grabber coupler.
The Cat 307D offers three different track options to choose from allowing the correct machine configuration to suit the job.
The standard track offering is a 450 mm (18 in) triple grouser track. Grease-lubricated track links, split master link and sealed track rollers reduce owning and operating costs. Steel tracks provide optimum stability when lifting over the side. This track is also offered in a 600 mm (24 in) width that provides additional stability and reduced ground pressure.
The 450 mm (18 in) wide segmented rubber track incorporates the best attributes of both the steel track and the rubber belt. Stability is maximized due to the rigid rubber pads that bolt to the track chain. The thick rubber pads are individually serviceable, minimizing work site damage and provide long wear life.
Offered through the dealer parts system, the 450 mm (18 in) wide shoe has four holes that attach rubber pads to the track. This option will prevent damage to paved road surfaces minimizing noise and vibration during travel with a standard steel track system.
The dozer blade is an important tool used for backfilling trenches, levelling, landscaping, lifting and jobsite clean-up. There are two blade options available. The standard 2320 mm (91 in) blade comes with a replaceable weld-on dozer wear edge and the optional 2470 mm (97 in) blade comes with a replaceable bolt-on dozer wear edge. Both blades are constructed of hardened steel for longer life and extreme dozing ability.
Tie-down points are located on the blade and undercarriage for easy and safe machine tie down for transportation.
Robust, reliable and easily serviceable are the key attributes of Cat® Mini Hydraulic Excavators. Full steel body work panels and protected front linkage lines are routed neatly out of the way of potential damage above the boom. Easy access to all daily service points are accessed through the rear hood and side cover. A 500 hour engine oil change period lowers operating costs and the Cat S•O•SSM points assist easy oil sampling for preventative maintenance checks.
The optional Product Link system simplifies equipment fleet tracking. Using satellite or cellular technology, the system automatically reports information such as location, machine hours, active and logged service codes and security alarms.
An optional Machine Security System (MSS) that utilizes a programmable key system deters theft, vandalism and unauthorized usage. MSS uses electronically coded keys selected by the customer to limit usage by individuals or time parameters.
Data not available.