/  Equipment  /  Excavators  /  Wheel Excavators

M322CNon-Current

M322C - 2007

Overview

Increased lifting capacity, improved cycle times and ease of operation lead to increased productivity and lower operating costs.

Benefits & Features

Engine

Hydraulics

Operator Station

  May 17, 2024

Specifications

Units: 

Benefits & Features

Engine

Powerful Performance

The 3056E DIT ATAAC engine delivers a net power of 122 kW (164 hp) at the rated speed of 2000 rpm, and meets U.S. EPA Tier 2 emission standards.

Turbocharged and Air-to-Air Aftercooled

The turbocharger packs dense air into the cylinders for more complete combustion, lower emissions with improved engine performance and efficiency. The air-to-air aftercooler reduces smoke and emissions by providing cooler inlet air for efficient combustion.

Cooling System

Features an electronically controlled variable speed on-demand fan. Driven by a hydraulic motor, fan speed is determined by engine coolant, transmission oil, hydraulic oil and inlet manifold temperature. Cooler operating conditions allow lower average fan speeds resulting in reduced fuel consumption and lower noise levels. The electronic engine control continuously compensates for this fan load, providing consistent net horsepower, regardless of operating conditions.

Engine Oil

Caterpillar engine oil is formulated to optimize engine life and performance and is recommended for use in Cat diesel engines. The engine oil change interval has been increased to 500 hours.

Low Sound, Low Vibration

    The 3056E design improves operator comfort by reducing sound and vibration.
    • Operator sound level, LPA, 72 db(A)
    • Spectator sound level, LWA 102 db(A)

Fuel Injection Pump

The new injection pump is electronically controlled and helps to reduce fuel consumption.

Service

The engine is longitudinally mounted on the right side to provide easy access from ground level to the oil filter, oil filler, oil drain valve, fuel filter, V-belt tightener, and oil dipstick.

Hydraulics

Hydraulic Pumps

The closed center hydraulic system provides peak flow and pressure at any engine speed, for optimum digging force with precise implement controllability. In addition to the main hydraulic pump, a dedicated hydraulic pumps for swing, cooling fan motor and pilot systems ensure best in class performance.

Proportional Auxiliary Hydraulics

    Versatility of the hydraulic system can be expanded to utilize a wide variety of hydraulic work tools using multiple valve options.High Pressure Auxiliary Circuit
    • The Multi-function Valve is the core of the Tool Control System. This system allows an operator to select up to five pre-programmed work tools from the monitor. These preset hydraulic parameters support either one-way flow or two-way flow.
    • The dedicated Hammer Function Valve is the best option for machines that will only require single direction flow and do not require the flexibility provided by the Multi-function Valve.Medium Pressure Function Valve
    • The Medium Pressure Function Valve provides proportional flow that is ideal for tilting buckets or rotating tools.

Stick Regeneration Circuit

The stick regeneration circuit increases efficiency and controllability for higher productivity and lower operating costs.

Hydraulic Cylinder Snubbers

The hydraulic cylinder snubbers at rod end of boom cylinders, both ends of stick cylinders and bucket cylinder rod end cushion shocks, reduce sound and increase cylinder life.

Caterpillar XT-6™ ES Hoses

To meet the critical flexibility and strength demands of wheel excavator applications, XT-6 ES hoses are installed in the high pressure hydraulic system.

Caterpillar Hydraulic Oil

Maximum protection in all hydraulic systems against mechanical wear and corrosion. Its high zinc content reduces wear, and extends pump life. Provided certain requirements are met (e.g. S•O•SSM analysis every 500 hours), the hydraulic oil change interval is extended from 2000 hours to 4000 hours.

Operator Station

Interior Operator Station

The operator station is quiet with conveniently placed controls, low lever and pedal effort, ergonomic seat design and highly effective ventilation.

Seat

A new seat with a two-tone color design offers adjustable back rest, lumbar support, seat cushion length and angle. The optional comfort seat with air suspension and seat heating automatically adjusts to the operator's weight.

Consoles

Designed for simplicity and functionality. The left side console is tiltable for excellent access to the cab. Dozer blade and/or outrigger controls as well as the radio-off switch are located on the left console.

Automatic Climate Control

Fully automatic climate control adjusts temperature and air flow.

Control Convenience

Each control is placed within easy reach of the operator. Joysticks control the implement functions, steer the machine while in first gear and activate the adjustable hydraulic sensitivity. The soft switch panel controls the oscillating axle, power control settings, parking brake, automatic engine speed control, and other hydraulic functions.

Foot Pedals

Two-way pedals for travel and auxiliary circuits give more floor space and reduce the need to change positions. The foot pedal for auxiliary high-pressure circuit can now be locked in the off position and is used as a footrest for greater operator comfort.

Cab Mounts

The cab shell is attached to the frame with viscous mounts, reducing vibration and sound.

Viewing Area

There is excellent viewing area through wide windows surrounding the operator. The lower of the two-piece window can be opened separately for better air ventilation or be slid into the upper window to completely open the front bay. Both front window options are equipped with a multi-position sunscreen. An optional one-piece window is available.

Skylight

A unique large polycarbonate skylight provides excellent upward visibility.

Wipers

The parallel wiper system is designed to maximize visibility.

Large Storage Compartment

A large storage space behind the seat with optional cover, provides sufficient room for a lunch box.

Easy Access

Conveniently located grab irons and large steps mounted to the undercarriage, together with a tiltable steering column and tiltable left side console, provide easy access to the cab.

Ease of Operation

Monitor

The new, compact monitor enhances viewing while displaying a variety of language-based information that is easy to read and understand.– Pre-start system alerts the operator to low coolant and hydraulic oil levels prior to starting.– Filter and oil change warnings are displayed when the number of hours reaches the maintenance interval.– Tool select function allows the operator to select a pre-defined hydraulic work tool.– Adjustable braking characteristics enables an operator to select three levels of travel motor retarder aggressiveness when releasing the travel pedal.– 23 different languages are available on the M322C.

Joystick Steering

Enables an operator to reposition the machine in the first gear while simultaneously working with the implements, keeping both hands on the joysticks. The operator is more productive using this feature.

Power Control Settings

    Three modes allow the operator to choose the optimum engine and hydraulic power setting.
    • Economy mode provides the best fuel efficiency allowing lower owning and operating costs.
    • Power mode is used for normal machine operation providing peak performance under any operating condition.
    • Travel mode automatically engages when the travel pedal is depressed. This mode provides maximum speed and drawbar pull when repositioning or moving the machine to a new work location.

Adjustable Hydraulic Sensitivity

This hydraulic modulation control allows an operator to adjust the sensitivity of the machine according to the job requirements. Four levels of sensitivity can be selected on the soft touch panel to the right of the operator. Lower settings provide finite control, without sacrificing full hydraulic power. This feature can be quickly activated/de-activated using a trigger on the right joystick.

Undercarriage

New Drive Line Concept

The new travel motor and transmission control in the drive line provide comfortable travel due to increased smoothness, improved hydraulic retarding and improved gear shifting.

Travel Motor

The advanced travel motor gives higher hydraulic retarding forces especially in downhill roading by continuously using the optimal displacement of the travel motor for retarding. Braking characteristics can be adjusted to the operator's preferred level of retarding in three steps.

Transmission Control

Provides more useable speed for faster uphill travel and downhill retarding.

Heavy Duty Axles

The front axle offers wide oscillating and steering angles. The transmission is mounted directly on the rear axle for protection and optimum ground clearance.

Advanced Disc Brake System

The new disc brake system works directly on the hub instead of the drive shaft to avoid planetary gear backlash. This eliminates the rocking effect associated with working free on wheels. The new axle is designed for low maintenance and the oil change intervals have been increased from 1000 to 2000 hours further reducing owning and operating costs.

Undercarriage Design

A rigid, welded frame provides excellent durability. Efficient hydraulic lines routing, transmission protection and heavy duty axles make the undercarriage perfect for wheel excavator applications. Both outriggers and dozer blade are pin-on for maximum flexibility. An optional work tool restraint bar is available.

Outriggers

The pin-on design allows the outriggers to be mounted on the front and/or rear for maximum operating stability when digging or lifting and are individually controlled for leveling on slopes.

Dozer Blade

The pin-on design allows the dozer blade to be mounted on the front and/or rear and is used for leveling, clean-up work and for stabilizing the machine during digging applications. The large dozer bottom and parallel design provide minimized ground pressure.

Tool Box

A large sealed and lockable tool box is mounted on the undercarriage between the steps on the machine's left side. A second optional tool box is available for the right side.

Booms and Sticks

Design

Booms and sticks are welded, box section structures with thick, multi-plate fabrications in high stress areas and are built for performance and long service life.

Flexibility

The choice of two booms and three sticks provides the right combination of reach and digging forces for all applications.

One-Piece Boom

The one-piece boom (5.65 m/18 ft 6 in) fits best for all standard applications such as truck loading and digging. The straight section reduces stress flow and helps increase the lifetime of the boom.

Variable Adjustable (VA) Boom

The variable adjustable boom (5.44 m/17 ft 10 in) offers improved right side visibility and machine roading balance. When working in tight quarters or lifting heavy loads, the VA boom offers the best flexibility. Hammer use is permitted.

Sticks

    Three different stick lengths are offered to match different application requirements:
    • Short stick (2.2 m/7 ft 3 in) for maximum breakout force and lifting capability.
    • Medium stick (2.5 m/8 ft 2 in) for greater crowd force and lift capacity.
    • Long stick (2.9 m/9 ft 6 in) for greater depth and reach requirements.

Buckets and Work Tools

Buckets

Caterpillar offers four excavating buckets and four ditch cleaning buckets.

Tip Selection

    The following tips are available for the M318C:
    • Long tips
    • Short tips
    • Abrasive tips
    • Penetration tips
    • Sharp corner tips
    • Wide tips

Available Couplers

    There are several hydraulic couplers available for the M322C.
    • Quick Couplers enable the operator to simply release one work tool and pick up another. This makes the excavator highly versatile to suit the business and application needs.
    • Pin Grabber Plus Quick Couplers multiply the versatility and utility by allowing them to pick up and use virtually any work tool equipped with standard pins. Both manual and hydraulic actuated versions are available. The hydraulic circuit is available as a retrofit kit dedicated to this coupler. Buckets can be reversed for greater flexibility when working around and under obstructions.
    • The dedicated Pin-Lock is a hook and pin type interface which features a locking mechanism to ensure a secure fit. Buckets and tools with the matching interface can be changed in about one minute and require one pin (manually inserted into the coupler) to couple tools into place. The Pin-Lock dedicated coupler pins onto the stick, allowing the machine to pick up new and old style competitive work tools that have Pin-Lock style pockets. These tools include buckets, hammers, rippers and augers.
    • Tilt-Lock couplers have the same functionality as the Pin-Lock coupler, but with the added benefit of the tilting function. This functionality precisely positions a work tool based on the work demands. This is key for backfilling, ditch cleaning, grading and sloping operations.
    • Dedicated Wedge-Lock couplers are considered the standard when talking about dedicated couplers on hydraulic excavators. This coupler design provides excellent durability in the most demanding applications. A range of buckets, hammer/compactor brackets, grapples and other tools are available for this coupler style.

Tool Control

The integrated Tool Control system allows for five pre-set combinations, eliminating the need to re-set the hydraulic parameters each time a tool is changed. Specific flow and pressure can be programmed easily as well as one-way/two-way hydraulic functions. Each of the five programmed tools can even be given a specific name via the monitor.

Work Tools

A variety of work tools are available from Caterpillar, including buckets, quick couplers, grapples, hammers and many others to meet your application requirements.

Serviceability

Easy Access

Gull-wing doors, with pneumatically-assisted lift cylinders, effortlessly lift up for exceptional access to the engine and all service points. An additional toolbox located under the step leading to the upper platform offers clean, dry storage for the operator.

Ground Level Service

The fuel/water separator, engine oil filter, battery, radiator fluid level, fuel filter, engine oil gauge, hydraulic oil level and air cleaner are all easily accessible at ground level allowing critical maintenance to be performed quickly and efficiently.

Easy to Clean Coolers

Flat fins on all coolers reduce clogging and make it easier to remove debris.

Swing-Up AC Condenser

Without using tools, the AC condenser swings up vertically to allow cleaning on both sides as well as clear access to the oil cooler.

Front Compartment

The right front service compartment tilts providing ground level access to the batteries, ATAAC, AC condenser and the air filter.

Air Filter

Caterpillar Radial Seal air filters eliminate the use of service tools, reducing maintenance time. The air filter features a double-element construction and built-in precleaner for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.

Capsule Filter

The hydraulic return filter, a capsule filter, is situated inside the hydraulic tank. This filter prevents contaminants from entering the system when the hydraulic oil is changed.

Engine Inspection

The engine can be accessed from both ground level and the upper structure. The longitudinal layout ensures that all daily inspection items can be accessed from ground level. The engine and pump compartment are separated by a steel wall.

Remote Greasing Block

A greasing block located in the engine compartment with two grease points for the swing bearing and one for the front end attachment delivers grease to hard to reach locations. For the lower undercarriage, two remote blocks give easy access for greasing to the oscillating axle and, as an option, the dozer blade.

Water Separator

The water separator removes water from fuel even when under pressure. For ease of service, the water separator is in the engine compartment.

Fuel Tank Drain

Located at the bottom of the upper frame, the fuel tank drain with hose connection allows simple, spill free fluid draining.

Hydraulic Tank Drain

Located in the engine compartment, the hydraulic tank drain with hose connection enables simple, spill free fluid changes.

Handrails and Steps

Large handrails and steps assist the operator in climbing on and off the machine.

Anti-Skid "Punched-Star" Plate

Anti-skid punched-star plate covers the top of the steps and upper structure to help prevent slipping during maintenance.

Extended Service Intervals

M322C service and maintenance intervals have been extended to reduce machine service time, increase machine availability and reduce operating costs. Using Scheduled Oil Sampling analysis (S•O•SSM), hydraulic oil change intervals can be extended from 2000 hours to 4000 hours. Engine coolant change intervals are 12,000 hours with Cat Extended Life Coolant/Anti-freeze.

Scheduled Oil Sampling

Caterpillar has specially developed (S•O•SSM) Oil Sampling Analysis to help ensure better performance, longer life and increased customer satisfaction. It is a thorough and reliable early warning system which detects traces of metals, dirt and other contaminants in your engine, axle and hydraulic oil. It can predict potential trouble early avoiding costly failures. Your Caterpillar dealer can give you results and specific recommendations shortly after receiving your sample.

Electronic Technician

The electronic engine and machine controllers provide detailed diagnostic capability for service technicians. The ability to store active and intermittent indicators simplifies problem diagnosis and reduces total repair time,resulting in improved machine availability and lower operating cost.

Caterpillar Product Link System

The Product Link system includes a transceiver module (on-board the machine), office application PC software and a satellite communications network to track machine hours, location and warnings. Product Link simplifies maintenance scheduling, fleet management and product problem event tracking and diagnosis. (PL-321)

Environmentally Responsible Design

More Performance

The M322C is designed to provide more performance yet uses less fuel than ever before. This means more work done in a day, less fuel consumed and minimal impact on the environment.

Low Exhaust Emissions

The Cat 3056E used in the M322C is a low emission engine designed to meet US EPA non-road Tier 2 emission regulations.

Quiet Operation

The noise level inside the cab and as well the outside spectator sound are extremely low.

Automatic Engine Control

Automatic Engine Control (AEC) reduces engine rpm if no operation is performed, maximizing fuel efficiency and reducing sound levels.

Ozone Protection

To help protect the earth's ozone layer, the air conditioning unit uses only R-134a refrigerant which does not contain harmful chlorofluorocarbons (CFC's).

Biodegradable Hydraulic Oil

The biodegradable hydraulic oil (HEES™) is formulated to provide excellent high-pressure and high-temperature characteristics and is fully compatible with the all hydraulic components. HEES is fully decomposed by soil or water microorganisms, providing a more environmentally-sound alternative to mineral-based oils. This is available as an option.

Fewer Leaks and Spills

Lubricant fillers and drains are designed to minimize spills.

Longer Service Intervals

Working closely with your Caterpillar dealer can help extend service intervals for engine oil, hydraulic oil, axle oil and coolant meaning less required fluids and less disposal, all adding up to lower operating costs.

Complete Customer Support

Product Support

You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. You can save money with Cat remanufactured components.

Machine Selection

Make detailed comparisons of the machines you are considering before you buy. What are job requirements, machine attachments and operating hours? What production is needed? Your Cat dealer can provide recommendations.

Purchase

Look past the initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.

Customer Support Agreements

Cat dealers offer a wide variety of product support agreements, and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has videotapes, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training classes to help maximize the return on your machine investment.

Maintenance Services

Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•SSM analysis and Coolant Sampling and Technical Analysis help avoid unscheduled repairs.

Replacement

Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.

Standard Equipment

  • ELECTRICAL
    • Alternator, 55amp
    • Back-up alarm
    • Boom working light
    • Heavy duty maintenance free batteries
    • Horn
    • Main shut-off switch
    • Roading lights
  • ENGINE
    • Automatic engine speed control
    • Automatic starting aid
    • Cat 3056E DIT ATAAC U.S. EPA Tier 2 engine, turbocharged with air-to-air aftercooler
    • Muffler
  • HYDRAULICS
    • Cat XT-6™ ES hoses
    • Load-sensing plus hydraulic system
    • Manual work modes (economy, power, travel)
    • Oil cooler
    • Separate swing pump
    • Stick regeneration circuit
  • LANGUAGE DISPLAY MONITOR
    • Clock with 10 day backup battery
    • Filter/fluid change information
    • Gauges for fuel level, engine coolant temperature and hydraulic oil temperature
    • Headlights indicator
    • Indicator for engine dial setting
    • Pre-start level check for hydraulic oil, engine oil coolant
    • Turn signal indicator
    • Warning messages
    • Working hour information
  • OPERATOR STATION
    • Air conditioner with automatic climate control
    • Ash tray with cigarette lighter
    • Bolt-on FOGS capability
    • Bottom mounted parallel wiper and washer
    • Coat hook
    • Drink holder
    • Floor mat, washable
    • Fully adjustable suspension
    • Heater and defroster
    • Joysticks, adjustable
    • Left side console, tiltable
    • Light, interior
    • Literature holder
    • Low fuel indicator light
    • Openable two-piece front windshield
    • Parallel mounted top and bottom wiper and washer
    • Parking brake
    • Polycarbonate skylight
    • Positive filtered ventilation
    • Power supply, 12V-7A
    • Radio, AM/FM stereo (24V)
    • Retractable seat belt
    • Steering column, tiltable
    • Storage area suitable for a lunch box
    • Sunscreen
  • UNDERCARRIAGE
    • Heavy-Duty axles with advanced travel motor with adjustable braking force
    • Oscillating front axle with remote greasing
    • Pin-on design preparation for dozer blade and outriggers
    • Tool box in undercarriage
    • Tires, 11.00-20 16PR
    • Two-piece drive shaft
    • Upper carriage storage box
  • OTHER EQUIPMENT
    • Automatic swing brake
    • Door locks and caps locks with Caterpillar one-key security system
    • Lockable Tool Box in upper frame
    • Mirrors, frame and cab
    • Product Link ready

Optional Equipment

  • BOOMS AND STICKS
    • One-piece boom, 5.65 m (18 ft 6 in)
    • Variable adjustable boom (two piece), 5.44 m (17 ft 10 in)
    • 2.2 m (7 ft 3 in) stick
    • 2.5 m (8 ft 2 in) stick
    • 2.9 m (9 ft 6 in) stick
  • ELECTRICAL
    • Refueling pump
    • Rotating beacon on cab
    • Working lights, cab mounted (front and rear)
  • HYDRAULICS
    • Hammer valve
    • Hydraulic lines for quick coupler-boom and stick
    • Lowering control devices for boom and stick
    • Multi-function valve, provides up to 5 programmed tools and tool selection from the cab (including hammer function)
    • Proportional medium pressure function
    • Synthetic ester based biodegradable hydraulic oil
  • OPERATOR STATION
    • Comfort seat with seat heating and air suspension
    • Falling objects guard
    • Fixed cab riser 1200 mm (4 ft)
    • Fixed one-piece front windshield
    • Headrest
    • Travel speed lock
    • Vandalism guard
    • Visor, rain protection, polycarbonate
  • UNDERCARRIAGE
    • Dozer blade, front and/or rear mounted, with remote greasing
    • Optional tires
    • Outriggers, front and/or rear mounted
    • Second tool box for undercarriage
  • OTHER EQUIPMENT
    • Adjustable hydraulic sensitivity
    • Cat Machine Security System
    • Counterweight 4400 kg (9700 lb)
    • Custom paint
    • Joystick steering

View 360