The durable and reliable CS76 Vibratory Soil Compactors offer high compaction performance, speed and gradeability to maximize productivity.
Operating Weight - With Cab | — |
Compaction Width | — |
Gross Power | — |
The pod-style vibratory system, proven reliable on previous soil compactors, delivers superior compactive force while offering serviceability advantages.
Reliable dual amplitude selection and innovative design ensure precise performance.
Industry-proven Caterpillar technology designed to provide unmatched performance and reliability with ample power for the most demanding jobs.
Operating Weight - With Cab | — |
Weight - Drum with Cab | — |
Weight - Drum with ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Compaction Width | — |
Travel Speed - Maximum | — |
Turning Radius - Inside Drum Edge | — |
Static Linear Load - With Cab | — |
Ground Clearance | — |
Static Linear Load - With ROPS/FOPS | — |
Gross Power | — |
Engine Model | Cat C6.6 |
Drum Diameter | — |
Wheel Base | — |
Drum Width | — |
Overall Length | — |
Overall Width | — |
Height - With ROPS/FOPS or Cab | — |
Variable Frequency Option Range | 23.3-30 Hz (1,400-1,800 vpm) |
Centrifugal Force - Maximum | — |
Nominal Amplitude - Low | — |
Vibratory Frequency - Standard | — |
Centrifugal Force - Minimum | — |
Nominal Amplitude - High | — |
Tires | 23.1 × 26 8-ply flotation |
Fuel Tank Capacity | — |
The pod-style vibratory system, proven reliable on previous soil compactors, delivers superior compactive force while offering serviceability advantages.
Reliable dual amplitude selection and innovative design ensure precise performance.
Industry-proven Caterpillar technology designed to provide unmatched performance and reliability with ample power for the most demanding jobs.
Good tractive effort for outstanding productivity in demanding applications.
The exclusive dual pump propel system provides proven superior performance and machine control.
The one-piece sloped fiberglass hood design provides exceptional operator visibility and excellent service access.
Ergonomic design promotes maximum operator productivity while offering excellent visibility and unmatched comfort.
Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.
Improved air flow design minimizes dust clouds and eliminates hot air discharge on operator.
Optional padfoot shell kit enhances machine versatility and productivity, allowing it to work in either cohesive or semi-cohesive material.
Optional AccuGrade Compaction GPS Mapping and Measurement for Soil Compactors turns your operator into a soil compaction expert.
CS76 Soil Compactors continue to provide the exceptional reliability and serviceability that you've come to expect from Caterpillar.
Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.
Caterpillar backs your machine purchase with the best support system and personnel in the industry.
Data not available.