The Cat 323F LN is the perfect choice for contractors who need maximum production coupled with best-in-class fuel efficiency.
Engine Model | C4.4 ACERT |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | C4.4 ACERT |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine Power - ISO 14396 | 122 kW/164 hp/166 PS |
Net Power - SAE J1349 | 120 kW/161 hp/163 PS |
Note (2) | Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. |
Emissions | The 323F LN meets Stage IV emission standards. |
Note (3) | Power rating at 1,800 rpm. |
Note (1) | No engine power derating required below 3000 m altitude. |
Operating Weight | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
DEF Tank Capacity | — |
Final Drive | — |
Swing Speed | — |
Maximum Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed - High | — |
Maximum Gradeability | 35°/70% |
Main System - Maximum Flow - Total | — |
Maximum Pressure - Equipment | 35/38 MPa (5076/5511 psi) |
Pilot System - Maximum Flow - Total | — |
Pilot System - Maximum Pressure | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
ISO 6395 - Exterior Sound Power Level | — |
ISO 6396 - Operator Sound Pressure Level | — |
Counterweight Clearance | — |
Tail Swing Radius | — |
Handrail Height | — |
Counterweight Clearance | — |
Ground Clearance | — |
Shipping Length | — |
Shipping Height | — |
Transport Width - 500 mm (20 in) Shoes | — |
Note | *With 1.3 m3 bucket and 500 mm shoe. |
Handrail Height | — |
Track Gauge | — |
Transport Width - 500 mm (20 in) Shoes | — |
Track Gauge | — |
Note | *With 1.3 m3 bucket and 500 mm shoe. |
Track Length | — |
Length - Center of Rollers | — |
Track Length | — |
Ground Clearance | — |
Shipping Length | — |
Tail Swing Radius | — |
Shipping Height | — |
Length - Center of Rollers | — |
Counterweight Clearance | — |
Shipping Height | — |
Transport Width - 500 mm (20 in) Shoes | — |
Transport Width - 500 mm (20 in) Shoes | — |
Note | *With 1.3 m3 bucket and 500 mm shoe. |
Maximum Reach - Ground Line | — |
Maximum Reach - Ground Line | — |
Maximum Digging Depth | — |
Minimum Loading Height | — |
Maximum Loading Height | — |
Maximum Cutting Height | — |
Maximum Vertical Wall Digging Depth | — |
Maximum Reach - Ground Line | — |
Minimum Loading Height | — |
Maximum Loading Height | — |
Maximum Cutting Height | — |
Maximum Digging Depth | — |
Maximum Vertical Wall Digging Depth | — |
Note (2) | **Long narrow undercarriage, VA boom, R2.9 m stick, GD 1.3 m3 bucket and 500 mm TG shoes. |
Note (1) | *Long narrow undercarriage, Reach boom 5.7 m, R2.5 m stick, GD 1.3 m3 bucket and 500 mm TG shoes. |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Data not available.