Engineered for demanding work, the D6R Series III is designed to be productive in a variety of applications. It keeps material moving with the reliability and low operating costs you expect from Caterpillar machines.
Engine Model | C9 ACERT |
Flywheel Power | — |
Operating Weight | — |
The comfortable operator's station provides an excellent viewing area to the blade and rear of the machine for maximum operator productivity. Controls are low effort and easy to reach.
ACERT Technology works at the point of combustion to optimize engine performance and provide low exhaust emissions. Matched with the torque divider and power shift transmission, it provides years of dependable and efficient service.
The electronically controlled power shift transmission and differential steering work together with the new C9 ACERT engine for maximum efficiency.
Engine Model | C9 ACERT |
Flywheel Power | — |
Gross Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine Model | C9 ACERT |
1.0 Forward | — |
2.0 Forward | — |
3.0 Forward | — |
1.0 Reverse | — |
2.0 Reverse | — |
3.0 Reverse | — |
Fuel Tank | — |
Cooling System | — |
Engine Crankcase | — |
Power Train | — |
Final Drive - Each | — |
Roller Frames - Each | — |
Pivot Shaft Compartment | — |
Hydraulic Tank | — |
Operating Weight | — |
Shipping Weight - XW A | — |
Operating Weight - LGP S | — |
Length - Track on Ground | — |
Ground Clearance | — |
Track Gauge | — |
Height | — |
Shoes/Side | 41 |
Shoes/Side - LGP | 45 |
Grouser Height | — |
Pitch | — |
Ground Clearance | — |
Track Gauge - LGP | — |
Ground Contact Area | — |
Tilt Cylinder Flow | — |
Ripper Cylinder Flow | — |
Blade Type | A |
XL VPAT - Blade Capacity | — |
XW SU - Blade Width | — |
XW A - Blade Capacity | — |
Weight - With One Shank | — |
Type | Fixed Parallelogram |
Number of Pockets | 3 |
Overall Beam Width | — |
Beam Cross Section | 216 x 254 mm 8.5 x 10 in |
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole | — |
Maximum Penetration | — |
Maximum Penetration Force | — |
Pry-Out Force | — |
Weight - Each Additional Shank | — |
Winch Model | PA 56 |
Oil Capacity | — |
Increased Tractor Length - LGP | — |
Drum Diameter | — |
Drum Width | — |
Flange Diameter | — |
Ferrule Size (O.D. × Length) | 54 x 67 mm 2.10 x 2.63 in |
ROPS/FOPS | ROPS meets criteria SAE J395, SAE 1040 MAY 94, ISO 3471-1994/FOPS meets ISO 3449-1992 Level II |
Cab | Meets appropriate standards as listed below. |
Brakes | Brakes meet criterion SAE J/ISO 10265 MAR99 |
The comfortable operator's station provides an excellent viewing area to the blade and rear of the machine for maximum operator productivity. Controls are low effort and easy to reach.
ACERT Technology works at the point of combustion to optimize engine performance and provide low exhaust emissions. Matched with the torque divider and power shift transmission, it provides years of dependable and efficient service.
The electronically controlled power shift transmission and differential steering work together with the new C9 ACERT engine for maximum efficiency.
Caterpillar offers technology options such as Product Link and AccuGrade® Control System that provide greater accuracy, higher productivity, lower operating costs and more profitability.
With the elevated sprocket design, the final drives are located above the work area, isolating them from ground induced impacts. The different undercarriage configurations allow the machine to be matched to the application needs.
A heavy, strong and durable mainframe, strong case steel castings and reinforced frame rails provide durable support to the undercarriage, elevated final drives and other integral frame components.
Caterpillar® offers a variety of work tools to equip your D6R Series III with the versatility needed to accomplish the job quickly and efficiently.
Major components have a modular design for excellent serviceability and fast in-field component exchange.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement – helping get the best return on investment.
Data not available.