The 352F is built to take on your up-close and far-out excavating tasks. The 52-ton machine features a variable gauge undercarriage that retracts for transport and expands to help increase stability and lift capability, particularly helpful when you do a lot of work over the side. Where the real power comes in is through the integrated engine, hydraulic, and work tool systems. You can move tons of material – literally – every hour, on the hour, all day long with a great deal of speed, precision, and efficiency.
Engine Model | Cat® C13 ACERT™ |
Net Flywheel Power | — |
Operating Weight | — |
Following are the built-in benefits and available options that make 352F an outstanding performer and an excellent choice for your line of work:
Engine Model | Cat® C13 ACERT™ |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power - SAE J1995 - Metric | 322 kW (438 PS) |
Power - ISO 9249 - Metric | 311 kW (423 PS) |
Power - ISO 14396 - Metric | 317 kW (431 PS) |
Operating Weight | — |
Maximum Weight | — |
Minimum Weight | — |
Number of Carrier Rollers - Each Side | 3 |
Number of Shoes - Each Side | 52 |
Number of Track Rollers - Each Side | 9 |
Track Options | 600 mm/700 mm/900 mm (23.6 in/27.6 in/35.4 in) |
Swing Speed | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Maximum Gradeability | 30°/70% |
Boom Cylinder - Stroke | — |
Maximum Pressure - Equipment | — |
Maximum Pressure - Pilot System | — |
Maximum Flow - Pilot System | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
TB Family Bucket Cylinder - Stroke | — |
Stick Cylinder - Stroke | — |
Maximum Flow - Swing System | — |
TB Family Bucket Cylinder - Bore | — |
Boom Cylinder - Bore | — |
Stick Cylinder - Bore | — |
Maximum Flow - Main System | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Maximum Flow - Auxiliary Circuit - Medium Pressure | — |
UB Family Bucket Cylinder - Stroke | — |
UB Family Bucket Cylinder - Bore | — |
Maximum Flow - Auxiliary Circuit - High Pressure | — |
Fuel Tank Capacity | — |
Cooling System | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic Tank Oil | — |
Engine Oil - With Filter | — |
Hydraulic System Oil - Including Tank | — |
DEF Tank | — |
Operator Sound Pressure Level - ISO 6396:2008* | — |
Exterior Sound Power Level - ISO 6395:2008* | — |
Note | * As per European Union Directive 2000/14/EC as amended by 2005/88/EC. |
Brakes | ISO 10265 |
Cab/FOGS | SAE J1356 |
Cab - ROPS | ISO 12117-2 |
DEF | ISO 22241 |
Following are the built-in benefits and available options that make 352F an outstanding performer and an excellent choice for your line of work:
Data not available.