Building on the success of the F Series, Cat Backhoe Loaders now incorporate the latest in clean engine emissions technology, which meets EU Stage IIIB emission standards. With a host of new features that deliver improved fuel economy, introduced with the new electronic engine, and unobstructed visibility thanks to an A-post mounted exhaust stack, this is no mere engine update.
Power - Net | — |
Operating Weight - Nominal | — |
Operating Weight - Maximum | — |
Power - Net | — |
Engine Model | Cat C4.4 ACERT |
Peak Torque - 1,400 rpm - 74.5 kW/101 hp | — |
Rated Power (Optional) - 2,200 rpm - Net - ISO 9249 | — |
Displacement | — |
Rated Power (Standard) - 2,200 rpm - Net - ISO 9249 | — |
Net Torque Rise - 1,400 rpm - 74.5 kW/101 hp | — |
Peak Torque - 1,400 rpm - 82 kW/111 hp | — |
Rated Power (Optional) - 2,200 rpm - Gross - ISO 14396 | — |
Net Torque Rise - 1,400 rpm - 82 kW/111 hp | — |
Rated Power (Optional) - 2,200 rpm - Net - 80/1269/EEC | — |
Rated Power (Standard) - 2,200 rpm - Net - 80/1269/EEC | — |
Rated Power (Standard) - 2,200 rpm - Gross - ISO 14396 | — |
Bore | — |
Stroke | — |
Operating Weight - Nominal | — |
Operating Weight - Maximum | — |
Multi Purpose Bucket - Without Fold-Over Forks | — |
Multi Purpose Bucket - With Fold-Over Forks | — |
Counterweights - Light | — |
Minimum Counterweight Recommendations - Standard Stick - General Purpose | — |
Counterweights - Medium | — |
Minimum Counterweight Recommendations - Extendible Stick - General Purpose | — |
Multi Purpose Bucket | — |
Minimum Counterweight Recommendations - Extendible Stick - Multi Purpose | — |
Extendible Stick - Excludes Front Counterweight | — |
Counterweights - Heavy | — |
Operating Weight | — |
Minimum Counterweight Recommendations - Standard Stick - Multi Purpose | None |
Machine Weight - Range | 7620-10 817 kg (16,799-23,847 lb) |
Auto-Shift | — |
Air Conditioning | — |
Ride Control | — |
System Pressure - Loader | — |
System Pressure - Backhoe | — |
Pump Capacity | 156 L/min @ 2,200 rpm (41.2 gal/min @ 2,200 rpm) |
Type | Load-sensing, closed-center system. |
Pump Type | Variable-flow, axial-piston |
Turning Circle | Inner Wheel Not Braked (4WD) |
Cylinder, One (1) AWD - Rod Diameter | — |
Cylinder, One (1) AWD - Bore | — |
Cylinder, One (1) AWD - Stroke | — |
Turning Circle - Outside Widest Loader Bucket | — |
Turning Circle - Outside Front Wheels | — |
Type | Front Wheel |
Power Steering | Hydrostatic |
Digging Depth - SAE Maximum - E-Stick Extended - 4.26 m | — |
Digging Depth - SAE Maximum - E-Stick Retracted - 4.26 m | — |
Digging Depth - SAE Maximum - E-Stick Extended - 4.87 m | — |
Digging Depth - SAE Maximum - Standard Stick | — |
Digging Depth - SAE Maximum - E-Stick Retracted - 4.87 m | — |
Fuel Tank | — |
Transmission - Power Shuttle - AWD | — |
Front Axle (AWD) - Wheel End/Final Drive - Volume per Side | — |
Cooling System - With Heater | — |
Rear Axle (Rigid/Steerable) - Wheel End/Final Drive (Volume per Side) | — |
Engine with Oil Filter | — |
Rear Axle (Rigid/Steerable) - Center Housing | — |
Hydraulic System | — |
Front Axle (AWD) - Center Housing | — |
Hydraulic Tank | — |
Forward - 1st | — |
Forward - 2nd | — |
Reverse - 2nd | — |
Reverse - 1st | — |
Forward - 3rd | — |
Reverse - 4th | — |
Reverse - 3rd | — |
Forward - 4th | — |
Forward - 4th | — |
Forward - 1st | — |
Reverse - 2nd | — |
Forward - 2nd | — |
Reverse - 1st | — |
Reverse - 3rd | — |
Forward - 3rd | — |
Forward - 5th | — |
FOPS | FOPS (Falling Objects Protective Structure) offered by Caterpillar for this machine meets FOPS criteria ISO 3449:1992. |
ROPS | ROPS (Roll Over Protective Structure) offered by Caterpillar for this machine meets ROPS criteria ISO 3471:1994. |
ROPS/FOPS | Standard |
Standard Air Suspension Seat | included |
2 Rear Side Fixed Windows | included |
8 Working Lights (4 Front, 4 Rear) | included |
RH Opening Door with Opening Window | included |
Steering Wheel Knob | included |
Internal Power Socket | included |
Cab Heater | included |
LH Storage Console | included |
Cab Air Conditioning | optional |
Premium Gauge Cluster | included |
Radio Ready Headliner | included |
Vandal Guard | included |
Sun Visor | included |
Beacon Socket (2) | included |
Full Glazing | included |
Tilt Steering Column | included |
Floor Mat | included |
Exterior Rearview Mirror | included |
Auto-Up Stabilizers | included |
Seat Belt (50 mm) | included |
LH Opening Door with Opening Window | included |
Floor Mat | included |
8 Working Lights (4 Front, 4 Rear) | included |
Seat Belt (50 mm) | included |
Premium Gauge Cluster | included |
Beacon Socket (2) | included |
Vandal Guard | included |
Steering Wheel Knob | included |
Cab Heater | included |
Tilt Steering Column | included |
Full Glazing | included |
Radio Ready Headliner | included |
LH Storage Console | included |
Cab Air Conditioning | optional |
Auto-Up Stabilizers | included |
Deluxe Air Suspension Seat | included |
Sun Visor | included |
RH Opening Door with Opening Window | included |
2 Rear Side Opening Windows | included |
Exterior Rearview Mirror | included |
Internal Power Socket | included |
LH Opening Door with Opening Window | included |
Net Power - 2,200 rpm - ISO 9249 | — |
Gross Power - 2,200 rpm - ISO 14395 | — |
Gross Power - 2,200 rpm - ISO 14395 | — |
Net Power - 2,200 rpm - ISO 9249 | — |
Delivering up to 5% fuel savings, faster control response, and accurate hydraulic fluid management.
Enhanced machine monitoring tracks faults, displaying fault codes on the new LCD display screen. By detailing the fault code, your dealer will be fully aware of the issue, ensuring they have the correct parts for the job, getting you back to work as quickly as possible.
Easy interchanging of backhoe work tools, the new powered coupler engages tools hydraulically, so you can switch tools from the comfort and safety of the seat.
With a 16% increase in fuel efficiency and 11% higher average speed, the lock-up torque converter is an invaluable addition for those traveling between sites.
A 2.4:1 torque converter in the 432F delivers up to 14% greater pushing power and improved roading and hill climbing performance when compared to its predecessor.
Our proven engines are tried and tested in the harshest environments. Dependant on regional requirements, our machines can be equipped to handle extreme cold and extreme heat (up to 50° C).
A dry type axial air cleaner with an integral precleaner and automatic integrated dust ejection system extends the life of the air filter when working in dusty conditions, reducing service time and costs.
Having somewhere to keep your tools is important on any machine, and that is why on the 432F we provide plenty of storage space in a secured external storage box.
A large 160 L non-metallic fuel tank in combination with the Cat engine and efficient hydraulic system ensures longer periods between fill ups and less inconvenience. The composite material prevents rust forming in the tank, protecting fuel injection components.
Meeting the new EU Stage IIIB emission standards, our new electronic C4.4 ACERT engine delivers a host of features and improvements.
For operators looking for more power, the C4.4 ACERT engine delivers up to 82 kW (111 hp), and 10% more torque.
Service free diesel particulate filter requires no operator interaction, with built-in self-cleaning. That's just one less thing to think about.
Reduces engine speed automatically to low idle when the system detects an operator hasn't engaged the controls for a short period, reducing fuel consumption.
Engage instant engine low idle at the touch of a button, reducing fuel consumption if waiting on a truck, or reduce engine speed to communicate. Simply tap to go again.
The heavy duty Cat axles fitted to the 432F have been designed to be used in the most arduous of conditions and the rear axle Differential Lock ensures that traction is maintained in all types of ground conditions.
Assisted brakes provide less pedal effort, for safer, more efficient braking. Dual brake pedals can be split for braking in tight corners.
This optional five-speed transmission will perfectly match itself to the application, carefully selecting the appropriate gear whether you're driving between job sites or charging into hard bank. To take full control of any situation, you can choose to select a gear manually with a simple twist of a hand lever. The spacing of the gears optimizes shift comfort, for exceptionally smooth acceleration.
For smooth and precise control of the backhoe, the joystick controls, fitted as standard on the 432F, are the perfect solution for those looking for premium comfort.
The joysticks are pod-mounted, with two location positions. Sit back in comfort with the controls by your side, or lean forward with the controls for a view of the trench close-up to the machine.
Switch between 2 wheel drive (2WD) and all wheel drive (AWD) using the three position drive selector. A third mode, 2WD with all wheel braking, activates AWD when braking and returns to 2WD when brake pedal is released, ensuring positive braking effort in hazardous driving conditions, and reduces tire wear.
The pattern selector switch, located in the cab, lets you change from an excavator to a backhoe control pattern simply by pressing a button. This lets you select the pattern you are most comfortable with so you can be more productive.
The major interface between the machine and the operator, the air suspension seat, fitted as standard, provides the operator with a comfortable working platform to ensure high levels of productivity with the minimum of fatigue.
The 432F can be equipped with a powerful air conditioning system, which ensures the operator stays cool when working in warm temperatures. The ventilation system also provides plenty of demisting, defrosting and heating capability.
Designed with performance in mind, the 432F has higher breakout forces, load over height and reach, making life easier for you when truck loading or shoveling. Parallel Lift Loader arms offer self-leveling as standard, providing safe lifting of any palletized load. Versatility is enhanced with the choice of a General Purpose or Multi Purpose bucket, and visibility is excellent, the lower hood line enabling a clear line of sight to the top of the bucket.
The Cat proven Ride Control system is an option designed to reduce machine pitching and bouncing giving operators a smooth ride in all applications, including load and carry, roading, or simply moving around the job site. The system is engaged by a switch on the front console.
The 432F is equipped with a Return-to-Dig system, as standard. This system reduces loading cycle times by bringing the loader bucket back to the dig position automatically when lowering the arms. By the time the loader arms have been lowered to ground level, the bucket is in the correct position ready for the next load.
The 432F is available with an optional loader quick coupler, allowing greater loader versatility with a wide range of Cat work tools increasing machine utilization on any work site.
Whether close-up truck loading on a single road carriageway, or digging over obstacles such as walls, the 432F backhoe tackles the toughest jobs with ease. Combine the versatility with the powerful breakout forces, the controllability of the load sensing, flow-sharing hydraulic system and the 432F is capable of producing high levels of productivity with the minimum of operator effort. The boom is a narrow design, ensuring maximum visibility to the work tool.
The 432F is available with an optional extendible stick that increases dig depth and reach capability increasing the machines versatility and utilization. A sliding inner section design keeps the wear pads out of the dirt, extending adjustment and replacement intervals. Auxiliary lines, for operating work tools, have been routed so that they are protected from damage when working in the narrowest of trenches.
Designed to make necessary maintenance easier to perform, the F Series cast slider frame has exterior lock clamps, with no backhoe disassembly needed when servicing. The Swing Frame/Boom Foot pins have replaceable bushings in the bores. The 432F is equipped with Cat Cushion Swing, which enables very fast trenching by damping the boom oscillation down when returning to trench with the hoe.
Provides a hydraulic service to enable the operator to easily position the backhoe across the full width of the H-frame without the need to place the bucket on the ground. Ideal for use in utility applications such as gas, electrical, telecoms, etc.
It's rare that you'll be working at full production 100% of the time. So why should the machine be working flat out, using more fuel, making more noise, and increasing wear? The 432F has a load-sensing, closed center hydraulic system, which actively matches hydraulic power and flow to meet the demand needed by the task being performed. So whether you're trenching at full force, or delicately digging around services, you are in total control. As there is minimal demand on the system unless needed, there are less parasitic power losses, unlocking the true potential of the engine - providing better loading and roading performance.
The 432F features flow-sharing hydraulic valves, ensuring that the correct flow of oil reaches the implement cylinders, providing greater control and eliminating oil starvation when operating multiple functions, such as grading with the backhoe.
The 432F is equipped with a highly efficient variable displacement piston pump. Reliable high performance hydraulic hose is constructed from two strong steel braided layers and O-Ring face seal fittings provides a robust system ensuring excellent durability and resistance to damage from pressure spikes and hydraulic pulsing.
The Backhoe Loader can be found in many different applications, and sometimes a bucket just won't do. Discuss your needs and wants with your dealer, and they will be able to recommend the right tool for the right application, giving you a tailored machine that's perfectly matched to your needs.
General Purpose and hydraulic Multi Purpose buckets are either Pin-on mounted or attached to the quick coupler. They can be fitted with either cutting edge or bolt on teeth. MP buckets are optional with fold over pallet forks.
For different soil types and digging applications there are multiple bucket designs available, including; Standard Duty, Heavy Duty, High Capacity and Extreme Service (Rock) Buckets. Either bolt on teeth or weld on adapters with pin on teeth can be fitted. Ditch Cleaning, Cribbing and Trapezoidal Buckets are also available.
The Cat Auger is designed for drilling holes in the earth for a wide variety of applications. A wide variety of Auger bits and drive systems are available, to provide you with the best tool for the job.
The Cat Cold Planer is designed for both asphalt and concrete planing work, having features like depth control and self-leveling.
The Cat Vibratory Plate Compactor can be used to compact soil, sand or gravel in trenching and sloping applications prior to pouring concrete or laying asphalt.
Cat Hydraulic Hammers are designed to break up concrete, asphalt or rock and deliver constant power when operated. Silenced options are available to meet with local regulations.
Make light work of daily checks, with the remodeled front nose, which swings open to reveal a hinged cooling pack for debris removal, keeping cooling performance to an optimum. All daily check points such as; fill points, air cleaner, washer bottles, indicators etc. are found above the engine bay, accessed with a simple release of the engine hood, removing the stresses of access in-and-amongst the engine bay. Sealed for life axles and driveshafts remove the need for operators to grease the time-consuming, awkward areas below the machine. Daily maintenance, which can be a chore for the busy operator, is kept to a minimum on the 432F.
The stabilizers and backhoe are designed to allow all wear pad adjustment to be done in-situ, using a simple adjustment mechanism. When wear pad adjustment is necessary, the adjustment bolts are easy to access, taking minutes to adjust, without the need for disassembly.
All Cat filters are vertically mounted for spill free servicing and reduced oil contamination. These low micron filters remove microscopic particles from the oil, keeping the engine, transmission and hydraulic system running smoothly for years.
The 432F is protected by an undercoat of electro-deposited (E-Coat) primer, which completely seals each metallic component and offers a superlative degree of protection from damage and corrosion. Coupled with the high solids polyurethane top coat, the 432F will remain in prime condition for longer, ensuring optimum resale value.
Your Cat dealer can offer a comprehensive range of CSA's which can be individually tailored to suit your finances and requirements. Dealers can offer a range of options from a full Preventative Maintenance with S·O·SSM package to a Parts Only CSA. Protect your valuable investment and know exactly what your monthly payments will be to help you run your business.
Have you explored the range of options available from your dealer to finance your machine? They can offer a selection of attractive packages tailored exactly to your requirements.
Your dealer can help guide you with your machine purchase decision, based on your requirements and help keep operating costs to a minimum. Is the machine you have in mind exactly the best for your job, or could other attachments be more suitable?
Your Cat dealer will be able to provide the Cat S·O·S. This enables your dealer to analyze wear before problems arise, so that premature failure can be avoided, and corrective action can take place to reduce costs and downtime.
Data not available.