The Cat® 313F excavator is a reliable and versatile solution for your light to medium duty applications.
Engine Model | C4.4 ACERT |
Flywheel Power | — |
Maximum Drawbar Pull | — |
Engine Model | C4.4 ACERT |
Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power - SAE J1995 | 74.4 kW (100 hp/101 PS) |
Net Power - SAE J1349 | 68.5 kW (92 hp/93 PS) |
Power - ISO 14396 | 74.4 kW (100 hp/101 PS) |
Maximum Operating Weight | — |
Minimum Operating Weight | — |
Swing Speed | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Maximum Pressure - Travel | — |
Main System - Maximum Flow - Total | — |
Pilot System - Maximum Pressure | — |
Pilot System - Maximum Flow | — |
Maximum Pressure - Swing | — |
Maximum Pressure - Equipment | — |
Cooling System | — |
Final Drive - Each | — |
Hydraulic System Oil - Including Tank | — |
Engine Oil - With Filter | — |
Fuel Tank Capacity | — |
ISO 6395 - Exterior Sound Power Level | — |
ISO 6396 - Operator Sound Pressure Level | — |
Length - Center of Rollers | — |
Cab Height - With Top Guard | — |
Tail Swing Radius | — |
Transport Width - 700 mm (28 in) Shoes | — |
Cab Height | — |
Shipping Length | — |
Shipping Height | — |
Counterweight Clearance | — |
Note | *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. |
Track Gauge | — |
Ground Clearance | — |
Track Length | — |
Maximum Reach - Ground Level | — |
Minimum Loading Height | — |
Maximum Vertical Wall Digging Depth | — |
Note | *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. |
Maximum Digging Depth | — |
Maximum Loading Height | — |
Maximum Cutting Height | — |
Bucket Digging Force - ISO | — |
Bucket Digging Force - SAE | — |
Stick Digging Force - SAE | — |
Stick Digging Force - ISO | — |
Note | *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Data not available.