247BNon-Current

247B - 2003, Tier 2, NACD, APD

Overview

The Caterpillar Multi Terrain Loader, with its many work tool options, is a highly versatile, compact construction machine. It is designed to deliver traditional Cat reliability and productivity in the toughest working conditions.

Benefits & Features

Operator Station

Rubber Track Undercarriage

High Performance Power Train

  April 5, 2024

Specifications

Units: 

Benefits & Features

Operator Station

Low Effort Machine Controls

    Ergonomic, pilot hydraulic controls give operators precision control of the Cat Multi Terrain Loader with minimal effort. The right joystick controls loader up/down and tilt control and the left joystick controls forward and reverse travel speed plus direction. Both joysticks use an intuitive "S" control pattern. Optional deluxe joysticks now provide more auxiliary controls than before, using positive-action buttons to provide precision fingertip control of many machine functions, including:
    • Proportional work tool hydraulics
    • Work tool electricalBasic and Deluxe joystick functions include:
    • One-touch continuous auxiliary hydraulic flow
    • Momentary auxiliary hydraulic flow

Cab Conveniences

Long hours in the Cat Multi Terrain Loader are made easier by many standard conveniences including a 12 volt DC power socket. Side, sliding windows offer protection from the elements and allow fresh air ventilation. Redesigned side windows are removable for easy cleaning. Cabs with the door option installed feature a new, automatic lock-out switch that prevents accidental damage by disabling the loader functions when the door is open.

High-Efficiency Climate Controls

Operating in extreme temperatures can be more comfortable with the optional cab air conditioner and heater installed. Airflow is increased up to 83 percent and is now directed through six adjustable vents. Twice as many vents makes defrosting the optional front door and side windows easier. The heater and air conditioner can be ordered separately or together.

Instrumentation

Cat Multi Terrain Loader instrument panels and gauges are simple, easy to use and reliable. Bright indicator lights and audible warnings signal any critical system situation. Positive feel switches, with status lights, control most on/off functions. An engine air cleaner restriction indicator is now in the cab for easier monitoring.

Visibility

Operating ease and productivity are enhanced on the Cat Multi Terrain Loader with excellent visibility. The wide cab opening offers an exceptional view of the work tool. The sloped angle of the engine compartment allows excellent visibility to the rear of the machine. A new, standard convex rearview mirror option gives the operator a panoramic view of the machine's rear and sides. In addition, for better visibility in low-light conditions, the standard forward lights are now adjustable 10 degrees in any direction.

Access/Egress

The Cat Multi Terrain Loader cab is designed to make machine operation simple, productive and comfortable. Getting in and out of the cab is easy through a wide opening with three point grab irons and skid-resistant steps. Tilt cylinders are neatly located under the lift arms so not to interfere with operator access and egress. Plenty of uncluttered floor space makes stepping into the cab even easier.

Cab Packages

Several cab packages and options are available. The standard cab offers features such as an adjustable contoured seat, cushioned armbar, dual throttle controls, pilot operated joysticks, 12-volt DC power socket and optional cup holder.

Rubber Track Undercarriage

Rubber Track Undercarriage

The rubber track undercarriage transfers machine weight to the ground through 24 wheeled contact points. Machine weight is evenly distributed throughout the track.

Large Contact Area

The large ground contact area helps maximize traction and minimize ground pressure.

Positive Track Drive

The elevated internal positive track drive keeps drive components away from ground debris.

Durable Rubber Track

The rugged, durable rubber track is lightweight and pliable, yet reinforced with high tensile strength cords.

Torsion Axles

Heavy-duty torsion axles suspend each side of the undercarriage from the machine frame and are shock-absorbing.

High Performance Power Train

Cat Diesel Power

The heart of the Cat Multi Terrain Loader power train is the Caterpillar 3024C Turbo diesel engine. This rugged, reliable, four cylinder engine offers aggressive performance and a fast torque curve for quick response. It is also a low emission engine, fully U.S. EPA Tier 2 and EU Stage II compliant.

Dual Engine Throttle Controls

The hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring consistent engine speed - such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.

Anti-Stall Feature

The anti-stall system on the Cat Multi Terrain Loader allows maximum power to the tracks while minimizing engine stalling. This system helps maximize productivity for experienced operators and makes it easier for novice operators to become productive.

Closed-Loop, High Output Hydrostatic System

The dual, closed-loop, axial piston hydrostatic pumps are driven directly off the engine. The pumps provide pressure and flow to two fixed displacement motors that power the final drive motors, driving the tracks. No chains are used.

Advanced Hydraulic System

Power and Reliability

Maximum power and reliability are built into the Cat Multi Terrain Loader hydraulic system. In addition to providing power to drive the tracks, this system also provides the loader lift and tilt functions, powers the auxiliary circuit to drive work tools and drives the engine cooling fan.

Hydraulic Pumps

The hydraulic pumps are driven off the engine for maximum hydraulic performance and reliability - no belts are used. Pumps are fixed-displacement and provide 60 L/min (15.6 gal/min) at high idle. Maximum system pressure for the loader and auxiliary circuit is 23 000 kPa (3,335 psi). Control of the loader lift and tilt functions is by hydraulically-operated joystick controls for low effort and precise operation.

Auxiliary Hydraulics

Standard auxiliary hydraulics to power work tools is available through quick connect hydraulic couplings that are rigidly mounted to the loader arm. The Caterpillar line of high pressure XT™ ES hoses and O-ring face seals help assure a leak-free system.

Reliability and Cleanliness

Hydraulic system reliability and cleanliness are improved by using single components in place of multiple components, such as the monoblock hydraulic valve and monoblock pumps. Fewer leak points improve reliability and result in a cleaner machine. In addition, hydraulic oil flows through a 5-micron spin-on filter. A filter restriction indicator is located in the operator station. A 74-micron screen in the hydraulic tank prevents larger debris from entering the system and causing damage to the hydraulic components.

Hydraulic Oil Cooler

A high-efficiency hydraulic oil cooler lets the Cat Multi Terrain Loader work longer and harder in higher ambient temperatures, even when using continuous high flow work tools. The high capacity hydraulic oil reservoir also helps keep operating temperatures lower.

Structures

Chassis

E-Coat Protection

Main Frame

Lower Main Frame

Upper Main Frame and Lift Arms

Loader Linkage

Self-Leveling

Rear Structures

Quick Coupler and Cat Work Tools

Quick Coupler

    Work tools can be changed quickly and easily with the Cat Multi Terrain Loader's quick coupler system. The universal coupler interface features:
    • Low profile side plate designed for optimum match to work tools and minimal material packing
    • Opposing wedges ensure a tight tool fit, even after years of use
    • Rugged design and large contact area absorbs loads and minimizes stress
    • Vertical pins are chrome plated and lubricated for smooth engagement and prevention of corrosion
    • Coupler allows excellent visibility to work tools and unobstructed entry and exit to the cab
    The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles.An optional hydraulic quick coupler is also available and allows engagement and disengagement of work tools without the operator needing to exit the machine. Control of the coupler by use of a rocker switch inside the cab makes work tool changes quicker and easier.

Cat Work Tools

    Cat Work Tools extend the versatility of the Cat Multi Terrain Loader. Designed and built for optimum performance and durability, these tools deliver high productivity, long service life and excellent value:
    • Angle Blades
    • Augers
    • Backhoes
    • Brooms
    • Buckets - Dirt - General purpose - Grapple - Light material - Multi purpose - Utility
    • Cold planers
    • Compactor, vibratory
    • Hammers
    • Landscape rakes
    • Landscape tillers
    • Material handling arm
    • Pallet forks
    • Snowblower
    • Stump grinder
    • Trenchers
    • Wheel saw

Serviceability

Service Access

The rear door opens 90 degrees for easy access to both sides of the in-line (lengthwise) mounted engine.

Filters

All filters are easily accessible, which makes routine service quicker and virtually spill-free.

Cooling System

The radiator, hydraulic oil cooler and grill tilt up to increase access to the cooling system during maintenance and allows easier cleaning of debris from between the grill and cooling package. The cooling fan is hydraulically-driven for quieter operation and to eliminate the service and maintenance that comes with belt driven fans.

Easy Tilting Cab

The machine cab can now be tilted rearward by an individual using a single tool. The cab is held in place by a self-latching mechanism. When the cab is tilted back, all hydraulic pumps, motors, valves, lines and fuel tank are accessible for quicker, easier service.

Removable Belly Pan

A removable belly pan section in the floor of the machine's lower frame provides excellent access for periodic cleaning.

Electrical and Hydraulic Lines

Cleaner routing of electrical and hydraulic lines compared to former models improves reliability and simplifies service.

Maintenance Points

Maintenance points are grouped in easily accessible locations.

Caterpillar Scheduled Oil Sampling (S·O·SSM)

The scheduled oil sampling valves are standard to allow regular monitoring of the engine and hydraulic oil quality.

Other Standard Service Features

    The following help make servicing fast and easy:
    • Easy access to battery, air filter and single engine belt
    • Sight glasses on hydraulic tank and radiator allow quick, easy level checks
    • Air filter restriction indicator now located inside the operator station
    • Ecology drains simplify changing engine and hydraulic oil
    • Grease fittings are countersunk to prevent damage
    • Extended life coolant and 250-hour engine oil change intervals

Customer Support

Machine Selection

With five different Cat Multi Terrain Loaders to choose from, selecting the right machine is easy when you consult your Caterpillar dealer. Your dealer helps you make detailed machine comparisons before you purchase.You can also build the machine that is right for you. Go on-line anytime to review the full range of features and options available using the Build and Quote application on your Cat dealer's website or www.cat.com.

Purchase Options

Purchase options let you look beyond the initial machine price. With your Cat dealer, you can review available financing options plus look at day-to-day operating costs. You can also look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the life of the machine.

Customer Support Agreements

Customer Support Agreements offer you a variety of service and maintenance options that can be customized to best fit your specific needs. These can cover the entire machine and included work tools to help protect your investment.

Machine Support

Machine support is one of your Cat dealer's primary goals. Nearly all parts are available at your Cat dealer. If not, your dealer can use the Caterpillar worldwide computer network to find the closest in-stock parts to minimize machine downtime. Your Cat dealer can also save you money by suggesting Cat Remanufactured parts that carry the same warranty as new but with savings of 40 to 70 percent.

Service Plans

Maintenance Service Plans help you manage machine maintenance. Choose from a wide range of maintenance plans and services at the time you purchase a machine. Repair option plans guarantee the cost of repairs up front. Diagnostics programs such as Scheduled Oil Sampling, Coolant Sampling and Technical Analysis help you avoid downtime and unscheduled repairs.

Training

Operator training by Cat dealers can improve your operator's techniques and help boost your profits. Your Cat dealer also has training video tapes, literature, application and equipment training courses, plus other ideas to help you maximize your machine investment.

Security Systems

Cat machine security systems help you manage your Cat Multi Terrain Loader. This dealer-installed option provides control of machine access by untrained operators or unauthorized personnel. Use up to 50 unique key ID's to customize machine access to fit your needs. You can program this system to allow access only during certain hours or days.

Repair, Rebuild or Replace

The repair, rebuild or replace choices become even more evident when you consult your Caterpillar dealer. Your Cat dealer can help evaluate the costs involved so you can make the right decision every time.

Standard Equipment

  • CONTROLS
    • Pilot Operated Implement Control, RH
    • Pilot Operated Hydrostatic Transmission Control, LH
    • Hand and Foot Throttle
  • ELECTRICAL
    • 12 volt Electrical System
    • 85 ampere Alternator
    • Ignition Key Start/Stop Switch
    • Lights:
  • OPERATOR ENVIRONMENT
    • Gauges:
    • Operator Warning System Indicators:
    • Adjustable Vinyl Seat
    • Pull Down Ergonomic Contoured Armrest
    • Control Interlock System, when operator leaves seat or armrest raised:
    • ROPS Cab, Open, Tilt Up
    • FOPS, Level I
    • Top and Rear Windows
    • Interior Rear View Mirror
    • 12 volt Electric Socket
  • POWER TRAIN
    • Caterpillar 3024C T Diesel Engine
    • Air Cleaner, Dual Element, Radial Seal
    • S·O·SSM Sampling Valves, Engine Oil and Hydraulic Oil
    • Filter, Spin-on, Hydraulic
    • Filter, Bayonet-Type, Fuel and Water Separator
    • Tilt Up Radiator/Hydraulic Oil Cooler
    • Muffler, Standard
    • Spring Applied, Hydraulically Released, Wet Multi Disc Parking Brakes
    • Hydrostatic Transmission
    • Rubber Track Drive (381 mm [15 in] wide)
  • OTHER STANDARD EQUIPMENT
    • Engine Enclosure - Lockable
    • Extended Life Antifreeze -36°C (-33­°F)
    • Machine Tie Down Points (4)
    • Coupler, Mechanical
    • Support, Lift Arm
    • Hydraulic Oil Level Sight Gauge
    • Radiator Coolant Level Sight Gauge
    • Radiator Expansion Bottle
    • XT™ Hose
    • Auxiliary, Hydraulics, Continuous Flow
    • Heavy Duty, Flat Faced Quick Disconnects
    • Split D-Ring to route Work Tool hoses along side left lift arm
    • Electrical Outlet, Beacon
    • Belly Pan Cleanout

Optional Equipment

  • Control Groups:
    • Horn
    • Work Tool Electrical (C1/C2 Switch)
    • Proportional
  • Heater and Defroster
    • Air Conditioning, Heater, Defrost

View 360