/  Equipment  /  Excavators  /  Medium Excavators

323F SANon-Current

323F SA - 2017, EU Stage IV, EU

Overview

The Cat® 323F SA Hydraulic Excavator is the perfect choice for contractors who need maximum production coupled with best-in-class fuel efficiency. Powered by a C4.4 ACERT™ engine, the machine features a state-of-the-art hydraulic system and standard Cat Grade Control to do all your accurate digging.

Specifications

Units: 
Engine Model Cat C4.4 ACERT
Net Flywheel Power
Operating Weight
See more

Benefits & Features

Technology

    • Get to grade quickly and accurately with standard Cat Grade Control, a simple-to-use system that provides real-time bucket tip positioning and cut-and-fill data right through the standard cab monitor.
    • Get to grade up to 45% faster with less effort with Cat Grade with ASSIST, a system that automates work you typically do with manual controls.
    • Easily upgrade to AccuGrade™, a 3D system that will help you make perfect cuts and contours on more complex jobs.

Performance

    • Dig with maximum breakout force at all times regardless of engine speed and power mode.
    • Lift objects smoothly and controllably without time limit using the optional heavy lift function.
    • Stay productive with a smart emissions system that works without interruption.

Efficiency

    • Meets EU Stage IV emission standards with 5% less fuel consumption than the Stage IIIB C6.6 ACERT engine.
    • Actively manage fuel consumption in changing digging conditions using three selectable power modes.
    • Take advantage of fuel-saving flexibility with up to B20 biofuel capability.

  April 5, 2024

Specifications

Units: 
Engine
Engine Model Cat C4.4 ACERT
Net Flywheel Power
Bore
Stroke
Displacement
Engine Power - ISO 14396 122 kW/164 hp/166 ps
Net Power - SAE J1349 120 kW/161 hp/163 ps
Engine RPM - Travel
Engine RPM - Operation
Weights
Operating Weight
Minimum Weight
Maximum Weight
Note (1) Minimum Operating Weight: Long narrow undercarriage, Reach boom 5.7 m, R2.5 stick, GD 1.3 m3 bucket and 550 mm triple grouser shoes.
Note (2) Maximum Operating Weight: Long narrow undercarriage, VA boom, R2.9, GD 1.3 m3 bucket and 550 mm triple grouser shoes.
Service Refill Capacities
Fuel Tank Capacity
Cooling System
Swing Drive
Final Drive - Each
Hydraulic System Oil Capacity - Including Tank
Hydraulic Tank Oil
Engine Oil - With Filter
DEF Tank Capacity
Swing Mechanism
Swing Speed
Maximum Swing Torque
Drive
Maximum Drawbar Pull
Maximum Travel Speed
Hydraulic System
Pilot System - Maximum Flow
Maximum Pressure - Travel
Maximum Pressure - Swing
Pilot System - Maximum Pressure
Maximum Pressure - Equipment 35 000/38 000 kPa (5,076/5,511 psi)
Main System - Maximum Flow - Total
Stick Cylinder - Bore
B1 Bucket Cylinder - Bore
Boom Cylinder - Bore
Swing System - Maximum Flow
Stick Cylinder - Stroke
B1 Bucket Cylinder - Stroke
Boom Cylinder - Stroke
Sound Performance
Operator Sound - ISO 6396
ISO 6395 - Spectator Sound
Hearing Protection Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained for doors/windows open) for extended periods or in a noisy environment.
Operator Sound The operator sound level is measured according to the procedures specified in ISO 6394:1998, for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed.
Exterior Sound The labeled spectator sound power level is measured according to the test procedures and conditions specified in 2004/14/EC.
323F SA Dimensions (Approximate): Reach Boom; 2.9 m (9.5 ft) Stick; 1.19 m3 (1.56 yd3) Bucket
Swing Radius
Overall Height
Shipping Weight
Overall Length
Length - Track
Length - Center of Rollers
Note The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008.
Overall Width - 550 mm
Standards
Brakes ISO 10265:2008
Cab/FOGS ISO 10262:1998
Cab - ROPS ISO 12117-2:2008
323F SA Working Ranges (Approximate): Reach Boom 5.7 m (18.7 ft); R2.9 (9.5 ft) Stick
Maximum Digging Depth
Minimum Loading Height
Bucket Capacity
Bucket Type GD
Maximum Cutting Height
Maximum Reach - Ground Line
Maximum Loading Height
Maximum Vertical Wall Digging Depth
Track
Number of Carrier Rollers - Each Side 2 pieces
Number of Track Rollers - Each Side 7 pieces
Number of Shoes - Each Side 45 pieces
323F SA Working Ranges (Approximate): Reach Boom 5.7 m (18.7 ft); R2.5 (8.2 ft) Stick
Bucket Capacity
Minimum Loading Height
Maximum Cutting Height
Maximum Loading Height
Maximum Digging Depth
Maximum Vertical Wall Digging Depth
Bucket Type GD
Maximum Reach - Ground Line
323F SA Working Ranges (Approximate): Variable Angle Boom 2.4 m (7.9 ft) Stub/3.3 m (10.8 ft) Fore; R2.9 (9.5 ft) Stick
Minimum Loading Height
Bucket Capacity
Maximum Vertical Wall Digging Depth
Maximum Digging Depth
Maximum Cutting Height
Maximum Loading Height
Bucket Type GD
Maximum Reach - Ground Line
323F SA Dimensions (Approximate): Variable Angle Boom; 2.5 m (8.2 ft) Stick; 1.3 m3 (1.7 yd3) Bucket
Overall Width - 550 mm
Shipping Weight
Length - Center of Rollers
Swing Radius
Length - Track
Overall Height
Overall Length
Note The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008.
323F SA Bucket and Stick Forces: Variable Angle Boom; R2.5 (8.2 ft) Stick
Stick Digging Force - ISO
Bucket Digging Force - ISO
Bucket Digging Force - SAE
Stick Digging Force - SAE
323F SA Bucket and Stick Forces: Reach Boom 5.7 m (18.7 ft); R2.9 (9.5 ft) Stick
Stick Digging Force - ISO
Bucket Digging Force - ISO
Stick Digging Force - SAE
Bucket Digging Force - SAE
323F SA Dimensions (Approximate): Variable Angle Boom; 2.9 m (9.5 ft) Stick; 1.3 m3 (1.7 yd3) Bucket
Length - Track
Note The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008.
Swing Radius
Overall Length
Overall Height
Length - Center of Rollers
Shipping Weight
Overall Width - 550 mm
323F SA Dimensions (Approximate): Reach Boom; 2.5 m (8.2 ft) Stick; 1.3 m3 (1.7 yd3) Bucket
Overall Width - 550 mm
Overall Height
Length - Track
Length - Center of Rollers
Shipping Weight
Overall Length
Swing Radius
Note The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008.
323F SA Working Ranges (Approximate): Variable Angle Boom 2.4 m (7.9 ft) Stub/3.3 m (10.8 ft) Fore; R2.5 (8.2 ft) Stick
Bucket Capacity
Minimum Loading Height
Maximum Digging Depth
Maximum Loading Height
Maximum Reach - Ground Line
Bucket Type GD
Maximum Vertical Wall Digging Depth
Maximum Cutting Height
323F SA Bucket and Stick Forces: Reach Boom 5.7 m (18.7 ft); R2.5 (8.2 ft) Stick
Stick Digging Force - ISO
Bucket Digging Force - SAE
Stick Digging Force - SAE
Bucket Digging Force - ISO
323F SA Bucket and Stick Forces: Variable Angle Boom; R2.9 (9.5 ft) Stick
Stick Digging Force - SAE
Stick Digging Force - ISO
Bucket Digging Force - SAE
Bucket Digging Force - ISO
Maximum Depth Cut for 2440 mm (8'0") Level Bottom
Maximum Depth Cut for 2440 mm (8'0") Level Bottom
Maximum Depth Cut for 2440 mm (8'0") Level Bottom
Maximum Depth Cut for 2440 mm (8'0") Level Bottom

Benefits & Features

Technology

    • Get to grade quickly and accurately with standard Cat Grade Control, a simple-to-use system that provides real-time bucket tip positioning and cut-and-fill data right through the standard cab monitor.
    • Get to grade up to 45% faster with less effort with Cat Grade with ASSIST, a system that automates work you typically do with manual controls.
    • Easily upgrade to AccuGrade™, a 3D system that will help you make perfect cuts and contours on more complex jobs.

Performance

    • Dig with maximum breakout force at all times regardless of engine speed and power mode.
    • Lift objects smoothly and controllably without time limit using the optional heavy lift function.
    • Stay productive with a smart emissions system that works without interruption.

Efficiency

    • Meets EU Stage IV emission standards with 5% less fuel consumption than the Stage IIIB C6.6 ACERT engine.
    • Actively manage fuel consumption in changing digging conditions using three selectable power modes.
    • Take advantage of fuel-saving flexibility with up to B20 biofuel capability.

Versatility

    • Maximize your uptime by speeding attachment changes with optional Cat couplers.
    • Get to work more quickly with Cat tool control, an exclusive system that stores pressures and flows for up to 20 attachments.
    • Expand your performance with optional auxiliary hydraulics and attachments from Cat Work Tools.

Maintenance

    • Spend less time servicing the machine with extended maintenance intervals and a maintenance-free diesel particulate filter.
    • Safely perform most routine maintenance like daily greasing and fluid taps from ground level.
    • Access service compartments through wide doors that securely latch in place.

Comfort

    • Work in quiet satisfaction with viscous mounts that limit cab vibration and special roof lining and sealing that reduce interior sound.
    • Stay content with a consistent cab temperature provided by standard automatic climate control.
    • All heated seats include a reclining back, upper and lower slide adjustments, and height and tilt angle adjustments.

Undercarriage

    • Stronger, heavier, narrower undercarriage than the 323F, with larger undercarriage components.
    • Specifically designed for work in severe-duty underfoot conditions.
    • Narrow gauge (shipping width 2500 mm) for easy transport.

Standard Equipment

  • ENGINE
    • C4.4 ACERT meets Stage IV emission standards
    • Three selectable power modes<br>– HP, STD and ECO
    • Variable-speed fan with viscous clutch
    • One-touch low idle with automatic engine speed control
    • Automatic engine idle shutdown
    • Three-stage fuel filtration system with water separator and indicator
    • 3000 m altitude capability without derate
    • 52° C high-ambient cooling capacity with derate from 48° C
    • –18° C cold start capability
    • 85 amp alternator
    • Radial seal air filter with double filter element
    • Electric fuel lifting pump
    • Capability of using biodiesel fuel (up to B20)
    • Air precleaner
    • Electric refueling pump with auto shutoff
  • HYDRAULICS
    • Tool control
    • Quick coupler control
    • SmartBoom™
    • Electric boom regeneration circuit
    • Stick regeneration circuit
    • One-touch lifting mode
    • Automatic two-speed travel
    • Reverse swing damping valve
    • High-performance hydraulic return filter
    • CRN compliant accumulator
  • CAB
    • Sound suppressed ROPS cab with viscous mount
    • Openable skylight as emergency exit
    • Openable laminated front upper windshield with assist device
    • Removable tempered lower windshield with in-cab storage bracket
    • High-back seat with air suspension, seat heater and head rest
    • Fully adjustable seat, console and armrest
    • 51 mm width seat belt
    • Full graphic 233 mm × 130 mm LCD monitor with distortion-free rearview camera picture
    • Automatic bi-level air conditioner with pressurized function
    • Radial wiper with lower wiper
    • 12V radio ready with stereo speakers and flexible antenna
    • 12V × 2 power supply with sockets (maximum 10 amp)
    • Washable floor mat
    • Interior utilities<br>– Interior lighting<br>– Coat hook<br>– Beverage holder<br>– Literature holder<br>– Document holding space<br>– Cab rear storage compartment
    • Sun screen roll type for 70/30 window
  • UNDERCARRIAGE
    • Grease Lubricated Track GLT2, resin seal
    • Towing eye on base frame
  • ELECTRICAL
    • Maintenance-free battery
    • Centralized electrical disconnect switch
    • Programmable time-delay halogen working lights<br>– Storage box mounted (one)<br>– Cab mounted (two)<br>– Boom mounted LH and RH (two)
  • SERVICE AND MAINTENANCE
    • Engine oil, fuel, and hydraulic oil filters grouped for ease of maintenance
    • Sampling ports for Scheduled Oil Sampling (S·O·SSM)
    • Three side-by-side cooling packages for easy maintenance
  • SAFETY AND SECURITY
    • Rearview camera, right hand side-view camera with two mounted on cab
    • RH hand rail and hand hold
    • Bolt-free service platform with anti-skid plate
    • Neutral lever (lock out) for all controls
    • Ground-level accessible secondary engine shutoff switch in cab
    • Signaling/warning horn
    • Safety hammer for cab evacuation
    • Boom lowering control device and stick lowering check valve
  • TECHNOLOGY
    • Cat Product Link™

Optional Equipment

  • ENGINE
    • Starting kit, cold weather, –32° C
    • Radiator screen
  • HYDRAULIC SYSTEM
    • Additional circuit
    • Boom and stick lines
    • High-pressure line
    • Medium-pressure line
    • Cat quick coupler line – high- and medium-pressure capable
    • Electronic Control device, 1/2P, one-way circuit
    • Electronic Control device (Common), 1/2P, common circuit
  • CAB
    • Seat, high-back air suspension with heater
    • Travel alarm
    • Left foot switch
    • Straight travel pedal
  • UNDERCARRIAGE
    • Center track guiding guard
    • Segmented track guard
  • FRONT LINKAGE
    • Quick coupler
    • Bucket linkage, B1 family with lifting eye
    • 5.7 m reach boom – HD and ES
    • 2.5 m extreme service sticks
    • 2.9 m extreme service sticks
  • SECURITY
    • Cat MSS (anti-theft device)
  • TECHNOLOGY
    • Cat Grade Control Depth and Slope
  • ELECTRICAL SYSTEM
    • LED chassis light, LH & RH boom lights for VAB, cab lights w/ cover and rain protector - 850 lumens, for use with 360° visibility (Europe only)

View 360