The 326F L/F LN is built to keep your production numbers high and your owning and operating costs low. The machine's C7.1 ACERTâ„¢ engine and state-of-the-art hydraulic system seamlessly work together so you can move tons of material all day long with tremendous speed, precision, and efficiency.
Engine Model | Cat C7.1 ACERT |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat C7.1 ACERT |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Power - ISO 14396 - Metric | 152 kW/204 hp/207 PS |
Power - ISO 9249 - Metric | 149 kW/200 hp/203 PS |
Note | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. |
Operating Weight | — |
Weight Range - Reach | 25 660-26 910 kg (56,570-59,325 lb) |
Weight Range - Super Long Reach | 29 290-30 370 kg (64,575-66,955 lb) |
Weight Range - VA | 26710-27960 kg (58,885-61,640 lb) |
Shipping Height | — |
Note | *Dimensions may vary depending on bucket selection. |
Track Length | — |
Counterweight Clearance | — |
Swing Speed | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Main System - Maximum Flow - Total | 508 L/min (254 × 2 pumps) – 134 gal/min (67 × 2 pumps) |
Pilot System - Maximum Pressure | — |
Main System - Maximum Pressure - Swing | — |
Fuel Tank Capacity | — |
Cooling System | — |
Final Drive - Each | — |
Hydraulic Tank Oil | — |
DEF Tank | — |
ISO 6396 - Inside Cab | — |
ISO 6395 - Exterior* | — |
Note | *As per European Union Directive 2000/14/EC as amended by 2005/88/EC. |
Maximum Vertical Wall Digging Depth | — |
Maximum Loading Height | — |
Note | *Dimensions may vary depending on bucket selection. |
Bucket Digging Force - ISO | — |
Note | *Dimensions may vary depending on bucket selection. |
Maximum Vertical Wall Digging Depth | — |
Maximum Reach - Ground Line | — |
Undercarriage Width - Long Narrow Undercarriage - 600 mm (24") Shoes | — |
Undercarriage Width - Long Undercarriage - 900 mm (35") Shoes | — |
Undercarriage Width - Long Narrow Undercarriage - 600 mm (24") Shoes | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Cab Height | — |
Length - Center of Rollers | — |
Note | *Dimensions may vary depending on bucket selection. |
Shipping Height | — |
Ground Clearance | — |
Data not available.