950G WHANon-Current

950G WHA

Overview

The 950G Waste Handling Wheel Loader is equipped with the features and protection required in demanding waste handling applications, including fast cycle times for high production loading, special guarding, cooling system and trash-resistant radiator.

Benefits & Features

The Caterpillar 950G

Additional Options

Guarding And Modifications

  April 6, 2024

Specifications

Units: 

Benefits & Features

The Caterpillar 950G

G-Series

The 950G Waste Handler combines the best of previously designed Caterpillar waste handling features with the improved productivity, serviceability, and operator comfort of G-Series Wheel loaders.

Additional Options

High Lift Arrangement

High lift arrangement provides additional dump clearance, reach, and overall length for application versatility.

Replaceable Glass Cab

Quick replaceable glass cab provides front and rear windows mounted in grommet seals for fast glass replacement.

Traction Aids

Traction aids - No-Spin rear and limited slip differentials are available for enhanced traction in poor underfoot conditions.

Electrical Actuator

Electrical actuator provides for powered raising and lowering of the crankcase and powertrain guards for easier cleaning.

Payload Control System

Payload control system can help the operator monitor the weight of material placed into trucks, trailers, etc.

Guarding And Modifications

Airborne Debris Cooling

Airbore debris cooling system draws clean air from the rear of the machine to reduce air flow restriction.

Swinging Cooler Cores

Swinging cooler cores for the oil cooler and optional air conditionar are hinged and fold down for easier access, cleaning, and maintenance. The engine coolant and swinging oil cooler and air conditioner cores contain wider spaces to allow smaller debris to more easily pass through.

Engine Service Wall

Engine service wall separates the engine and radiator areas to prevent debris from entering the engine compartment. This wall contains many service points that are accessible through the side service door.

Tilt Cylinder Guard

Tilt cylinder guard protects the tilt cylinder from material that may damage the cylinder during refuse handling applications.

Front Frame Guard

Front frame guard protects the hydraulic lines under the front loader frame from debris that may puncture or damage front hydraulic lines.

Debris Air Conditioner

Airborne debris air conditioner is optional and contains six fins per inch cooler cores for applications with high potential for plugging from airborne debris.

View 360