Performance you can feel with the capability to work in the most demanding applications. Unmatched operator comfort and efficiency in a world class cab. Revolutionary electronics and hydraulics for low-effort operation. Increased productivity with lower owning and operating costs.
Net Power - ISO 9249 | — |
Operating Weight | — |
Bucket Capacities | 2.3-3.0 m3 |
Net Power - ISO 9249 | — |
Engine Model | C6.6 ACERT |
Gross Power - SAE J1995 | — |
Peak Torque - 1,400 rpm - Net | — |
Total Torque Rise | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Bucket Capacities | 2.3-3.0 m3 |
Brakes | ISO 3450:1996 standard |
Front | Fixed |
Rear | Oscillating ? 12? |
Maximum Single-Wheel Rise and Fall | — |
Data not available.