The new 962M Wheel Loader has an EU Stage IV ACERT engine equipped with a combination of proven electronic, fuel, air and aftertreatment components. Applying proven technologies systematically and strategically lets us meet our customer's high expectations for productivity and fuel efficiency. Deep system integration results in reduced emissions, improved performance and improved fuel economy without interrupting machine performance making it seamless to operators. The reliability, durability, and versatility of the 962M result in a machine that is better built to meet your needs.
Operating Weight | — |
Bucket Capacities | 2.5-9.9 m3 (3.3-12.9 yd3) |
Engine Model | Cat? C7.1 ACERT? |
Engine Model | Cat? C7.1 ACERT? |
Bore | — |
Stroke | — |
Displacement | — |
Maximum Net Power - 2,100 rpm - ISO 9249 - Metric | — |
Peak Gross Torque - 1,350 rpm - ISO 14396 | — |
Maximum Gross Power - 2,100 rpm - SAE J1995 - Metric | — |
Net Power - ISO 9249 | — |
Maximum Gross Power - 2,100 rpm - ISO 14396 - Metric | — |
Maximum Net Power - ISO 9249 - Metric | — |
Maximum Power - ISO 14396 - Metric | — |
Maximum Net Torque - 1,350 rpm - ISO 9249 | — |
Operating Weight | — |
Note | Weight based on a 3.6 m3 (4.7 yd3) MH BOCE bucket. |
Bucket Capacities | 2.5-9.9 m3 (3.3-12.9 yd3) |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Forward - 5 | — |
Hydraulic Cycle Time - Rated Payload - Lower, Empty, Float Down | — |
Hydraulic Cycle Time - Rated Payload - Dump, at Maximum Raise | — |
Hydraulic Cycle Time - Rated Payload - Raise from Carry Position | — |
Hydraulic Cycle Time - Rated Payload - Total | — |
Implement System - Maximum Pump Output at 2,150 rpm | — |
Implement System - Optional 3rd/4th Function Maximum Flow | — |
Implement Pump Type | Variable axial piston |
Implement System - Maximum Operating Pressure | — |
Implement System - Optional 3rd/4th Function Maximum Pressure | — |
Brakes | Brakes meet ISO 3450 standards |
Front | Fixed |
Rear | Oscillating ?13 degrees |
Maximum Single-Wheel Rise and Fall | — |
ROPS/FOPS | ROPS/FOPS meet ISO 3471 and ISO 3449 Level II standards |
Cooling System | — |
Crankcase | — |
Transmission | — |
Hydraulic Tank | — |
Differential - Final Drives - Rear | — |
Differential - Final Drives - Front | — |
Fuel Tank | — |
DEF Tank* | — |
Note | *Must meet the requirements outlined in ISO 22241-1. |
Exterior Sound Power Level - ISO 6395:2008 (European Union Directive "2000/14/EC" as amended by "2005/88/EC") | — |
Exterior Sound Pressure Level - SAE J88:2013 | — |
Operator Sound Pressure Level - ISO 6396:2008 | — |
Every EU Stage IV ACERT engine is equipped with a combination of proven electronic, fuel, air and aftertreatment components.
The electronics used in Cat EU Stage IV engines are more powerful and robust than ever. Increased features and connection commonality improve the customer experience and increase quality and reliability. Over-foam wiring harness adds to reliability even in the most demanding applications.
The 962M hydraulic system has significant design changes and customer value improvements. The main hydraulic valve is now a mono-block with an integrated ride control section. The mono-block design reduces weight, has forty percent fewer leak points and is common across all M Series models. Auxiliary third and fourth hydraulic functions can be easily added at the factory or in the field with the addition of a second remote valve.
Cat Connect technologies and Cat dealer services take the guesswork out of equipment management. Product Link™ and the online VisionLink® application enable you to monitor real-time machine data and manage machines health. Your Cat dealer offers expert advice and S·O·SSM Services to maintain equipment reliability and efficiency.
The new optional cold start package provides dependable starts in extreme cold weather and high altitudes.
The robotically welded two-piece structural frame design provides strong and rigid structures that absorb all the forces associated to penetration, loading and twisting. The M Series articulating hitch system, joining the front and rear frames, provides increased bearing force capacity.
The M Series axles are designed to handle extreme applications resulting in reliable performance and durable life. The rear axle can oscillate to ±13 degrees helping to ensure all four wheels stay on the ground providing stability even in the roughest terrain, for excellent stability and traction.
The new ride control system now has two accumulators enabling it to be more effective over a greater payload range, increasing productivity and operator efficiency due to a better ride. The next generation implement pump continuously and automatically balance hydraulic loads with the machine performance desired by the operator. Engine response is improved as is performance at higher altitudes.
The 962M power train has been improved with the addition of a 5 speed transmission which includes a lock up clutch torque converter standard. These new torque converters have been matched with the engine power and hydraulics to improve performance and fuel efficiency. These rugged countershaft transmissions also have a new split-flow oil system which use new multi-viscosity oil to improve fuel economy.
The new on-the-go disc-type differential locks will improve tractive ability in these applications thereby increasing productivity. This model comes standard with front axle differential locks which can be manually activated by a switch on the floor without having to stop the machine. Optional fully automatic front and rear axle differential locks require no operator intervention to activate: they automatically engage when the machine is digging or when a difference in wheel speeds is measured. These disc-type differential locks will reduce tire scuffing compared to other traction aids further reducing operating costs for customers. The axles have new external caliper disc parking brakes mounted to the input shaft of the front axles. Since they are external, they do not have the inefficiencies of enclosed wet parking brakes due to brake discs running in oil nor is there any oil to change reducing fuel and maintenance costs. External caliper parking brakes are easily accessible for inspection and service.
The Cat C7.1 ACERT engine is designed for maximum fuel efficiency and increased power density, while meeting EU Stage IV emission standards. This engine features innovative Cat electronics, fuel injection process, air-management systems, aftertreatment solution with Cat Selective Catalytic Reduction, and a fuel efficient regeneration system. The Cat Regeneration System automatically removes soot from the Diesel Particulate Filter without interrupting your machine's work cycle.
Innovative systems intelligently lower the average working engine speeds and reduce the overall system heat loads which result in significantly improved performance and fuel efficiency.
The deep system integration of the new engine and emissions system, power train, hydraulic system and cooling system result in lower fuel consumption on average compared to the 962K.
The productive economy mode automatically controls the engine torque and speed based on the machine's power train load and places engine speed and torque in the most efficient operating range. The result is improved fuel efficiency while delivering optimal performance.
Cat injection timing precisely controls the fuel injection process through a series of carefully timed microbursts, providing more control of combustion for the cleanest, most efficient fuel burn. On 962M the high pressure common rail fuel system boosts performance and reduces soot for the C7.1 ACERT engine.
The Cat NOx Reduction System (NRS) captures and cools a small quantity of exhaust gas, then routes it back into the combustion chamber where it drives down combustion temperatures and reduces NOx emissions.
To meet the additional 80% reduction in NOx emissions required by EU Stage IV emission standards, one new system, the Selective Catalytic Reduction (SCR), has been added to the already proven Cat EU Stage IIIB aftertreatment solution.
Improving operator efficiency remains a key design goal for the 962M. Ensuring operators are safe, confident in the control of their machines, have a clean, comfortable and quiet operating environment with controls that are intuitive and low effort all contribute to lower operator fatigue and better performance.
A switch has been added to the electronic service center which unlatches the door remotely (optional). The gas strut then swings the door open all while the operator is safely on the ground. The angle of the steps up to the cab have been increased to an optimal fifteen degrees enabling operators to walk up like stairs versus climbing more vertically like a ladder. Grab handles have been repositioned so a secure three points of contact can be maintained at all times.
Once in the cab, the new door securely seals against the new roll formed ROPS posts and the lower glass panel has been extended several inches to improve visibility to the left side of the machine. New larger convex mirrors improve visibility to the rear and integrated spot mirrors provide visibility close to both sides of the machine.
Viscous cab mounts connect the cab to the frame of the machine, decreasing noise and vibration the operator is subjected to. The result is a sustainable work environment and well-rested operator, remaining efficient and productive.
The central display panel has a large text box, five analog gauges, and LED warning indicators. The large text box provides in-language information about machine operation, feature activation and system troubleshooting and calibration. With the five large analog gauges the operator can easily identify if key systems are within normal operating range.
A new multipurpose color touch screen display dramatically simplifies the operator interface; with machine controls, rear vision camera and new fully integrated Cat Production Measurement system. Intuitive navigation with in-language text enables operators to modify certain machine operating parameters and monitor machine conditions literally at the touch of their fingers.
Sealed against moisture and dirt, the centralized switch panel with LED's provides reliability and ready access to frequently required functions, even while wearing gloves. The ISO symbols located on each membrane switch are molded all the way through to ensure the image will not wear off over time. The M Series maintains the “help” feature which explains the function of each membrane switch. Focusing on operator efficiency, the control panel has been streamlined to include easy to reach highly utilized machine controls. The touch screen display enables the relocation of some expanded functions while eliminating the need for a second switch panel for further simplicity and easy machine operation.
The conventional steering configuration on these machines offers a low-effort hand metering unit hydraulic steering system. Load sensing steering directs power through the steering system only when needed.
Your operators will enjoy and quickly adopt the industry leading seat mounted EH joystick steering system, which provides precision control and dramatically decrease operator arm fatigue.
Seat mounted single axis implement control levers or joystick provide your operator with precise control of the work tool, all while moving with the seat for maximum comfort. In-cab programmable kick-outs and automatic cylinder snubbing are easy to set on-the-go for tilt, lower and lift, ideal for repeatable cycles.
The next generation of ride control works as a shock absorber, improving ride quality and smoothness over rough terrain, increasing your operator confidence, comfort and efficiency, ensuring excellent material retention.
The work tool control system facilitates the use of different work tools. The operator has only to select the desired tool and the machine automatically adapts the hydraulic and kick out settings defined for this tool.
Development of the optimized Z-bar linkage was done in conjunction with the Performance Series Buckets, Fusion coupler and Fusion family of work tools to ensure that all components function together to optimize visibility, performance and fuel efficiency. Parallel lift capabilities, high breakout forces and high tilt forces at maximum lift enhance performance and versatility.
The optional high lift linkage offers increased hinge pin height to load more easily in a variety of applications with any type of bucket or fork.
Aggregate packages are specialized offerings for specific loose aggregate rehandling applications, such as truck loading, hopper charging, stockpiling, and load and carry. Rehandling loose aggregate is less stressful on the machine, therefore payloads can be increased above other applications by installing larger buckets, counterweights. To do so, the Cat aggregate packages require conformance to Caterpillar payload policy. Misapplication of Aggregate Handlers may result in significant reliability and durability risk.
The Industrial and Waste Packages offer integrated guards to preserve your machine from the harsh environment of a scrap or waste handling application. The machine guarding is purpose built to protect your machine's major components and systems to ensure durability and reliability.
The Forestry package includes larger lift and tilt cylinders, and a heavier counterweight to safely handle the larger loads met in logging and millyard applications.
An extensive range of work tools and bucket styles are available to customize this machine for your operation. Work tools are available either with pin on or quick coupler interface.
Fusion is the patented wheel loader coupler system from Caterpillar. The Fusion Coupler System provides performance virtually identical to pin on – with all the flexibility of a quick coupler system. The Fusion Coupler sits back, close in to the loader arms – minimizing offset and increasing the machine's performance.
Fusion is designed to integrate the work tool and the machine by pulling the coupler and tool closer in to the loader. As a result, the center of gravity is moved inward, towards the machine. This translates to increased lifting ability when compared to machines equipped with other coupler systems.
An advanced wedging mechanism creates a tight, rattle-free fit. This patented lock up system eliminates play and wear – resulting in a long service life.
A new, open coupler frame design clears sight lines from the operator's seat, making it easier than ever before to engage and disengage attachments with certainty.
The Fusion Coupler System not only allows one machine to use a range of work tools, but also allows one work tool to be picked up by machines of many different sizes.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before. Cat Connect technologies offer improvements in these key areas: Equipment Management – increase uptime and reduce operating costs. Productivity – monitor production and manage job site efficiency. Safety – enhance job site awareness to keep your people and equipment safe.
LINK technologies wirelessly connect you to your equipment giving you access to essential information you need to know to run your business. Link data can give you valuable insight into how your machine or fleet is performing so you can make timely, fact-based decisions that can boost job site efficiency and productivity.
Product Link is deeply integrated into your machine to take the guesswork out of equipment management. Easy access to timely information like machine location, hours, fuel usage, idle time and event codes via the online VisionLink user interface can help you effectively manage your fleet and lower operating cost.
A Customer Support Agreement (CSA) is an arrangement between you and your Cat dealer that helps you lower your total cost per ton. CSAs are flexible, allowing them to be tailored to your business needs. They can range from simple Preventive Maintenance Kits to elaborate Total Cost Performance Guarantees. Having a CSA with your Cat dealer enables more time for you to do what you do best – run your business.
Caterpillar provides an unsurpassed level of personalized service to help you work more cost effectively and efficiently. By utilizing a worldwide parts network Cat dealers help minimize machine downtime and save money by delivering replacement parts within 24 hours.
Owning quality equipment is an important factor in maintaining resale value. Caterpillar is not only known for machines that are better built, but provides product and dealer support to maintain the reliability and durability of your machine.
Machine Configuration, Operator technique and job site layout can impact fuel consumption by as much as 30 percent. Select the correct linkage, guarding, work tool and tire type based on machine application.
The Cat sloped “one-piece” tilting hood provides industry leading access to the engine. Its design has further been improved on all M Series wheel loaders to provide the best-in-class service access to engine, oil levels and coolant sight gauge.
The cooling system is readily accessible for clean out and maintenance. With six cooling fins per 25.4 mm and a perforated grill, most airborne debris entering the system passes through the cooler cores. The hydraulic and A/C cooler cores swing out providing easy access to both sides for cleaning. An access panel on the left side of the cooling package swings down to provide access to the back side of the engine coolant and Air-to-Air After Cooler (ATAAC). An optional variable pitch fan can automatically purge the cooler cores by periodically reversing the airflow when needed.
The electrical and hydraulic service centers provide grouped ground level access to numerous features, enhancing safety and convenience for your operators and service technicians, while reducing service time. The electrical service center, located beneath the left platform, contains the maintenance free batteries, a fuse relay panel, main disconnect switch, ground level engine shutdown switch, hood tilt switch, and the jump start receptacle. Hydraulic system components on the 962M are protected by full flow and kidney-loop filtration. A filter in the hydraulic tank return line filters all of the oil returning to the tank. There is also a case drain screen for additional protection and finally, a separate kidney-loop filter with a finer micron rating continuously filters smaller particles out of the system. This multilevel design ensures the hydraulic oil is clean and thoroughly protects the rest of the hydraulic system from contamination. A new thermal bypass valve has been added to improve hydraulic system warm-up. The hydraulic service centers are now virtually identical for the M Series product line. This new consistent layout makes it easier for service technicians who work on a variety of M Series models.
Data not available.