/  Equipment  /  Wheel Loaders  /  Large Wheel Loaders

988HNon-Current

988H - 2007 - Stage IIIA - COSA

Overview

Revolutionary design, Caterpillar quality. Electro-hydraulic controls, increased power and torque rise on all new front linkage and unmatched operator comfort work together for increased performance and added durability to make the 988H an innovative, 21st century large wheel loader geared for maximum production in the toughest condition.

Specifications

Units: 
Net Power
Operating Weight
Bucket Capacities 6.3-7.0 m3
See more

Benefits & Features

Structures and Fabricated Box Boom

The articulated frame design features a high-torsion, compact, load-absorbing, front frame and a large, box-section, engine-end frame. Fabricated boom and linkage geometry increases dump clearance, provides improved breakout and lift forces and increases the viewing area to the bucket corners.

Power Train

The Cat C18 engine with ACERT™ Technology is EU Stage IIIA compliant. The Cat transmission and impeller clutch torque converter offer smooth, consistent shifting with fingertip control. Electronic controls help increase productivity.

Hydraulics and Electronic Monitoring

Innovative electro-hydraulics play a key role in performance of the 988H and provide low operator effort. Increased hydraulic efficiency improves lift and tilt cycle time for reduced overall cycle time. The tradition of reliable, high-performance Caterpillar hydraulics continues.

  May 9, 2024

Specifications

Units: 
Engine
Net Power
Engine Model C18 ACERT
Gross Power
Net Power - ISO 9249
Gross Power - ISO 3046-2
Bore
Stroke
Displacement
Net Power - EEC 80/1269
Operating Specifications
Operating Weight
Rated Payload
Rated Payload - Standard
Transmission
Converter Drive - Forward 1
Converter Drive - Forward 2
Converter Drive - Forward 3
Converter Drive - Forward 4
Converter Drive - Reverse 1
Converter Drive - Reverse 2
Converter Drive - Reverse 3
Direct Drive - Forward 1 Lock-up disabled
Direct Drive - Forward 2
Direct Drive - Forward 3
Direct Drive - Forward 4
Direct Drive - Reverse 1
Direct Drive - Reverse 2
Direct Drive - Reverse 3
Hydraulic Cycle Times
Raise
Dump
Lower Float Down - Empty
Total Hydraulic Cycle Time
Service Refill Capacities
Fuel Tank
Cooling System
Crankcase
Transmission
Differential - Final Drives - Front
Differential - Final Drives - Rear
Hydraulic System Factory Fill
Hydraulic System - Tank Only
Dimensions*
Height - Top of Exhaust Stack
Height - Top of Hood
Ground Clearance
Wheel Base Length
Overall Length - Std
Height - Top of Cab
Height - Top of Air Cleaner
Centerline of Rear Axle to Edge of Rear Bumper
Centerline of Front Axle to Hitch
Height - Center of Wheel
C-Pin Height
Rack Back Angle - Ground
Rack Back Angle - Carry
Height - Spillguard
B-Pin Height
Rack Back Angle - Maximum Lift
Dump Angle at Maximum Lift
Buckets
Bucket Capacities 6.3-7.0 m3
Maximum Bucket Capacity
Axles
Maximum Single-Wheel Rise and Fall
Front Fixed
Rear Oscillating ±13°
Brakes
Brakes Meet SAE ISO 3450:1996
Cab
Cab - ROPS/FOPS Meets SAE and ISO standards
Sound Performance Meets ANSI, SAE and ISO standards
Steering
Steering Meets SAE and ISO standards
Total Steering Angle
Loader Hydraulic System
Main Hydraulic System Output at 2010 rpm and 6900 kPa (1000 psi)
Relief Valve Setting
Cylinders, Double Acting - Lift, Bore and Stroke 220 x 911 mm 8.7 x 35.9 in
Cylinders, Double Acting - Tilt, Bore and Stroke 220 x 1770 mm 8.7 x 69.7 in
Pilot System - Gear-Type Pump Output at 2,010 rpm and 2500 kPa (363 psi)
Relief Valve Setting - Low Idle

Benefits & Features

Structures and Fabricated Box Boom

The articulated frame design features a high-torsion, compact, load-absorbing, front frame and a large, box-section, engine-end frame. Fabricated boom and linkage geometry increases dump clearance, provides improved breakout and lift forces and increases the viewing area to the bucket corners.

Power Train

The Cat C18 engine with ACERT™ Technology is EU Stage IIIA compliant. The Cat transmission and impeller clutch torque converter offer smooth, consistent shifting with fingertip control. Electronic controls help increase productivity.

Hydraulics and Electronic Monitoring

Innovative electro-hydraulics play a key role in performance of the 988H and provide low operator effort. Increased hydraulic efficiency improves lift and tilt cycle time for reduced overall cycle time. The tradition of reliable, high-performance Caterpillar hydraulics continues.

Operator Station

Experience a new level of efficiency, comfort and productivity with one-hand STIC operation, a large cab, low-effort, fingertip lift and tilt controls, improved visibility, reduced sound levels, improved ventilation and easier entry and exit.

Buckets and Ground Engaging Tools

Choose between 6.3 m3 and 7.0 m3 capacity buckets, spade edge and straight edge buckets and various Ground Engaging Tools to match job conditions. Cat buckets retain the proven shell-tine construction design for unmatched durability.

Bucket Match

Improve machine performance and increase stability by selecting the right bucket for your application and material density.

Application Truck Match

Increased performance and good pass matching make the 988H a versatile performer.

Maintenance and Serviceability

Most daily maintenance checks are performed from the machine's left side, facilitating quick start up. Case drain filters for main hydraulic, steering and fan pumps protect against contamination, and remote pressure taps contribute to improved serviceability. Easy access to major components enhance serviceability and increase uptime.

Customer Support

Your Cat dealer offers a wide range of services that help you operate longer with lower costs.

View 360