The Next Generation Cat® 120 motor grader offers the options of joystick or steering wheel and lever controls with the all-wheel drive option. Save up to 15 percent in fuel consumption. Cab and comfort options help improve performance. Factory integrated technology, such as Cat Grade with Cross Slope and Stable Blade options ensure grade for any project.
Net Power Range (Tier 4) | — |
Operating Weight - Typically Equipped | — |
Lever/Steering Wheel Weight* Tier 4 | — |
Net Power Range (Tier 4) | — |
Number of Cylinders | 6 |
Standard Capability | — |
Torque Rise - ISO 9294 | 42% |
Emissions | U.S. EPA Tier 4 Final/EU Stage V - U.S. EPA Tier 3/EU Stage IIIA |
Engine Model | Cat 7.1 |
Net Power Range (Tier 3) | — |
Derating Altitude | — |
Bore | — |
All-Wheel Drive Net Power Range (Tier 3) | — |
Note (1) | Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. |
Derating Altitude (AWD) | — |
Note (2) | Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. |
Maximum Torque - ISO 9249 | — |
Maximum Torque - AWD On | — |
Engine RPM | 2,000 |
Note (3) | Power as declared per ISO 14396 |
Stroke | — |
Displacement | — |
Operating Weight - Typically Equipped | — |
Blade Width | — |
Throat Clearance | — |
Arc Radius | — |
End Bit | — |
Blade Height | — |
Cutting Edge | — |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg of refrigerant which has a carbon dioxide equivalent of 2.288 metric tonnes. |
Lever/Steering Wheel Weight* Tier 4 | — |
Lever/Steering Wheel All-Wheel drive (AWD) Weight* Tier 4 | — |
Joystick All-Wheel Drive (AWD) Weight* Tier 3 | — |
Lever/Steering Wheel All-Wheel drive (AWD) Weight* Tier 3 | — |
Joystick All-Wheel Drive (AWD) Weight* Tier 4 | — |
Joystick Weight* Tier 4 | — |
Joystick Weight* Tier 3 | — |
Lever/Steering Wheel Weight* Tier 3 | — |
Note (1) | *Typically equipped includes 3.7 m (12 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids. |
Moldboard Side Shift Left | — |
Circle Center Shift Right | — |
Maximum Depth of Cut | — |
Maximum Shoulder Reach Right | — |
Blade Tip Range Forward | 40 |
Maximum Shoulder Reach Left | — |
Maximum Lift Above Ground | — |
Moldboard Side Shift Right | — |
Circle Center Shift Left | — |
Blade Tip Range Backward | 5 |
Hydraulic System | — |
Cooling System | — |
Engine Crankcase | — |
Transmission and Differential | — |
Fuel Tank | — |
Diesel Exhaust Fluid Tank (Tier 4 Only) | — |
Circle Drive | — |
Length of Machine* | — |
Width | — |
Width All Wheel Drive (AWD) | — |
Note | *Typically equipped with push block and ripper. |
Maximum Height | — |
Data not available.