Caterpillar 24H Motor Grader blends productivity and durability to give you the best return on your investment. The Cat 3412E engine, power shift transmission and load-sensing hydraulics are designed to work together to deliver top productivity in all applications.
Blade Width | — |
Engine Model | Cat® 3412E |
Gross Vehicle Weight - Maximum | — |
Engine Model | Cat® 3412E |
Displacement | — |
Bore | — |
Stroke | — |
Torque Rise | 30% |
Maximum Torque | — |
Speed at Rated Power | — |
Base Power (All Gears) - Net | — |
Number of Cylinders | 12 |
Derating Altitude | — |
Forward/Reverse Gears | 6/3 |
Transmission | Electronic power shift |
Brakes - Service | Oil disc |
Brakes - Service - Surface Area | — |
Brakes - Parking | Oil disc |
Brakes - Secondary | Dual hydraulic accumulators |
Circuit Type | Separate |
Pump Type | Variable displacement, piston |
Pump Output | — |
Maximum System Pressure | — |
Standby Pressure | — |
Top Speed - Forward | — |
Top Speed - Reverse | — |
Turning Radius - Outside Front Tires | — |
Steering Range - Left/Right | 50 |
Articulation Angle - Left/Right | 25 |
Forward - 1st | — |
Forward - 2nd | — |
Forward - 3rd | — |
Forward - 4th | — |
Forward - 5th | — |
Forward - 6th | — |
Reverse - 1st | — |
Reverse - 2nd | — |
Reverse - 3rd | — |
Fuel Capacity | — |
Cooling System | — |
Hydraulic System - Tank | — |
Engine Oil | — |
Differential - Final Drives | — |
Tandem Housing - Each | — |
Circle Drive Housing - Each | — |
Circle - Diameter | — |
Drawbar - Height | — |
Drawbar - Thickness | — |
Front-Top/Bottom Plate - Width | — |
Front-Top/Bottom Plate - Thickness | — |
Drawbar - Width | — |
Front-Side Plates - Width | — |
Front-Side Plates - Thickness | — |
Front-Linear Weights - Minimum | — |
Height - Front Axle Center | — |
Front Axle - Wheel Lean - Left/Right | 18 |
Front Axle - Total Oscillation per Side | 32 |
Circle - Blade Beam Thickness | — |
Height | — |
Width | — |
Sidewall Thickness - Inner | — |
Sidewall Thickness - Outer | — |
Drive Chain Pitch | — |
Wheel Axle Spacing | — |
Tandem Oscillation - Front Up | 20 degrees |
Tandem Oscillation - Front Down | 20 degrees |
Blade Width | — |
Height | — |
Thickness | — |
Cutting Edge Width | — |
Cutting Edge Thickness | — |
Width | — |
End Bit - Width | — |
End Bit - Thickness | — |
Circle Centershift - Right | — |
Circle Centershift - Left | — |
Moldboard Sideshift - Right | — |
Moldboard Sideshift - Left | — |
Maximum Blade Position Angle | 90° |
Blade Tip Range - Forward | 40 |
Maximum Shoulder Reach Outside of Tires - Right | — |
Maximum Shoulder Reach Outside of Tires - Left | — |
Maximum Lift Above Ground | — |
Maximum Digging Depth | — |
Height - Top of Cab | — |
Ground Clearance - Rear Axle | — |
Length - Front Tire to Rear of Machine | — |
Length - Counterweight to Ripper | — |
Length - Front Axle to Moldboard | — |
Length - Front Axle to Mid Tandem | — |
Length - Between Tandem Axles | — |
Width - Tire Center Lines | — |
Width - Outside Rear Tires | — |
Width - Outside Front Tires | — |
Gross Vehicle Weight - Maximum | — |
Gross Vehicle Weight - Base | — |
Operating Weight - Typically Equipped - Total | — |
The Cat 3412E engine, with the hydraulically actuated, electronically controlled unit injector fuel system (HEUI), offers superior lugging performance, fuel efficiency and reliability.
High torque output and high torque rise makes the 3412E engine very responsive.
The HEUI system uses hydraulically actuated, electronically controlled unit injectors to pressurize and inject fuel, providing the optimal mix of fuel and air.
Electronic speed governing, active & logged diagnostics code, cold start-up mode, low oil pressure warning/derate & high coolant temperature warning/derate are some features added to provide efficient & productive engine operation.
The large bore-stroke design and conservative power rating help minimize internal stresses and increase component life.
Ether starting aid comes standard on the 24H to help ensure engine starting in the extreme cold.
Caterpillar designs and builds transmissions specifically for Cat motor graders.
Six forward speeds and three reverse speeds give the operator a wide operating range.
The lockup clutch torque converter permits the machine to operate in direct drive for more efficient operation at higher torque converter output speeds.
Balanced planetary transmission with large diameter oil-clutch packs provides superior load distribution and heat dissipation, resulting in longer transmission life.
Designed and manufactured by Caterpillar, control valves provide smooth, yet firm, engagement of direction and speed clutches.
The transmission neutralizer is available to disengage power to the wheels.
Caterpillar designs and builds multi-disc brakes that are completely sealed and adjustment-free.
The parking brake is spring-applied and oil released.
Normally, the variable displacement pump idles at near-zero output.
Control valves are designed and built by Caterpillar specifically for motor graders.
Secondary steering provides hydraulic oil flow, via a ground-driven pump, to the steering system if the engine fails or main hydraulic pump flow is lost while the machine is operating.
Controls are designed to reduce operator fatigue.
When the operator uses several controls at one time, flow is proportioned to ensure all implements can operate simultaneously.
A large independent oil supply prevents cross-contamination and provides proper oil cooling, which means less heat build-up and longer component life.
The drawbar features an A-frame, box section design for high strength.
Tall moldboard and large throat clearance help move material more quickly and efficiently.
Full-length yoke plate gives strength, support and protection to the circle.
Replaceable wear inserts are located between the drawbar and circle and between the eight support shoes and circle.
To relieve high-impact loads, Caterpillar provides two protection systems as standard equipment.
The exceptional viewing area helps improve operator confidence and productivity in all grader applications.
The quiet environment keeps the operator alert and focused.
Low efforts on all pedals, hydraulic controls and the transmission shifter reduce operator strain and fatigue.
Extra leg and foot room create a spacious, open cab.
Contour series suspension seat is standard equipment and features fold-up armrests and a retractable seat belt.
Standard air conditioner and heater arrangements create a comfortable work environment for the operator.
The Electronic Monitoring System checks important machine systems and provides the operator with three levels of warnings.
Comfort and convenience are designed into every feature.
Easy access to service areas speeds up maintenance and ensures that routine service is performed on time.
Power train components feature a modular design so you can remove the engine, transmission or final drives independently for quicker servicing.
A diagnostic tool connection plug allows the starting-charging system to be checked quickly and easily.
Caterpillar designs and manufactures its own heavy-duty XT hose and installs it in all high-pressure circuits. Its resistance to abrasions, coupled with its exceptional strength and flexibility, helps minimize maintenance and extend life.
O-Ring face seals create a reliable seal and are used in all hydraulic circuits to minimize the possibility of oil leaks.
Separate wiring harnesses connect all electrical components.
High-contact ratio gears in the transmission and slower engine speeds transmit less noise and vibration to the operator.
This quiet operation enables the machine to work with minimal disturbance to the surrounding environment.
Lubricant fill points and filters are designed to minimize spillage.
R134a refrigerant is used in the air conditioning unit to address environmental concerns.
Make detailed comparisons of the machines you are considering before you buy.
Look past the initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits.
What is the cost of preventative maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment.
You will find nearly all parts at our dealer parts counter.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the costs involved so you can make the right choice.
Data not available.