M325C L MHNon-Current

M325C L MH

Overview

Excellent hydraulic performance, hydraulic cab riser, and durable front linkage options provide for excellent performance in scrap handling applications.

Benefits & Features

Two-Piece MH Front Linkage

Engine and Hydraulics

Hydraulic Cab Riser

  April 5, 2024

Specifications

Units: 

Benefits & Features

Two-Piece MH Front Linkage

Cat Two-Piece Front Linkage

Two different front linkage configurations, 14.3 m (47 ft) and 15.65 m (51 ft 4 in), are available to provide the correct match between reach and lift capacity for all material handling applications.

Material Handling Front Components

Material Handling booms and sticks are built for excellent performance and durability.

Welded Box-Section Structures

The boom and stick are designed and built for maximum durability and performance. Efficient design of welded box-section structures with thick, multi-plate fabrications in high stress areas increases durability in above ground loading.

Side Plates

Extended side plates on the stick provide excellent protection for the hydraulic lines. The lines are routed along the top of the stick between the extended side plates, providing protection from damage.

Engine and Hydraulics

3126B ATAAC Engine

The six-cylinder, turbocharged engine is EPA Tier 2 and EU Stage II compliant. It delivers, at the rated speed of 1800 rpm, a net power of 140 kW (188 hp) for the M325C LMH or 128 kW (173 hp) for the M325C MH. It is built for power, reliability, and fuel economy.

Automatic Engine Control

Automatic Engine Control reduces engine RPMs while the machine is not operating to maximize fuel efficiency.

Caterpillar Hydraulic Generator

An optional 20 kW hydraulically driven generator can power magnets of 1.22 m (46 in), 1.45 m (57 in), or 1.68 m (66 in) in diameter. A Baldor generator and electronic magnet controller manufactured by Cat are linked to provide trouble free service and virtually eliminate traditional maintenance.

Hydraulic Cylinder Snubbers

The hydraulic cylinder snubbers at the rod end of boom cylinders and both ends of stick cylinders reduce sound and increase cylinder life to keep the machine working longer.

Controllability

The hydraulic system offers precise control for excellent response of the M325C MH/LMH, reducing operator fatigue, improving operator efficiency, which results in greater productivity.

Stick Regeneration Circuit

Stick regeneration circuits increase efficiency and improve controllability for increased productivity and low operating costs.

Hydraulic Cab Riser

Lift Arms

The lift arms on the hydraulic cab riser are box-section designed for good cab stability. The linkage is a parallelogram design, which keeps the cab level in all positions.

Hydraulic Cylinders

Two heavy-duty hydraulic cylinders provide quick and controlled up and down movement. At the topmost position, the cylinders are retracted to ensure excellent stability. In event of hydraulic malfunction, the cab can be lowered using either a lever inside the cab or one on the frame at ground level.

Bottom Position

This position is used to allow for easy shipping and greater stability during travel.

Operator Comfort

Interior Operator Station

The operator work station has low sound levels, and the controls have been conveniently placed for ergonomics, easy adjustment and ease of operation. Fully automatic climate control adjusts temperature and air flow.

Cab Mounts

The cab is attached to the frame with resilient mounts to reduce sound and vibration.

Viewing Area

Wide windows allow for excellent viewing in all directions. A large polycarbonate skylight provides excellent visibility upwards. The two-piece window can be opened separately for better ventilation or the lower portion can slide into the upper window to completely open the front bay.

Seat

The new seat for wheel material handlers offers adjustable back rest, lumbar support, cushion length and cushion angle. Independently adjustable armrests and pilot controls allow tailored ergonomics to suit operator preference. The seat provides air suspension, seat heating, horizontal suspension and automatic adjustment.

Automatic Climate Control

Fully automatic climate control adjusts temperature and air flow.

Control Convenience

Each of the controls is positioned within easy reach of the operator. Joysticks control all implements and swing functions. Via the rocker switch, the operator controls the oscillating axle, power modes, parking brake, automatic engine speed control, and other hydraulic functions are in an easy-to-read environment.

Caterpillar Wheel Material Handler Upper Frame and Undercarriage

Purpose-Designed Upper Frame and Counterweight

The purpose-designed and built upper frame is reinforced with additional plates of high strength material to handle greater loading associated with material handling for excellent durability.

Strong Stable Undercarriage

The M325C MH/LMH wheel undercarriages provide maximum rigidity and long service life. This 4 dual/single wheel undercarriage provides the stability needed for Material Handling applications, and is well suited for use with a hydraulic cab riser. The hydraulic lines are routed through the frame, and the cylinders have heavy-duty guards to provide protection from damage.

M325C MH Tires

The smaller machine includes 4 dual 12.00-20 solid rubber tires.

M325C LMH Tires

The larger machine is equipped with 4 solid rubber tires (16.00-25). Optional pneumatic tires are also available.

Heavy Duty Axles

The front axles on the M325C MH and the rear axles on the M325C LMH offer great oscillating and steering angles. The transmission is mounted directly on the rear axle for protection and optimum ground clearance.

Stabilizers

Recommended for maximum operating stability, the four stabilizers can be individually controlled to level the machine on slopes. These stabilizers offer larger cylinders, heavy-duty cylinder guards, optimized kinematics and increased spreads.

Work Tools - Attachments

Orange Peel Grapples

The Caterpillar orange peel grapples are constructed with four wear-resistant steel tines and fully replaceable tips for excellent service life.

Walker Magnets

The Walker 1.22 m (48 in), 1.45 m (57 in), or 1.68 m (66 in) Lift Master magnets can be used with the M325C MH/LMH. These magnets have been designed and engineered for scrap processing applications. Ask your dealer salesperson for information on the Walker Magnet.

Work Tool Sizing

Grapples and work tools must be matched to the machine size, linkage configuration, and application with respect to material densities. For material densities in the 2000 lb. per yd3, the following sizes should be used:

Maintenance and Reliability

Extended Service Intervals

M325C MH/LMH service and maintenance intervals have been extended to reduce machine service time, increase machine availability, and reduce operating costs. Using S•O•SSM analysis, hydraulic oil change intervals can be extended from 2000 hours to 4000 hours. Engine coolant change intervals are up to 6000 hours when Cat Extended Life Coolant/Antifreeze is used.

Easy to Clean Coolers

Flat fins on all coolers reduce plugging and make it easier to remove debris.

Engine Inspection

The engine can be accessed from both walkways and from the upper structure.

Air Filter

Caterpillar Radial Seal air filters do not require tools to service them, thus reducing maintenance time. The air filter features a double-element construction and built-in precleaner for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen in the cab.

Diagnostics and Monitoring

The M325C MH/LMH is equipped with S•O•S sampling ports for the hydraulic system and engine oil. A connection for the Electronic Technician (ET) is conveniently located in the cab.

Anti-Skid "Punched-Star" Plate

An anti-skid punched-star plate covers the top of the steps and the upper structure to prevent slipping during maintenance.

Complete Customer Service

Cat Dealers

Your Cat Dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. To help you get the best return on your investment, the dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.

Selection

Make detailed comparisons of the machines your are considering before you purchase. What are the job requirements? What production is needed? What is the cost of lost production? Your Cat Dealer can help you find precise answers to these questions.

Purchase

Look past the initial purchase price of the machine. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.

Maintenance

What is the cost of preventative maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you to avoid unscheduled repairs.

Replacement

Repair, rebuild, or replace? Your Cat Dealer can help you evaluate the costs involved so you can make the right choice.

Product Support

You will find nearly all parts at our dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. You can also save money with remanufactured components.

Standard Equipment

  • Engine
    • Cat 3126B ATAAC Diesel Engine
    • 24-volt Electric Starting w/Air Intake Heater
    • Full Hydraulic Steering
    • High Ambient Cooling
    • Muffler
    • Side-by-Side Radiator/Oil Cooler
    • Fuel/Water Separator
  • Undercarriage
    • Exclusive 3 Position Transmission Braking Control
    • Solid Tires
    • Four Wheel Hydrostatic Drive w/on-the-go Shifting
    • Four Independent or Simultaneously Controlled Hydraulic Stabilizers w/Single Axis Float Pad
    • Fully Hydraulic Braking System
    • Internal Oil Disk Brakes
    • Lockable, Oscillating Axle
    • Toolbox, Left Hand
    • Two Wheel Steer
    • Two Speed Hydrostatic Transmission
  • Electrical
    • Alternator, 65A
    • Base Machine Light, Frame
    • Cat Electronic Machine Controller
    • Horn
    • Lights, Cab Mounted
    • Batteries
  • Operator Station
    • Adjustable Pilot Operated Joystick Controls
    • Air Conditioner w/Automatic Climate Control
    • Ashtray with Lighter
    • Beverage Holder
    • Coat Hook
    • Floor Mat, Washable
    • Parallel Windshield Wiper, Including Washer
    • Interior Lighting
    • Literature Compartment
    • Openable, Two-Piece Front Windshield
    • Parking Brake
    • Radio
    • Polycarbonate Skylight, Non-opening
    • Storage Compartment with Cover
    • Sun Shield for Front Windshield and Skylight
    • Positive Filtered Ventilation w/Variable Speed Blower
    • Pre-start Monitoring System
    • Air Suspension Seat with Seat Heating and Adjustable and Tiltable Arm Rests
  • Other Standard Equipment
    • 2.4 m (7.9 ft) Hydraulically Adjustable Cab Riser
    • Automatic Swing Brake
    • Door Locks, Caps Lock, and Cat One Key Security
    • Fine Swing Control
    • Heavy Duty Upper Frame with Bottom Guards
    • Material Handling Counterweight
    • Mirrors, Frame and Cab
    • Travel Alarm
    • Medium Pressure Control
    • Crosshead for Mounting Magnet or Cat Grapple (at the end of the stick)
    • Falling Objects Guard
    • Starting Aid, Cold Weather
    • Power Supply, 12V-7A
    • Lowering Control Devices for Boom and Stick

Optional Equipment

  • Material Handler Sticks
    • Stick, 6.0 m (19.7 ft)
    • Stick, 7.4 m (24.3 ft)
  • Tires, M325C LMH Optional Pneumatic
    • Michelin 23.5-R25
  • Work Tools
    • Grapple, Caterpillar 0.57 m3 (0.75 yd3) Orange Peel
    • Grapple, Caterpillar 0.76 m3 (1.0 yd3) Orange Peel
    • Grapple, Caterpillar 0.96 m3 (1.25 yd3) Orange Peel
    • Magnet, Walker 1.22 m (48 in) Lift Master
    • Magnet, Walker 1.45 m (57 in) Lift Master
    • Magnet, Walker 1.68 m (66 in) Lift Master

View 360