TH417C GC - 2014, Stage IIIB, EU
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | TCD 3.6 L4* |
Engine Model | TCD 3.6 L4* |
Bore | — |
Stroke | — |
Displacement | — |
Maximum Torque | 409 N·m @ 1,600 rpm |
Note | *Meets EU Stage IIIB Emission Standards. |
Gross Power | 74.4 kW; 101 Ch/CV/Ps; 100 hp/BHP |
Operating Weight - With Carriage and Forks | — |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Top Travel Speed | — |
Maximum Lift Height - Stabilizers Up | — |
Maximum Lift Height - Stabilizers Down | — |
Load at Maximum Reach - Stabilizers Up | — |
Outside Turning Radius - Over Tires | — |
Load at Maximum Reach - Stabilizers Down | — |
Load at Maximum Height - Stabilizers Up | — |
Load at Maximum Height - Stabilizers Down | — |
Standard | 14.00-24 TG02 |
Maximum System Pressure | — |
Maximum Pump Flow | — |
Auxiliary Hydraulic Supply | — |
Pump Type | Gear pump |
Fuel Tank | — |
Hydraulic Tank | — |
Bucket Breakout Force - ISO 8313 | — |
Drawbar Pull 74.5 kW | — |
Combined - Down and In | 26.73 seconds |
Combined - Up and Out | 39.87 seconds |
Tele Out | 23.3 seconds |
Boom Down | 16.13 seconds |
Tele In | 19.3 seconds |
Crowd Backward | 2.77 seconds |
Crowd Forward - Dump | 3.0 seconds |
Boom Up | 19.57 seconds |
Boom Breakout Force | — |
Parking Brakes | Spring actuated hydraulic release |
Service Brakes | Servo assisted front and rear axle brakes |
Forward - 2 | — |
Forward - 3 | — |
Reverse - 3 | — |
Forward - 1 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Operator Sound | — |
Exterior Sound - 74.5 kW Engine | — |
Data not available.