/  Equipment  /  Telehandlers  /  Telehandlers

TH414C GCNon-Current

TH414C GC - 2014, Stage IIIB, EU

Overview

TH414C GC - 2014, Stage IIIB, EU

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model TCD 3.6 L4*
See more
  April 5, 2024

Specifications

Units: 
Engine
Engine Model TCD 3.6 L4*
Bore
Stroke
Displacement
Gross Power 74.4 kW; 101 Ch/CV/Ps; 100 hp/BHP
Note *Meets EU Stage IIIB Emission Standards.
Maximum Torque 409 N·m @ 1,600 rpm
Weights
Operating Weight - With Carriage and Forks
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Maximum Forward Reach
Top Travel Speed
Maximum Lift Height - Stabilizers Down
Load at Maximum Reach - Stabilizers Down
Maximum Lift Height - Stabilizers Up
Load at Maximum Reach - Stabilizers Up
Load at Maximum Height - Stabilizers Up
Load at Maximum Height - Stabilizers Down
Outside Turning Radius - Over Tires
Tires
Standard 15.5/80-24
Hydraulic System
Maximum System Pressure
Maximum Pump Flow
Auxiliary Hydraulic Supply
Pump Type Gear pump
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Boom Performance
Crowd Backward 2.27 seconds
Tele In 14.84 seconds
Combined - Up and Out 27 seconds
Crowd Forward - Dump 2.63 seconds
Boom Up 15.3 seconds
Combined - Down and In 19.5 seconds
Drawbar Pull 74.5 kW
Bucket Breakout Force - ISO 8313
Boom Down 10.8 seconds
Tele Out 11.2 seconds
Boom Breakout Force
Braking System
Parking Brakes Mechanical on front axle
Service Brakes Servo assisted front and rear axle brakes
Transmission Speeds
Reverse - 2
Reverse - 3
Reverse - 1
Forward - 2
Forward - 3
Forward - 1
Sound
Operator Sound
Exterior Sound - 74.5 kW Engine

Benefits & Features

Data not available.

View 360