The C Series Telehandlers have a new engine to meet EU Stage IIIB (U.S. EPA Tier 4 Interim) emission standards and a new powershift transmission that ensures the operator can easily select the right ratio for the job in hand. Our tried and tested hydraulic system is easy to use, fast but controllable and designed to save fuel.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat® C3.4B |
Engine Model | Cat® C3.4B |
Note | The Cat C3.4B meets the EU Stage IIIB and U.S. EPA Tier 4 Interim emission standards. |
Operating Weight - With Carriage and Forks | — |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Load at Maximum Height | — |
Load at Maximum Reach | — |
Maximum Lift Capacity | — |
Turning Radius - Over Tires | — |
Turning Radius - Over Forks | — |
Tires - Agricultural Tread Pattern | 15.5/80-14 16 ply; 460/70 R24 XMCL; 500/70 R24 XMCL |
Hydraulic Pump | Variable displacement load sensing piston pump, maximum flow 150 L/min at 250 bar |
Transmission | Power shift with 6 forward and 3 reverse gears, maximum road speed = 40 km/h |
The Cat TH407C Telehandler is a highly productive machine designed specifically to handle all the materials on a busy site.
Cat engines deliver the power and speed you need for all tasks undertaken on a construction site. Matched to a four speed powershift transmission no job is going to be too much for these machines.
High ground clearance, permanent 4 wheel drive and a limited slip differential means the TH C Series machines keeps moving in the worst of conditions. A long wheelbase gives the operator a very smooth ride in rough conditions and gives unmatched stability during fast loading cycles, all this without compromising maneuverability.
Maximize your maneuverability and work on rough ground with up to 486 mm (19") of ground clearance.
One Cat TH Series Telehandler can do the job of many. A range of quick change Cat work tools ensures utilization rates stay high.
Load sensing hydraulics, faster boom cycle times, a small turning circle and a single lever joystick all help to reduce the time it takes to finish a job.
Expect your downtime to be lower, because of rugged construction, easier maintenance and unrivaled Cat dealer support, with most parts delivered to your local Cat dealer within 24 hours.
Three steering modes simply controlled and with an automatic alignment system makes changing between 4 wheel steering, front wheel steering and crab steering quick and easy. With our narrow chassis and tight axle lock maneuvering on a constricted site is no problem.
The cabin has a spacious interior keeping you comfortable throughout the working day. The well-designed cabin is spacious and comfortable with ample leg room and controls within easy reach. The heating and optional air conditioning system supplies numerous ventilation outlets strategically positioned throughout the cabin for optimum heating, cooling, de-misting and defrosting. Designed with the operator in mind we offer two cab options.
We know how dusty and dirty it gets on site and have designed a cooling system to cope. Engine, transmission and hydraulic system all have their separate cooling radiators designed with a special “Square wave core.” This allows any material that has passed through the outer screen to pass right through and not clog up. For extreme conditions an optional reversing fan is available, keeping you going whatever the conditions.
At the heart of our system is a variable displacement piston pump. Load sensing means it only works when you want it to. When you are not using the hydraulics the pump stays idle. This not only saves fuel but reduces heat build up and consequently means less wear in the system. Matched to our “Flow Sharing Valve” this system allows you to work all boom functions simultaneously, smoothly and with great accuracy. Lifting heavy loads? No need to speed up the engine to get more hydraulic pressure with our system, it delivers maximum hydraulic pressure at low engine speeds saving fuel. At Caterpillar we know hydraulic systems and we know what you have to do. The Cat Telehandler will perform for you all day every day.
Servicing the Cat C Series Telehandlers could not be simpler. Engine and transmission are housed under a large lift up hood supported by a gas strut. All daily checks are done from ground level, and are placed for easy access. Filters are all vertical to reduce spillage when changing and the engine has an eco drain to prevent oil contamination. Fuel and hydraulic tanks are non metallic to keep contamination to a minimum and prevent condensed water from damaging components. The Cat 3.4 liter Stage IIIB engine uses a diesel particulate filter with a passive regeneration system. Service life of the filter is 3,000 hours at which time it can be cleaned or service exchanged.
Your Cat dealer is ready to help you every step of the way. From new or used machine sales, to rental or rebuild options, your Cat dealer can provide an optimal solution to your business needs. Unsurpassed worldwide parts availability, trained technicians and customer support agreements maximize your machine uptime.
Data not available.