/  Equipment  /  Telehandlers  /  Telehandlers

TH406CNon-Current

TH406C - 2013, Stage IIIB Europe, EU

Overview

The C Series Telehandlers have a new engine to meet EU Stage IIIB (U.S. EPA Tier 4 Interim) emission standards and a new powershift transmission that ensures the operator can easily select the right ratio for the job in hand. Our tried and tested hydraulic system is easy to use, fast but controllable and designed to save fuel.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model Cat® C3.4B
See more

Benefits & Features

Real Benefits for Your Business

Making Your Business Efficient

A Highly Productive Environment

  April 5, 2024

Specifications

Units: 
Engine
Engine Model Cat® C3.4B
Gross Power
Note The Cat C3.4B meets the EU Stage IIIB and U.S. EPA Tier 4 Interim emission standards.
Weights
Operating Weight - With Carriage and Forks
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Maximum Forward Reach
Load at Maximum Height
Load at Maximum Reach
Maximum Lift Capacity
Turning Radius - Over Forks
Turning Radius - Over Tires
Tires
Tires - Agricultural Tread Pattern 15.5/80-14 16 ply; 460/70 R24 XMCL
Hydraulic System
Hydraulic Pump Variable displacement load sensing piston pump, maximum flow 150 L/min at 250 bar
Service Refill Capacities
Fuel Tank Capacity
Transmission
Transmission Power shift with 6 forward and 3 reverse gears, maximum road speed = 40 km/h

Benefits & Features

Real Benefits for Your Business

The Cat TH406C Telehandler is a highly productive machine designed specifically to handle all the materials on a busy site.

The Power You Need

Cat engines deliver the power and speed you need for all tasks undertaken on a construction site. Matched to a four speed powershift transmission no job is going to be too much for these machines.

Go Anywhere

High ground clearance, permanent 4 wheel drive and a limited slip differential means the TH C Series machines keeps moving in the worst of conditions. A long wheelbase gives the operator a very smooth ride in rough conditions and gives unmatched stability during fast loading cycles, all this without compromising maneuverability.

High Ground Clearance

Maximize your maneuverability and work on rough ground with up to 486 mm (19") of ground clearance.

Making Your Business Efficient

Do Many Jobs with One Single Machine

One Cat TH Series Telehandler can do the job of many. A range of quick change Cat work tools ensures utilization rates stay high.

Get More Work Done Faster

Load sensing hydraulics, faster boom cycle times, a small turning circle and a single lever joystick all help to reduce the time it takes to finish a job.

Control Your Costs

Expect your downtime to be lower, because of rugged construction, easier maintenance and unrivaled Cat dealer support, with most parts delivered to your local Cat dealer within 24 hours.

Maneuverability

Three steering modes simply controlled and with an automatic alignment system makes changing between 4 wheel steering, front wheel steering and crab steering quick and easy. With our narrow chassis and tight axle lock maneuvering on a constricted site is no problem.

A Highly Productive Environment

Stay Comfortable and in Control throughout the Day

The cabin has a spacious interior keeping you comfortable throughout the working day. The well-designed cabin is spacious and comfortable with ample leg room and controls within easy reach. The heating and optional air conditioning system supplies numerous ventilation outlets strategically positioned throughout the cabin for optimum heating, cooling, de-misting and defrosting. Designed with the operator in mind we offer two cab options.

Standard Cab

    • Single lever joystick
    • Interactive LCD monitor with key pad
    • Longitudinal stability indicator - EN15000 compliant
    • Large entry door with opening top glass.
    • Two way adjustable mechanical suspension seat
    • Heater
    • Seat belt
    • Front and rear wiper blades
    • Left and right rearview mirrors
    • Interior mirror
    • Radio ready
    • Floor mat

Premium Cab = Standard Cab +

    • Air suspension seat
    • Sun screen
    • Roof wiper
    • Flood lights
    Air conditioning is available as an option on both standard and premium cabs.

Built to Take on the Toughest Jobs

Big Cooling System

We know how dusty and dirty it gets on site and have designed a cooling system to cope. Engine, transmission and hydraulic system all have their separate cooling radiators designed with a special “Square wave core.” This allows any material that has passed through the outer screen to pass right through and not clog up. For extreme conditions an optional reversing fan is available, keeping you going whatever the conditions.

Load Sensing Hydraulics Cut Fuel Consumption

At the heart of our system is a variable displacement piston pump. Load sensing means it only works when you want it to. When you are not using the hydraulics the pump stays idle. This not only saves fuel but reduces heat build up and consequently means less wear in the system. Matched to our “Flow Sharing Valve” this system allows you to work all boom functions simultaneously, smoothly and with great accuracy. Lifting heavy loads? No need to speed up the engine to get more hydraulic pressure with our system, it delivers maximum hydraulic pressure at low engine speeds saving fuel. At Caterpillar we know hydraulic systems and we know what you have to do. The Cat Telehandler will perform for you all day every day.

Engine and Serviceability

Engine and Serviceability

Servicing the Cat C Series Telehandlers could not be simpler. Engine and transmission are housed under a large lift up hood supported by a gas strut. All daily checks are done from ground level, and are placed for easy access. Filters are all vertical to reduce spillage when changing and the engine has an eco drain to prevent oil contamination. Fuel and hydraulic tanks are non metallic to keep contamination to a minimum and prevent condensed water from damaging components. The Cat 3.4 liter Stage IIIB engine uses a diesel particulate filter with a passive regeneration system. Service life of the filter is 3,000 hours at which time it can be cleaned or service exchanged.

Renowned Cat Dealer Support

Your Cat dealer is ready to help you every step of the way. From new or used machine sales, to rental or rebuild options, your Cat dealer can provide an optimal solution to your business needs. Unsurpassed worldwide parts availability, trained technicians and customer support agreements maximize your machine uptime.

View 360