/  Equipment  /  Telehandlers  /  Telehandlers

TH417DNon-Current

TH417D - 2017, Stage V, EU

Overview

The TH417D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model TCD 3.6 L4*
See more

Benefits & Features

Powerful Hydraulics

The chain driven boom and excellent hydraulic flow allow the operator to work efficiently and safely. Raising and lowering as well as extending and retracting the boom can be done quickly.

Durability

With excellent stability, ground clearance and guarding, the vital components of the machine are well protected from potential damage. Maintenance is easy with an accessible engine, simple to change service parts and easy access lubrication points.

Comfort

An ergonomic cab design featuring an LED dash display, multi-function joystick and comfortable seating options, ensures the operator has everything they need. Superb stability and smooth F-N-R changes provide the most comfortable ride possible.

  April 5, 2024

Specifications

Units: 
Engine
Engine Model TCD 3.6 L4*
Bore
Stroke
Displacement
Gross Power 55.4 kW; 75.3 Ch/CV/Ps; 74.3 hp/BHP
Note *Meets EU Stage V emission standards.
Maximum Torque 405 N·m @ 1,300 rpm
Weights
Operating Weight - With Carriage and Forks
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Maximum Forward Reach
Top Travel Speed
Outside Turning Radius - Over Tires
Load at Maximum Height - Stabilizers Up
Load at Maximum Reach - Stabilizers Down
Load at Maximum Reach - Stabilizers Up
Maximum Lift Height - Stabilizers Up
Maximum Lift Height - Stabilizers Down
Load at Maximum Height - Stabilizers Down
Tires
Standard 14.00-24 TG02
Hydraulic System
Maximum System Pressure
Maximum Pump Flow
Auxiliary Hydraulic Supply
Pump Type Gear pump
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Boom Performance
Combined - Up and Out 39.9 seconds
Drawbar Pull 55.4 kW
Boom Down 16.6 seconds
Crowd Forward - Dump 3.5 seconds
Tele Out 24.3 seconds
Crowd Backward 2.7 seconds
Tele In 18.5 seconds
Combined - Down and In 26.7 seconds
Bucket Breakout Force - ISO 8313
Boom Up 20.9 seconds
Boom Breakout Force
Braking System
Service Brakes Servo assisted front and rear axle brakes
Parking Brakes Spring actuated hydraulic release
Transmission Speeds
Reverse - 3
Reverse - 2
Forward - 1
Reverse - 1
Forward - 2
Forward - 3
Air Conditioning System
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent of 1.575 metric tonnes.
Sound
Operator Sound
Exterior Sound - 55.4 kW Engine

Benefits & Features

Powerful Hydraulics

The chain driven boom and excellent hydraulic flow allow the operator to work efficiently and safely. Raising and lowering as well as extending and retracting the boom can be done quickly.

Durability

With excellent stability, ground clearance and guarding, the vital components of the machine are well protected from potential damage. Maintenance is easy with an accessible engine, simple to change service parts and easy access lubrication points.

Comfort

An ergonomic cab design featuring an LED dash display, multi-function joystick and comfortable seating options, ensures the operator has everything they need. Superb stability and smooth F-N-R changes provide the most comfortable ride possible.

Safety

The seated position within the cab allows for good visibility to the front work tool and stabilizers.

Standard Equipment

  • Cab ROPS and FOPS
    • Longitudinal Stability Indicator
    • Mechanical Suspension Seat with Seat Belt
    • Roof Wiper
    • Heater/De-mister
    • Multi Function Joystick Controller with FNR
    • Front and Rear Windscreen Wipers
    • SAHR Parking Brake
  • Electrical
    • 1 × 12V 900 CCA Battery
    • Work Lights, 4 × Cab Mounted (2 front, 2 rear)
    • Reverse Alarm
  • Tires
    • 14.00-24 16PR Air Mitas
  • Quick Couplers
    • Manual Cat “IT” Interface
  • UNDERCARRIAGE AND STRUCTURES
    • Grease lubricated track links

Optional Equipment

  • Cab ROPS and FOPS
    • Sunscreen
    • Screen Guard
    • Roof Guard
    • Air Conditioning
    • Column Mounted FNR Lever
  • Electrical
    • 1 × 12V 815 CCA Gel Battery
    • Block Heater 240 Volt
    • Rotating Beacon
  • Other Equipment
    • Boom Brushes
    • Single Auxiliary Service to Boom Head
    • Rear Hitch Mirror, Convex
    • Tool Box
    • Boom Safety Brace
  • Tires
    • 14.00-24 16PR Air Goodyear
  • Tow Hitches
    • Off Road Tow Hitch
  • Quick Couplers
    • Competitive Couplers
  • Work Tools
    • Floating Fork Carriage
    • Pallet Forks
    • Side Shift – Fork Carriage
    • 1.0 m³ General Purpose Bucket
    • 1.5 m³ Rehandling Bucket
    • 1.0 m³ Multi Purpose Bucket
    • Truss Boom

View 360