/  Equipment  /  Telehandlers  /  Telehandlers

TH3510D Ag HandlerNon-Current

TH3510D Ag Handler - 2016, Stage IV, EU

Overview

The TH3510D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model Cat C3.4B
See more

Benefits & Features

Engine Options

Choose the right engine for you – three fuel efficient Cat® engines are available to suit a wide range of applications.

Transmission Options

The Cat TH3510D features a six speed power shift transmission to give exceptional performance when towing trailers on the road.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.

  April 5, 2024

Specifications

Units: 
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Maximum Forward Reach
Outside Turning Radius - Over Tires
Outside Turning Radius - Over Forks
Capacity at Maximum Forward Reach
Capacity at Maximum Lift Height
Engine
Engine Model Cat C3.4B
Engine Power
Gross Power - 2,200 rpm - Option 2
Gross Power - 2,200 rpm - Option 1
Gross Power - 2,200 rpm - Standard
Lift Capacity
Capacity at Maximum Reach
Rated Load Capacity
Capacity at Maximum Height
Lift and Reach
Maximum Forward Reach
Maximum Lift Height
Tires
Standard Mitas 15.5/80-24 16 ply
Option (8) 13 × 24 Solid Tires
Option (5) Michelin 400/80 24 Power CL
Option (3) Michelin 500/70 R24 XMCL
Option (4) Michelin 440/80 24 Power CL
Option (1) Michelin 15.5 R25 XHA
Option (2) Michelin 460/70 R24 XMCL
Option (7) Firestone Duraforce
Option (6) Michelin 460/70 R24 Bibload
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Diesel Exhaust Fluid
Hydraulic System
Pump Type Variable Flow, Axial Piston
Auxiliary Hydraulic Flow - Boom Head - Continuous
System Pressure
Auxiliary Hydraulic Flow - Boom Head - Intermittent
Auxiliary Hydraulic Pressure
Maximum Pump Capacity
Auxiliary Hydraulic Flow - Machine Rear
System Type Load Sensing, Closed Center
Boom Performance
Boom Up
Boom Down
Tele In
Tele Out
Crowd Backward
Crowd Forward - Dump
Combined - Up and Out
Combined - Down and In
Braking System
Parking Brake Mechanical lever on front axle
Service Brakes Boosted on front and rear brakes
Transmission*
Type Cat PG124 6 speed power shift
Reverse - 2
Forward - 5
Forward - 6
Forward - 1
Reverse - 3
Forward - 2
Forward - 4
Note *Maximum speed subject to machine configuration.
Reverse - 1
Forward - 3
Engine - Option 2
Maximum Torque
Displacement
Stroke
Model* Cat C4.4 ACERT
Bore
Gross Power 106 kW (142 hp/bhp)
Emissions *Meets EU Stage IV emission standards.
Performance
Towable Mass - Hydraulically Braked
Drawbar Pull - 83 kW/111.3 hp Engine
Drawbar Pull - 106 kW/142.1 hp Engine
Boom Breakout Force
Drawbar Pull - 93 kW/124.1 hp Engine
Noise Levels - External
Bucket Breakout Force
Noise Levels - In Cab
Quick Coupler Rotation 152°
Dimensions (Approximate)
Cab Width
Overhang
Maximum Fork Dump Angle 128°
Track
Maximum Fork Crowd Angle 24°
Overall Width - Standard Tires
Overall Length to Front of Carriage
Overall Height - Standard Tires*
Machine Length
Wheel Base
Ground Clearance
Departure Angle 60°
Engine - Standard
Stroke
Model* Cat C3.4B
Maximum Torque
Displacement
Bore
Emissions *Meets EU Stage IV emission standards.
Gross Power 83 kW (112 hp/bhp)
Engine - Option 1
Model* Cat C4.4 ACERT™
Gross Power 93 kW (124 hp/bhp)
Bore
Displacement
Maximum Torque
Stroke
Emissions *Meets EU Stage IV emission standards.
Air Conditioning System
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent of 1.575 metric tonnes.
Electrical
Alternator Output 12V/150A
Battery 1 × 12V 1,000 CCA Battery
Axles
Front Axle High bias, planetary reduction hubs with limited slip differential
Rear Axle Open differential with planetary reduction hubs
Weights
Operating Weight - With Carriage and Forks*
Note *Represents machine configuration of 106 kW (144 hp/bhp) engine on standard 15.5/80-24 16 ply tires.

Benefits & Features

Engine Options

Choose the right engine for you – three fuel efficient Cat® engines are available to suit a wide range of applications.

Transmission Options

The Cat TH3510D features a six speed power shift transmission to give exceptional performance when towing trailers on the road.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.

Powerful Hydraulics

A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.

Cab

The cab is designed with the operator in mind with a multi function joystick and a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rear view camera, reversing sensors and air conditioning.

Standard Equipment

  • Cab ROPS and FOPS
    • Longitudinal Stability Indicator
    • Sunscreen
    • Mechanical Suspension Seat with Seat Belt
    • Roof Wiper
    • Heater/De-mister
    • Engine Speed Set
    • Multi Function Joystick Controller with FNR
    • Front and Rear Windscreen Wipers
    • Mechanical Parking Brake
  • Electrical
    • 1 × 12V 1,000 CCA Battery
    • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
    • Reverse Alarm
  • Other Equipment
    • Boom Brushes
    • Single Auxiliary Service to Boom Head
  • Tires
    • Mitas 15.5/80-24 16 ply
  • Quick Couplers
    • Manual Cat “IT” Interface
    • Note: Competitive couplers are available, please consult your Cat dealer for details.

Optional Equipment

  • Cab ROPS and FOPS
    • Reversing Camera
    • Reversing Sensors
    • Electronic Multi function display screen
    • Air Suspension Seat with Seat Belt
    • Heated Air Suspension Seat with Seat Belt
    • Screen Guard
    • Roof Guard
    • Air Conditioning
    • Column Mounted FNR Lever
    • SAHR Parking Brake
  • Electrical
    • 2 × 12V 815 CCA Batteries
    • Block Heater 240 Volt
    • Product Link™ Ready, Version 641
    • Seven (7) Pin Trailer Service
    • Rotating Beacon
  • Other Equipment
    • Ride Control with Boom Float
    • 2nd Auxiliary Service to Boom Head
    • Auxiliary Service to Rear
    • Rear Hitch Mirror, Flat
    • Rear Hitch Mirror, Convex
    • Tool Box
    • Boom Safety Brace
  • Tires
    • Michelin 460/70 R24 XMCL
    • Michelin 500/70 R24 XMCL
    • Michelin 400/80 24 Power CL
    • Michelin 440/80 24 Power CL
    • Michelin 460/70 R24 Bibload
    • Michelin 15.5 R25 XHA
    • Firestone Duraforce
    • 13 × 24 Solid Tires
  • Tow Hitches
    • Retrieval Hitch
    • Hydraulic Pick Up Hitch
    • EEC Manual Hitch
    • EEC Automatic Hitch
    • EEC Automatic Hitch with Piton
    • Trailer Braking Valve
  • Quick Couplers
    • Hydraulic Cat “IT” Interface
    • Note: Competitive couplers are available, please consult your Cat dealer for details.
  • Work Tools
    • Floating Fork Carriage
    • ISO Class 3 Fixed Fork Carriage
    • Side Shift Carriage
    • 1 m³ General Purpose Bucket
    • 1.5 m³ Rehandling Bucket
    • 1.0 m³ Multi Purpose Bucket
    • 2.0 m³ Grain Bucket
    • 2.5 m³ Grain Bucket
    • 3.0 m³ Grain Bucket
    • 1225 mm Bale Fork
    • Grapple Bucket
    • Muck Fork and Grapple
    • Bale Handler
    • Sweeper Collector

View 360