/  Equipment  /  Excavators  /  Small Excavators

316F LNon-Current

316F - 2015, Tier 4 Final, EU

Overview

316F L Hydraulic Excavator

Specifications

Units: 
Engine Model Cat C4.4 ACERT
Flywheel Power
Operating Weight
See more

Benefits & Features

Key Features

Benefits to help get your work done efficiently and effectively

Performance

    • C4.4 ACERT™ U.S. EPA Tier 4 Final/EU Stage IV engine
    • Same working range, similar stick and bucket force and swing torque as 316E
    • Equipped to run on up to B20 biodiesel fuel
    • Two power modes, high power and eco mode, to help manage fuel consumption
    • Auto engine idle shutdown to save fuel, reduce emissions, and extend service intervals

Versatility

    • Cat® buckets and tools designed to maximize machine performance
    • Auxiliary hydraulics available to support a variety of tools
    • Available tool control and quick coupler for speedy tool changes

  April 5, 2024

Specifications

Units: 
Engine
Engine Model Cat C4.4 ACERT
Flywheel Power
Bore
Stroke
Displacement
Gross Power - SAE J1995 91 kW (122 hp/123 PS)
Net Power - SAE J1349/ISO 9249 88 kW (117 hp/118 PS)
Net Power - ISO 14396 91 kW (122 hp/123 PS)
Weights
Operating Weight
Swing
Swing Speed
Drive
Maximum Drawbar Pull
Maximum Travel Speed
Hydraulic System
Main System - Maximum Flow - Total
Pilot System - Maximum Flow
Maximum Pressure - Swing
Maximum Pressure - Equipment
Pilot System - Maximum Pressure
Maximum Pressure - Travel
Service Refill Capacities
Cooling System
Final Drive - Each
Hydraulic System - Including Tank
Hydraulic Tank
Swing Drive
Engine Oil - With Filter
Fuel Tank Capacity
DEF Tank Capacity
Sound Performance
Exterior Sound Power Level
ISO 6396 - Operator Sound Pressure Level
Working Ranges* - Reach Boom - 5.1 m (16'9)
Note *With a 0.76 m3 (1.00 yd3), 900 mm (41") bucket.
Maximum Vertical Wall Digging Depth
Minimum Loading Height
Maximum Loading Height
Maximum Cutting Height
Maximum Digging Depth
Maximum Reach - Ground Level
Machine Weight
Minimum Operating Weight
Maximum Operating Weight
Dimensions* - Reach Boom - 5.1 m (16'9)
Shipping Length
Transport Width - 700 mm (28 in) Shoes
Track Length
Counterweight Clearance
Length - Center of Rollers
Cab Height - With Top Guard
Track Gauge
Cab Height
Shipping Height
Ground Clearance
Note *With a 0.76 m3 (1.00 yd3), 900 mm (41") bucket.
Tail Swing Radius
Bucket & Stick Forces* - Reach Boom - 5.1 m (16'9)
Stick Digging Force - SAE
Bucket Digging Force - ISO
Note *With a 0.76 m3 (1.00 yd3), 900 mm (41") bucket.
Bucket Digging Force - SAE
Stick Digging Force - ISO
Maximum Depth Cut for 2440 mm (8'0") Level Bottom

Benefits & Features

Key Features

Benefits to help get your work done efficiently and effectively

Performance

    • C4.4 ACERT™ U.S. EPA Tier 4 Final/EU Stage IV engine
    • Same working range, similar stick and bucket force and swing torque as 316E
    • Equipped to run on up to B20 biodiesel fuel
    • Two power modes, high power and eco mode, to help manage fuel consumption
    • Auto engine idle shutdown to save fuel, reduce emissions, and extend service intervals

Versatility

    • Cat® buckets and tools designed to maximize machine performance
    • Auxiliary hydraulics available to support a variety of tools
    • Available tool control and quick coupler for speedy tool changes

Comfort

    • Full-size ROPS certified cab
    • Adjustable joysticks and seats with air suspension and heat and cooling options
    • Monitor programmable in 42 languages
    • Automatic climate control system
    • Drink holder and easy-to-reach storage areas
    • Auxiliary power outlets

Serviceability

    • Routine maintenance points at ground level
    • Wide service doors for easy access
    • Filters grouped to reduce service time
    • Cooling package designed to prevent plugging, make blowing off debris easy

Technology

    • Cat Connect technology to improve job site efficiency
    • Available Cat Grade Control to help operators create a level base and precise slope with ease
    • Product Link™/VisionLink® to connect owners to the machine, providing access to location, hours, fuel consumption, idle time, events, and diagnostic codes

Durability

    • Modified X-frame structure for enhanced service life
    • Robot welded, Caterpillar designed boom and sticks
    • Greased track link between pins and bushings to increase undercarriage life

Safety

    • Hydraulic activation lever to lock out all hydraulic functions
    • Handrail, anti-skid plating, countersunk bolts to reduce slipping and tripping
    • Ground-level fuel cutoff switch to shut down engine
    • Standard rearview camera and mirrors for enhanced visibility

View 360