The Cat 226B Series 2 Skid Steer Loader, with its radial lift design, delivers excellent digging performance with outstanding drawbar power.
Engine Model | C2.2 T |
Net Flywheel Power | — |
Rated Operating Capacity | — |
Easy to use pilot operated joystick controls for reduced operator fatigue and increased productivity.
Provides high engine horsepower and torque, allowing part-throttle operation for lower sound levels and fuel consumption.
Designed for maximum power and reliability. High flow hydraulic system is available for applications that demand maximum work tool performance.
Engine Model | C2.2 T |
Net Flywheel Power | — |
Gross Power - SAE J1995 | — |
Net Power - ISO 9249 EEC | — |
Displacement | — |
Stroke | — |
Bore | — |
Operating Weight | — |
Rated Operating Capacity | — |
Rated Operating Capacity with Optional Counterweight | — |
Tipping Load | — |
Wheel Base | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width over Tires | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach - Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Departure Angle | 26° |
Bumper Overhang - Rear Axle | — |
Maximum Dump Angle | 40° |
Turn Radius from Center - Rear | — |
Turn Radius from Center - Coupler | — |
Turn Radius from Center - Bucket | — |
Maximum Reach - With Arms Parallel | — |
Rack Back Angle - Maximum Height | 96.7° |
Maximum Loader Hydraulic Pressure | — |
Maximum Loader Hydraulic Flow | — |
Hydraulic Power | — |
Loader Hydraulic Pressure | — |
Loader Hydraulic Flow | — |
ROPS | ISO 3471:1994 |
FOPS | ISO 3449 APR98 Level I and ISO 3449:1992 Level I |
FOPS Level II | ISO 3449:1992 Level II |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Chain Box - Each Side | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Easy to use pilot operated joystick controls for reduced operator fatigue and increased productivity.
Provides high engine horsepower and torque, allowing part-throttle operation for lower sound levels and fuel consumption.
Designed for maximum power and reliability. High flow hydraulic system is available for applications that demand maximum work tool performance.
Caterpillar's broad range of performance matched work tools make the Cat Skid Steer Loader the most versatile machine on the jobsite.
Easy routine maintenance helps reduce machine downtime for greater productivity.
Data not available.