The Cat 256C Skid Steer Loader, with its radial lift design, delivers excellent digging performance with outstanding drawbar power.
Engine Model | C3.4 T |
Net Flywheel Power | — |
Rated Operating Capacity | — |
Provides a clean and quiet operating environment.
These features make the C-Series the industry leader in operator comfort.
Provides high engine horsepower and torque. Electronic Torque Management and standard foot throttle allow the machine to be operated at part throttle for lower sound levels and fuel consumption.
Engine Model | C3.4 T |
Net Flywheel Power | — |
Gross Power - SAE J1995 | — |
Net Power - ISO 9249 EEC | — |
Displacement | — |
Stroke | — |
Bore | — |
Operating Weight | — |
Rated Operating Capacity | — |
Rated Operating Capacity with Optional Counterweight | — |
Tipping Load | — |
Wheel Base | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width over Tires | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach - Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Departure Angle | 26° |
Bumper Overhang - Rear Axle | — |
Maximum Dump Angle | 40° |
Turn Radius from Center - Rear | — |
Turn Radius from Center - Coupler | — |
Turn Radius from Center - Bucket | — |
Maximum Reach - With Arms Parallel | — |
Rack Back Angle - Maximum Height | 96° |
Maximum Loader Hydraulic Pressure | — |
Maximum Loader Hydraulic Flow | — |
Hydraulic Power | — |
Loader Hydraulic Pressure | — |
Loader Hydraulic Flow | — |
ROPS | ISO 3471:1994 |
FOPS | ISO 3449:1992 Level I |
FOPS Level II | ISO 3449:1992 Level II |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Travel Speed Forward - 2-Speed Option | — |
Travel Speed Reverse - 2-Speed Option | — |
Chain Box - Each Side | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Provides a clean and quiet operating environment.
These features make the C-Series the industry leader in operator comfort.
Provides high engine horsepower and torque. Electronic Torque Management and standard foot throttle allow the machine to be operated at part throttle for lower sound levels and fuel consumption.
Available for applications that demand maximum hydraulic work tool performance.
Caterpillar's broad range of performance matched work tools make the Cat Skid Steer Loader the most versatile machine on the jobsite.
Easy routine maintenance helps reduce machine downtime for greater productivity.
Data not available.