The Caterpillar® 308D CR SB machine is engineered to offer the versatility of a swing boom machoine front linkage in a durable Compact Radius design. Attention to operator comfort and ease of maintenance ensures both productivity and lower operating costs.
| Engine Model | 4M40-TL |
| Net Power | — |
| Operating Weight | — |
| Engine Model | 4M40-TL |
| Net Power | — |
| Gross Power | — |
| Operating Weight | — |
| Operating Weight - With Cab | — |
| Maximum Digging Depth - Standard Stick | — |
| Maximum Reach - Ground Level - Standard Stick | — |
The Compact Radius design of the 308D CR SB gives the machine greater versatility and capability to work within confined areas. The radius of the upper body stays close to the width of the undercarriage so the operator can concentrate on the work being done without having to worry about the back of the machine. The cab door is shaped to follow the line of the cab. It slides open taking up less space than a hinged door which allows the operator to get in and out of the machine easily even when working in tight areas. This design maintains the machine's compact dimensions reducing the risk of damage. Flexibility for different worksite applications with a reduced risk of damage and less stress for the operator add up to higher rates of productivity and lower operating costs.
The LCD monitor is located to give a clear view of the machine's monitoring system, ensuring fuel level, water temperature and warning lights are easy to read and understand.
High digging forces provide power through even the most compacted ground, coupled with direct, smooth control through responsive hydraulics ensuring that the Cat 308D CR SB delivers the high productivity that customers demand. Load sensing hydraulics optimise the flow of oil for smooth powerful performance and increased fuel economy.
The new Caterpillar 308D CR SB has high level lift capacity matched with outstanding stability all in a Compact Radius package to provide the on site versatility required to match the increasingly diverse needs of the customer.
A choice of standard or long stick enables the customer to match the machine choice to their equirements. The 308D CR SB features a swing boom design that allows the operator to trench parallel to the tracks against a wall or fence, meaning more versatility and flexibility.
The new 308D CR Series Mini Hydraulic Excavator has a turbocharged engine providing increased power, fuel efficiency, altitude capability and overall performance while meeting EU Stage IIIA regulations.
This standard feature allows the balance of performance and fuel economy while maintaining breakout forces and lift capacity. Operating in economy mode can help reduce your overall fuel consumption.
The ECM responds quickly to operating variables to maximize engine efficiency. Fully integrated with sensors in the engine's fuel, air, coolant and exhaust systems, the ECM stores and relays information on conditions such as rpm, fuel consumption and diagnostics.
To maximize performance, Caterpillar mechanical and hydraulic Quick Couplers are compatible with all standard work tools, enabling the operator to simply release one work tool and pick up another, maximizing productivity.
One-way flow (hammer) and two-way flow (auger) auxiliary lines with quick connectors are fitted as standard. This feature allows the machine to adapt to a wide variety of applications without re-configuring the auxiliary lines. Here versatility is further enhanced with the option of a second auxiliary supply (for a rotating grapple).
Depending on the customers application, the Cat 308D CR SB has four different track options to choose from, allowing the correct machine configuration to suit the job.
The standard track offering is 450 mm width.
A triple grouser track is available in 2 width options: 450 mm and 600 mm.
This option of track prevents damage to concrete and other road surfaces ideal in urban applications.
The 450 mm wide shoe has four holes to attach the rubber pads to the steel track shoes. This option prevents damage to paved road surfaces and minimises noise and vibration during travel.
The dozer blade is an important and useful tool for the Hydraulic Mini Excavator used for backfilling trenches, levelling, landscaping and site clean up. There are two blade width options available to accommodate the differences in track widths. The blade comes standard with a replaceable weld-on dozer cutting edge constructed of hardened steel for longer life.
Large oval tie down points are located on the blade and undercarriage for easy and safe machine tie down for transportation.
Robust, reliable and easily serviced are the key attributes of Caterpillar Mini Hydraulic Excavators. Full steel body work panels provide durable protection against damage. All daily service points are easily accessed through the rear hood and side cover and a 500 hour engine oil change interval lowers operating costs. The Cat S•O•S. points assist easy oil sampling for preventative maintenance checks.
The optional Product Link system simplifies equipment fleet tracking. Using satellite or cellular technology, the system automatically reports information such as location, machine hours, active and logged service codes and security alarms.
An optional Machine Security System (MSS) that utilizes a programmable key system that deters theft, vandalism and unauthorized usage. MSS uses electronically coded keys selected by the customer to limit usage by individuals or time parameters.
Data not available.