The new F Series generation is here to help you take on the wide variety of challenges you face every day, more easily and with more pleasure. F Series – Easier Than Ever.
Engine Model | Cat® C7.1 ACERT™ |
Net Power | — |
Maximum Travel Speed | — |
Engine Model | Cat® C7.1 ACERT™ |
Net Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Maximum Torque - 1,400 rpm | — |
Net Power - Rated - ISO 9249/SAE J1349 | — |
Net Power - Maximum - ISO 9249/SAE J1349 - (PS) - Metric | — |
Engine Gross Power (Maximum) - ISO 14396 - (PS) - Metric | — |
Net Power - Maximum - ISO 9249/SAE J1349 | — |
Net Power - Rated - 80/1269/EEC | — |
Net Power (Rated) - ISO 9249/SAE J1349 - (PS) - Metric | — |
Net Power - Maximum - 80/1269/EEC | — |
Engine Gross Power (Maximum) - ISO 14396 | — |
Ratings | — |
Emissions | EU Stage IV |
Net Power (Maximum) - ISO 9249 at 1,550 rpm | — |
Net Power - Maximum - ISO 13496 at 1,550 rpm (Gross) | — |
Number of Cylinders | 6 |
Weight - Counterweight - Standard | — |
Weight - Counterweight - Optional | — |
Weight - Sticks - Medium (2500 mm) | — |
Weight - One-Piece Boom - Front and Rear Outriggers | — |
Weight - VA Boom - Rear Dozer Only | — |
Weight - VA Boom - Rear Dozer, Front Outriggers | — |
Weight - Sticks - Industrial (3300 mm) | — |
Weight - Sticks - Long (2800 mm) | — |
Operating Weight | 18 750 kg-20 650 kg (41,337 lb-45,525 lb) |
Weight - One-Piece Boom - Rear Dozer, Front Outriggers | — |
Weight - VA Boom - Front and Rear Outriggers | — |
Swing Speed | — |
Swing Torque | — |
Maximum Pressure - Implement Circuit - Normal | — |
Maximum Pressure - Implement Circuit - Travel Circuit | — |
Maximum Flow - Swing Mechanism | — |
Maximum Pressure - Auxiliary Circuit - High Pressure | — |
Maximum Flow - Auxiliary Circuit - High Pressure | — |
Maximum Flow - Auxiliary Circuit - Medium Pressure | — |
Tank Capacity | — |
Maximum Flow - Implement/Travel Circuit | — |
Maximum Pressure - Auxiliary Circuit - Swing Mechanism | — |
Maximum Pressure - Auxiliary Circuit - Medium Pressure | — |
Maximum Pressure - Implement Circuit - Heavy Lift | — |
System | — |
Drawbar Pull | — |
Forward/Reverse - 2nd Gear | — |
Maximum Gradeability (18 500 kg/40,785 lb) | 64% |
Creeper Speed - 2nd Gear | — |
Creeper Speed - 1st Gear | — |
Forward/Reverse - 1st Gear | — |
Engine Crankcase | — |
Final Drive | — |
Powershift Transmission | — |
Front Steering Axle - Differential | — |
Rear Axle - Housing (Differential) | — |
Cooling System | — |
Fuel Tank - Total Capacity | — |
Standard | 10.00-20 (Dual Pneumatic) |
Optional | 1) 11.00-20 (Dual Pneumatic); 2) 445/70/R19.5 TL XF (Single Pneumatic); 3) 10.00-20 (Dual Solid Rubber) |
Ground Clearance | — |
Minimum Turning Radius - Standard Axle - End of One-Piece Boom | — |
Minimum Turning Radius - Wide Axle - Outside of Tire | — |
Minimum Turning Radius - Wide Axle - End of One-Piece Boom | — |
Minimum Turning Radius - Wide Axle - End of VA Boom | — |
Maximum Steering Angle | 35° |
Oscillation Axle Angle | ±8.5° |
Minimum Turning Radius - Standard Axle - End of VA Boom | — |
Minimum Turning Radius - Standard Axle - Outside of Tire | — |
Bucket Capacities | 0.35 m3-1.18 m3 (0.46 yd3-1.54 yd3) |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Maximum Travel Speed | — |
Vibration Levels - Maximum Whole Body - ISO/TR 25398:2006 | Less Than 0.5 m/s2 (Less Than 1.6 ft/s2) |
Fluids (Optional) - Cat Bio HYDO™ Advanced | Readily biodegradable EU Flower eco-label certified |
Fluids (Optional) - Biodiesel Up to B20 | Meets EN14214 or ASTM D6751 with EN590 or ASTM D975 Standard Mineral diesel fuels |
Vibration Levels - Maximum Hand/Arm - ISO 5349:2001 | Less Than 2.5 m/s2 (Less Than 8.2 ft/s2) |
Vibration Levels - Seat Transmissibility Factor - ISO 7096:2000 - Spectral Class EM6 | Less Than 0.7 m/s2 (Less Than 2.3 ft/s2) |
Engine Emissions | EU Stage IV |
Spectator Sound - 2000/14/EC | — |
Operator Sound - 2000/14/EC | — |
FOPS | FOPS (Falling Object Protective Structure) meets FOPS criteria ISO 10262:1998 and SAE J1356:2008 |
Cab/Sound Levels | Meets appropriate standards as listed in “Sound Performance” |
ROPS | ROPS (Rollover Protective Structure) offered by Caterpillar meets ROPS criteria ISO 12117-2:2008 |
Width - Standard Axles | — |
Blade Roll - Over Height | — |
Blade Type | Parallel |
Maximum Raising Height Above Ground | — |
Width - Wide Axles | — |
Blade Total Height | — |
Maximum Lowering Depth from Ground | — |
The engine meets EU Stage IV emission standards, performs the same amount of work, while burning significantly less fuel than the previous model, which means more efficiency, less resources, and fewer CO2 emissions.
Outstandingly low sound levels, you won't believe your machine is running.
This program is a key element in the range of solutions offered by Caterpillar and Cat dealers to help customers achieve growth at the lowest cost while eliminating waste. Used equipment is inspected, guaranteed and ready for work and customers will benefit from a Caterpillar warranty.
Provides a quick response to changing loads, while delivering the same amount of power regardless of operating conditions.
The engine can run on B20 biodiesel fuel that meets ASTM 6751 standards – all to give you more potential fuel-saving flexibility.
To assure that our technology will meet your expectations for reliable trouble-free service, we subjected these engines and technologies to extensive operating hours of test and validation.
Designed for the operator, our cabs are unique.
Our seats provide all the comfort needed for a long day of work, including FULL adjustment. All seats are heated and air suspended. Automatic weight adjustment and air cooled seats are available.
ROPS/FOGS cabs, seat belt alarm, safety bar, sideview camera … among others.
Have a look at the cab; you will see it is through details that we improve pleasure of operating.
Increased cab pressure, preventing from dust entry, combined with the new design contributes to reducing sound. Add in new hydro mounts to fix the cab on the frame and you have a cab that's as quiet as any of today's premium cars.
Cameras let you see what's going on around. The image from the side camera is displayed on an additional wide color screen, offering the full view from the front to the rear of the machine. The rear camera is integrated into the counterweight for enhanced protection.
Easy to read and in local language, the high resolution LCD monitor will keep you aware of any important information. “Quick Access” buttons allow a quick selection of favorite functions. The tool select function lets you preset up to ten different hydraulic attachments for quick tool changes.
Refinements. From the whole design to the smallest details. Convenient features, new advanced and transparent technologies, not only to reduce emissions but to further improve your daily experience when working with our products.
Work like no other with our wheeled excavators. The F Series generation is made to help you take on the wide variety of the challenges you face every day, more easily and with more pleasure, to keep you on the road to your success.
The machine automatically detects when the service brake and axle need to be locked (like when digging), or unlocked (roading), hence removing the need for the operator to systematically press the pedal. Brake and axle are released automatically by pressing the travel pedal again.
When it comes to moving material quickly, you need efficient hydraulics – the type the F Series can deliver.
Medium pressure function (for tilting buckets or rotating tools), high pressure lines and circuit, hydraulic quick coupler circuit: they all come standard, which allows you to switch from one work tool to another, without the need to add lines and hydraulic circuits.
Long life with effective heavy duty axles. The transmission is mounted directly on the rear axle for protection and optimum ground clearance. The front axle offers wide oscillating and steering angles.
Minimizes the rocking effect when working free on wheels. The disc brake system acts directly on the hub instead of the drive shaft to avoid planetary gear backlash.
Fenders provide excellent coverage of all tires, protecting the machine and surroundings from mud and stones being thrown up.
Keep both hands on the joysticks even when simultaneously moving the implements and repositioning the machine, by the use of the slider switch on the right joystick.
Booms and sticks are welded, box section structures with thick, multi-plate fabrications in high stress areas for the tough work you do.
The choice of various booms and sticks provides the right balance of reach and digging forces for all applications.
Scraping rock and finishing work is easy and fast. SmartBoom™ simplifies the task and allows more focus on stick and bucket, while the boom freely goes up and down without using pump flow.
The front parts automatically follow the hammer while penetrating the rock. Blank shots or excessive force on the hammer are avoided resulting in longer life for the hammer and the machine. Similar advantages with vibratory plate compactors.
Loading trucks from a bench is more productive and fuel efficient as the return cycle is reduced while the boom down function does not require pump flow.
The ride control system lets you travel faster over rough terrain with improved ride quality for the operator. Accumulators are acting as shock absorbers to dampen the front part motion. It can be activated through a button located on the soft switch panel in the cab.
If you have multiple tasks to get done in a typical work day, the M320F can help. Highly versatile, you can easily expand all the possibilities it offers by utilizing any of the variety of Cat attachments.
A quick coupler brings the ability to quickly change attachments and increase your flexibility. Operators will be encouraged to use the right tool for the job and fewer machines will be needed.
A wide range of buckets offers solutions for digging, excavating, trenching, loading and finishing. Ditch Cleaning buckets are suitable for grading and finishing in landscaping applications or for loading loose material that is stockpiled, where teeth would damage the surface.
With increasing environmental regulations, you need efficient ways to deal with waste. Save on transportation, manpower and dumping costs with Cat grapples by sorting debris at source and trucking it separately. When you need good penetration, you can count on Cat digging grabs.
Whether you do finish grading with leveling buckets, ditch cleaning, sewer and water, or compaction, the machine in combination with the appropriate work tool will do the job quickly.
When a structure must be demolished, it has to be done quickly – and sustainably. The Cat MP300 Multi-Processors let you do exactly that and meet every demolition need. Cat E Series hammers deliver very high blow rates, and shears provide effective scrap processing.
Match your Cat hydraulic work tools to your Cat machine, and get the most out of the standard, built-in software. Work tool changes have never been easier!
Perform hydraulic tool changes in seconds … The new Auto-Connect hydraulic coupler automates tool exchange fully, so operators can change work tools quickly, from the safety and comfort of their cabs. The unique design of the Auto-Connect prevents ruptured hoses, avoiding unplanned downtime. It makes your operators more efficient and productive.
You can reach routine maintenance items like fuel and engine oil filters and fluid taps at ground level while fuel and DEF tank with engine air filter are accessible from the safety of the slip-resistant new service platform. Compartments feature wide composite service doors, designed to be more resistant to shocks, which all include gas struts to facilitate the opening. Components are now gathered in specific dedicated compartments, like the special electrical compartments.
The side-by-side and radial fan design allows greater cooling performance. The system is completely separated from the engine compartment to reduce noise and heat and all radiators are gathered in the same compartment while featuring easy-to-clean cores with a tilting device that requires no tool to unlock.
Ventilation inside the cab allows outside air to enter through a fresh air filter. The filter is located on the side of the cab to make it easy to reach, and it is protected by a lockable door that can be opened with the engine key.
An electric lubricator system is an available time-saving standard feature for greasing the whole upper carriage. Greasing points for the undercarriage are kept to a minimum and grouped. An electric refueling pump is also standard. The hose is stored in a dedicated tray, for more cleanliness. Add in the new electric lift pump removing the need to prime the system manually, the standard fuel and water separator and you get a machine that does the fastidious works for you.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before. Cat Connect technologies offer improvements in these key areas: Equipment Management – increase uptime and reduce operating costs. Productivity – monitor production and manage job site efficiency. Safety – enhance job site awareness to keep your people and equipment safe. Featured Cat Connect technologies include the following:
Link technologies provide wireless capability to machines to enable two-way transfer of information collected by on-board sensors, control modules, and other Cat Connect technologies.
Cat Product Link is a system that is deeply integrated into the machine monitoring system to take the guesswork out of managing your equipment. The system tracks location, hours, fuel usage, productivity, idle time, and diagnostic codes and shares it with you through VisionLink® to help you maximize efficiency, improve productivity, and lower operating costs.
The all-new cab provides you with a safe environment. It also contributes to your comfort with limited vibrations and drastically reduced sound levels.
Visibility all around is critical, especially for machines which go on public roads. 1) Increased skylight and windshield glass area; 2) Improved lighting with standard LED lights for all working lights; 3) Optional heated mirrors; 4) Great left hand side visibility with the new all glass door; 5) Halogen roading lights; 6) Wide rear window; 7) Reflecting red lights on rear and blade/outriggers; 8) Standard wide rearview camera; 9) Standard side camera and dedicated wide monitor; 10) Large right hand side window; 11) Mirrors, wide angle, with additional lower mirror for ground visibility
Data not available.