The new H-Series Compact Wheel Loaders still maintain Caterpillar's strengths whilst boasting a whole new range of features and benefits. In short, a machine that can be trusted to perform. Boasts higher operating capacity, engine horse power, powerful breakout forces, increased axle durability and hydraulic flow allowing it to operate in tougher conditions.
Net Power | — |
Operating Weight | — |
Rated Bucket Capacity | — |
Simple controls and ergonomically designed low effort joysticks reduce fatigue and increase comfort. With a choice of three cab options the operator is guaranteed all day comfort to enhance jobsite productivity.
The hydrostatic driveline developed with advanced computer simulations, offers two speeds as standard. The optional speeder transmission provides a maximum speed of 35 km/h. Heavy duty axles are fitted as standard. 100% diff lock and ride control options are available.
High performance Z-Bar loader linkage designed for strength, visibility and versatile attachment usage. Skid steer or horizontal pin quick coupler allow for rapid work tool changes.
Net Power | — |
Gross Power | — |
ISO 9249 Rating | — |
EEC 80/1269 Rating | — |
Model | 3044C DIT |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Rated Bucket Capacity | — |
Rated Operating Load at Full Turn - Forks | — |
Breakout Force | — |
Rated Operating Load at Full Turn | — |
Straight Tipping Load - Bucket | — |
Full Turn Static Tipping Load - Bucket | — |
Rack Back - Transport Position | — |
Maximum Travel Speeds - With 12.5-18 Tires, Forward and Reverse, Low | — |
Maximum Travel Speeds - Forward and Reverse, High | — |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Engine Oil | — |
Simple controls and ergonomically designed low effort joysticks reduce fatigue and increase comfort. With a choice of three cab options the operator is guaranteed all day comfort to enhance jobsite productivity.
The hydrostatic driveline developed with advanced computer simulations, offers two speeds as standard. The optional speeder transmission provides a maximum speed of 35 km/h. Heavy duty axles are fitted as standard. 100% diff lock and ride control options are available.
High performance Z-Bar loader linkage designed for strength, visibility and versatile attachment usage. Skid steer or horizontal pin quick coupler allow for rapid work tool changes.
Standard and high flow hydraulics, with a choice of couplers allows the Caterpillar Compact Wheel Loaders to use a variety of work tools, even those that are commonly associated with Caterpillar Skid Steer Loaders.
The same standards and quality components used in large Caterpillar Wheel Loaders are applied to the H-Series Compact Wheel Loaders. These machines are all you expect from Cat... but in a smaller package.
The design of the H-Series Compact Wheel Loader allows quick and easy servicing. Tilt-up engine hood and side service doors give exceptional access to the major components. S•O•SSM. oil ports and pressure test points enable easy preventative maintenance.
Caterpillar dealers offer unmatched customer support, excellent warranty programs and fast parts availability, resulting in maximum uptime and minimum repair costs.
Data not available.