We understand the challenges you face, the importance of reliability, and the relationship between uptime and productivity. That's why we continually strive to produce the safest, most reliable and productive hydraulic shovels possible. Offering the widest payload range of any manufacturer in the industry, the ability to optimally pair with our popular line of mining trucks, and the support of our world-class Cat dealer network, we are uniquely positioned to partner with you to help achieve your productivity targets. We understand what matters to you. Our hydraulic shovels are built with you in mind. Because in mining, every day matters and every load counts.
Output | 1000 kW |
Bucket Payload | — |
Operating Weight | — |
Output | 1000 kW |
Type | Squirrel cage induction motor |
Voltage | 6.6 kV ± 10% (other on request) |
Rated Current IN | 110 A (at 6.6 kV) |
Frequency | 50 Hz (60 Hz on request) |
Revolutions | 1,500 min-1 (1,800 min-1 at 60 Hz) |
Starting current | 350% of IN (197% of IN optional) |
Bucket Payload | — |
Operating Weight | — |
Note | Specifications shown above apply to Face Shovel configuration. |
System Voltage | 24 V |
Batteries (12V each) - In Series/Parallel Installation - Cat Version | 2 X 210 Ah 12 V each; 210 Ah 24 V in total |
6030 - Standard Track Pads | — |
6030 - Operating Weight | — |
6030 - Ground Pressure | — |
Note | Operating weights include: base machine, front attachment, standard track pads, standard rock bucket, and lubricants. |
6030 FS - Operating Weight | — |
6030 FS - Ground Pressure | — |
6030 FS - Standard Track Pads | — |
Hydraulic Tank | — |
Hydraulic System - Including Tank | — |
Cooling System | — |
Swing Drive | — |
Grease Tank | — |
Main Pumps | 4 x variable swash plate pumps |
Main Pumps - Maximum Oil Flow - AC Version | 4 x 543 L/min (4 x 143 gal/min) |
Maximum Pressure - Attachment | — |
Maximum Pressure - Travel | — |
Swing Pumps | 2 x reversible swash plate double pumps |
Swing Pumps - Maximum Oil Flow - AC Version | 2 x 426 L/min (2 x 113 gal/min) |
Maximum Pressure - Swing Pumps | — |
Oil Flow of Cooling Pumps - AC Version | 2 x 459 L/min (2 x 121 gal/min) |
Features (1) | 2 Fans |
Diameter - Fan | — |
Features (2) | Fan speed is thermostatically controlled |
Features (3) | Cooling system is fully independent |
Swing Drive | 2 compact planetary transmissions with axial piston motors |
Parking Brakes | Wet multiple-disc brake, spring-loaded/hydraulically released |
Maximum Swing Speed - AC Version | — |
Swing Ring | Triple-race roller bearing with sealed internal gearing |
Features (1) | Swing circuit is closed-loop with torque control |
Travel Speed | 2 Stages |
Travel Speed - 1st Stage - Maximum | — |
Travel Speed - 2nd Stage - Maximum | — |
Maximum Tractive Force | — |
Gradeability - Travel Drives - Approximate | — |
Track Pads - Each Side | 44 |
Bottom Rollers - Each Side | 7 |
Components (1) | Cast double-grouser track pads with bushings connected by hardened full floating pins |
Support Rollers - Each Side | 2 plus a skid plate in between |
Travel Drives - Each Side | 1 planetary transmission with 2 two-stage axial piston motors |
Components (2) | All running surfaces of sprockets, idlers, rollers and pad links, as well as teeth contact areas of sprocket and pad links, are hardened |
Components (3) | Fully hydraulic self-adjusting track tensioning system with membrane accumulator |
Parking Brakes | Fully hydraulic self-adjusting track tensioning system with membrane accumulator |
Components (4) | 1 planetary transmission with 2 two-stage axial piston motors |
Components (5) | Automatic hydraulic retarder valve to prevent over-speed on downhill travel |
Operator's Eye Level - Approximately | — |
Internal Dimensions of Cab - Length | — |
Internal Dimensions of Cab - Width | — |
Internal Dimensions of Cab - Height | — |
Components (1) | Under roof mounted heating ventilating and air conditioning system |
Components (2) | External sun shields at side and rear windows |
Components (3) | Robust instrument panel including large colored BCS screen with transflective technology |
Components (4) | Board Control System (BCS) electronic monitoring and data logging system for vital signs and service data of engines, hydraulic system and lubrication system |
Components (5) | Powered 38° access ladder |
Components (6) | Emergency egress safety harness |
Components (7) | Switch in seat cushion to automatically neutralize the hydraulic controls when operator leaves the seat |
Components (8) | Pneumatically cushioned and multi-adjustable comfort seat with lumbar support, seat heating, safety belt, head- and armrests |
Components (9) | Roller blinds at all windows |
Components (10) | Windshield with parallel intermittent wiper/washer |
Components (11) | All-round safety glass, armored windshield and sliding side window |
Components (12) | Operator Protective Guard (Top Guard) (ISO 10262:1998 Level II) |
Components (13) | Joystick controls integrated in independently adjustable seat consoles |
Components (14) | Fold-away auxiliary seat with safety belt |
All buckets (FS and BH) are equipped with a wear package consisting of: (1) | Special liner material covering main wear areas inside and outside of bucket and lip shrouds between teeth |
All buckets (FS and BH) are equipped with a wear package consisting of: (2) | Wing shrouds on side walls and heel shrouds at bottom edges |
Shovel attachment with unique TriPower kinematics ensuring the following main features: (1) | Automatic roll-back limiter to prevent material spillage and kinematic assistance to hydraulic forces |
Shovel attachment with unique TriPower kinematics ensuring the following main features: (2) | Horizontal automatic constant-angle bucket guidance €“ Vertical automatic constant-angle bucket guidance |
Shovel attachment with unique TriPower kinematics ensuring the following main features: (3) | Constant boom momentum throughout the whole lift arc and crowd force assistance |
Type (1) | Catwalks with rails at booms |
Type (2) | Special wear packages for highly abrasive materials on request |
Type (3) | Pressure-free lowering of boom and stick by means of a float valve |
Type (4) | Welding procedures allow for internal counter-welding (double prep weld) wherever possible |
Type (5) | Booms and sticks are stress-relieved after welding |
Type (6) | Booms and sticks are torsion-resistant, welded box design of high-tensile steel with solid steel castings at pivot areas |
Bucket Capacity - Face Shovel (heaped 2:1) | — |
Maximum Crowd Force | — |
Maximum Breakout Force | — |
Maximum Digging Height | — |
Maximum Digging Reach | — |
Maximum Digging Depth | — |
Capacity - Grease Container | — |
Type (1) | Dual-circuit system with hydraulically driven heavy-duty pump and electronic time relay control to adjust the pause/lube times |
Type (2) | Connected to the lubrication system are the swing roller bearing with internal gearing and all pivot points of attachment, bucket and cylinders |
Type (3) | Lubricated pinion for greasing of internal gearing of swing ring |
Type (4) | System failures displayed by Board Control System |
Type (5) | Grease filters (200 µm) between service station and container as well as directly behind grease pump |
Installation | Retractable, easily accessible, ground-level service station installed underneath the engine module |
Select the drive system best suited for your operation to optimize performance and efficiency. The Cat 6030 can be equipped with a single electric motor for lower operating costs and emissions or two Cat C27 diesel engines for greater mobility.
Delivering durable, reliable and consistent power that will keep your primary loading tool producing, the custom-made electric motor with increased gap between rotor and stator is has proven its ability to stand-up to the harshest conditions while providing the mobility and flexibility you desire.
Boost productivity with more constant revolutions per minute (rpm), and less scheduled down time for refueling or engine maintenance.
The 6030 AC is the ideal solution for operations that do not require a great deal of mobility and value a low cost-per-ton model.
Reduce total cost of ownership with an electric motor designed to last the life of the shovel and dramatically lower operating costs per working hour for electric energy (kWh) vs diesel fuel (L/h).
Withstand harsh mining conditions less vibration and rugged front attachments designed with high-strength steel and castings, which are joined and thermally stressed-relieved to extend service life and achieve production targets.
Increase uptime with our new and improved undercarriage:
— Updated heavy duty load rollers and idlers incorporate duo cone seals, steel-back bronze bearings and fixed axle technology resulting in increased service life and elimination of overheating during travel.
— Improvements to track pads, track tensioning, and wear volume increase durability and reliability of the undercarriage as well.
— The new heavy-duty rollers are
retrofittable to improve reliability of shovels in the field.
Produce the most tons per hour at a lower cost with industry leading bucket capacity and fuel efficiency.
Realize faster boom movements and cycle times with boom lowering fl oat valves. Using gravity rather than hydraulic pumps to lower the boom increases efficiency and enables pumps to support other functions simultaneously, such as bucket curl and stick in or out.
Improve energy efficiency and generate less heat with our closed-loop swing system. Kinetic energy captured during swing motion is fed back to the system during deceleration, providing more power to drive the main and auxiliary pumps. This reduces the load on the motor and energy consumption.
— Increase component life and motor efficiency with our pump management system. This system continuously evaluates real-time motor and hydraulic operating values against set values and adjusts pump output accordingly
— Protect and extend the life of hydraulic components with our independent oil cooling system. This system functions independent of hydraulic return oil, which increases efficiency by utilizing dedicated pumps to provide cooling capacity as needed. This translates to optimum oil temperature throughout the duty cycle.
Experience greater control with five circuit hydraulics, allowing for two-cylinder motions, two travel motions, and swing to be controlled simultaneously.
Achieve targeted production with an optimized truck match to maximize volume of material moved at the lowest operating cost per ton. The Cat 6030 AC is optimally matched with Cat 777 or Cat 785 Large Mining Trucks.
— Generate superior mechanical leverage and control with our unique boom design and rotatable triangular rockers. These features facilitate quicker cycle times, increased lifting forces, constant boom momentum, automatic constant bucket angle guidance, and automatically limit roll-back.
— Achieve faster lifting speeds and cycle times with the use of smaller-diameter boom cylinders.
— Maintain constant boom momentum and lifting speed throughout the entire lifting distance.
— Minimize material spillage during boom lifting with our automatic constant bucket angle feature. This enables operators to work more safely and efficiently while lowering cost per ton.
— Reduce the risk of material spillage with our automatic roll-back limiter. This feature ensures the bucket is always in a safe position — especially at maximum height.
Protect operators with excellent visibility, safety glass in all cab windows, a top guard protection system and armored glass for the windshield as standard. An additional front guard is optional.
Neutralize hydraulic controls when the operator leaves the seat with our integrated safety switch.
Reduce operator fatigue with a heated, pneumatically cushioned, multi-adjustable operator's seat, enhanced electro-hydraulic servo control, and intuitive on-board electronics.
Monitor vital machine and diagnostic data on the large, color touchscreen for convenient troubleshooting and service assistance.
Maintain internal ambient temperature with a single HVAC system or upgrade to a dual HVAC system.
Aimed at enhancing the productivity and profitability of your hydraulic shovel, we currently offer a combination of Cat MineStar System offerings and Cat hydraulic shovel technology solutions.
Enhancing diagnostic capabilities and providing detailed troubleshooting functions, our Board Control System uses sensors throughout the machine to monitor operating data, record faults, and notify the operator audibly and visually. This promotes the earliest possible detection of faults and allows for timely maintenance planning and assistance for speedy repair.
To extend service life and ensure that your shovel keeps producing, our front attachment structures are designed for durability and dependability.
Whether you equip your hydraulic shovel in backhoe or face shovel configuration, extended performance in the harsh mining conditions you face daily is accomplished through selection of high-strength steels and rugged castings, joined and thermally stress-relieved, to help you achieve your productivity targets.
Maintain safe operations with easily accessible and well-marked switch cabinets for both low and high voltage switches. The complete high voltage switch cabinet is pre-assembled for easy transport.
Evaluate actual operating conditions of the electric motor against stored limit values with our Motor Protection Relay (MPR). The MPR provides protection from thermal overload, overcurrent, unbalance, load loss, and improper voltage or frequency. Data generated by MPR is also consumed and displayed in the cab by the Board Control system (BCS).
— Access, egress, and move about the machine more safely with anti-slip stairways and a powered access ladder. — Increase operational safety with automatic load braking when doors on the high voltage cabinet are opened, a standard cable connection, and improved routing and separation of hydraulic lines and electric cables.
— Improve machine service and maintenance safety with anti-slip walkways, a ground-level service station, LED lights, and easily accessible emergency shut-off and isolation switches.
Cat dealers offer a wide range of solutions, services and products that help you lower costs, enhance productivity and manage your operation more efficiently. From the time you select a piece of Cat equipment until the day you trade or sell it, the support you get from your Cat dealer makes the difference.
When Cat products reach the field, they are supported by a worldwide network of parts distribution facilities, dealer service centers and technical training facilities to keep your equipment up and running. Cat customers rely on prompt, dependable parts availability through our global dealer network, ready to meet your needs 24/7.
Operating and maintenance costs are influenced by many application and site-specific factors, such as: material density and fragmentation, payload, bench height, truck positioning, ground conditions, amount of traveling and maintenance. Your Cat dealer can provide you with an understanding of the effects application characteristics and operating techniques have on maintenance and operating costs.
Your Cat dealer can arrange training programs to help operator's improve productivity, decrease downtime, reduce operating costs and enhance safety.
Improve serviceability with best-in-class accessibility to swing drives, pump drives, coupling and electric motor. The coupling can also be changed without removing the motor or gearbox, which reduces scheduled downtime.
Monitor critical event-based machine condition and operating data with the Board Control System (BCS) which offers a comprehensive range of diagnostic and reporting tools. The BCS uses sensors throughout the machine to monitor operating data, record faults, and notify the operator audibly and visibly.
Access motor compartment, superstructure components, and ground-level service station more easily, for safer and more streamlined serviceability.
Inspect, maintain, and repair hydraulic components more efficiently with placement of the main valve block on the boom and improved routing and clamping of hoses. The integration of Cat hoses ensures they can be built locally, which reduces downtime and operating costs.
Reduce your carbon footprint with our lower emission electric drive option.
Emit less heat and improve energy efficiency via the energy recovery capability of the closed-loop swing circuit.
Decrease your energy use and material consumption with a machine that's designed to be rebuilt.
Data not available.