Cat® C18 Turbo Assist engine with ACERT™ Technology produces up to 391 kW (524 hp) and meets U.S. EPA Tier 4 Final/EU Stage IV emission standards while saving fuel and extending service intervals.
Engine Model | Cat C18 ACERT |
Net Flywheel Power | — |
Operating Weight | — |
Benefits to help get your work done efficiently and effectively
Engine Model | Cat C18 ACERT |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine RPM - Operation | — |
Net Power - SAE J1349 | — |
Net Power - SAE J1349 - Metric | 397 kW (539.7 PS) |
Note (2) | Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. |
Emissions | Tier 4 Final/Stage IV |
Note (1) | No engine power derating required below 2300 m (7,500 ft) altitude. |
Note (3) | Rating at 1,700 rpm (Implement). |
Engine RPM - Travel | — |
Swing System - Maximum Flow | Flow provided by implement hydraulic pump |
Main System - Maximum Flow (× 2 pumps) - Travel | — |
Main System - Maximum Flow - Total - Travel | — |
Main System - Maximum Flow - Total - Implement | — |
Main System - Maximum Flow (× 2 pumps) - Implement | — |
Pilot System - Maximum Flow | — |
Boom Cylinder - Barge - Stroke | — |
Maximum Pressure - Equipment - Normal | — |
Stick Cylinder - Scrap - Bore | — |
Stick Cylinder - Barge - Stroke | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Pressure | 4.0-4.4 MPa (580-638 psi) |
Stick Cylinder - Scrap - Stroke | — |
Maximum Pressure - Travel | — |
Boom Cylinder - Scrap - Stroke | — |
Boom Cylinder - Scrap - Bore | — |
Stick Cylinder - Barge - Bore | — |
Boom Cylinder - Barge - Bore | — |
Operating Weight | — |
Operating Weight - Base Machine (Excluding Work Tool) - Scrap Front | — |
Ground Pressure Base Machine (excludes work tool): Barge Front | — |
Operating Weight - Base Machine (Excluding Work Tool) - Barge Front | — |
Ground Pressure Base Machine (excludes work tool): Scrap Front | — |
Track Fully Extended | — |
Height - Top of Exhaust | — |
Track Gauge | — |
Counterweight Clearance | — |
Idler to Sprocket | — |
Tail Swing Radius | — |
Operating Height - Cab to Platform Level* | — |
Ground Clearance | — |
Shipping Height - Cab Lowered | — |
Operating Height - Cab Fully Elevated* | — |
Overall Track Length | — |
Cab Clearance - Lowered to Ground | — |
Note | *Dimensions to top of cab. |
Swing Torque | — |
Swing Speed | — |
Number of Shoes - Each Side - Long Undercarriage | 51 |
Number of Track Rollers - Each Side - Long Undercarriage | 9 |
Long Undercarriage | — |
Number of Carrier Rollers - Each Side | 3 |
Cooling System | — |
Engine Oil | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Swing Drive - Each | — |
DEF Tank | — |
Fuel Tank Capacity | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull - Long Undercarriage | — |
Cab Clearance - Lowered to Ground | — |
Track Gauge | — |
Shipping Height - Cab Lowered | — |
Tail Swing Radius | — |
Counterweight Clearance | — |
Ground Clearance | — |
Operating Height - Cab Fully Elevated* | — |
Note | *Dimensions to top of cab. |
Overall Track Length | — |
Idler to Sprocket | — |
Operating Height - Cab to Platform Level* | — |
Height - Top of Exhaust | — |
Track Fully Extended | — |
Brakes | SAE J1026 APR90 |
Cab/FOGS | SAE J1356 FEB88 ISO 10262 |
ISO 6396 - Inside Cab | — |
ISO 6395 - Exterior | — |
Note (2) | Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. |
Note (1) | When properly installed and maintained, the cab offered by Caterpillar, when tested with doors and windows closed according to ANSI/SAE J1166 OCT98, meets OSHA and MSHA requirements for operator sound exposure limits in effect at time of manufacture. |
Scrap Front Linkage | — |
Base Machine without Counterweight and Front Linkage | — |
Counterweight | — |
Boom Cylinders | — |
Barge Front Linkage | — |
Maximum Vertical Pin Height | — |
Maximum Horizontal Reach | — |
Maximum Vertical Pin Height | — |
Maximum Horizontal Reach | — |
Benefits to help get your work done efficiently and effectively
Data not available.