/  Equipment  /  Excavators  /  Medium Excavators

322CNon-Current

322C

Overview

Increased work tool options, new powerful engine and easier operation lead to increased productivity and lower operating costs.

Benefits & Features

Engine and Hydraulics

Structures

Booms and Sticks

  May 17, 2024

Specifications

Units: 

Benefits & Features

Engine and Hydraulics

Engine

Six cylinder turbocharged engine built for power, reliability, economy and low emissions will keep the machine up and running.

Hydraulic Cross Sensing System

Improves productivity with faster implement speeds and quicker, stronger pivot turns.

Optional Fine Swing Control

Optional fine swing control cushions swing start and stop for better implement control.

Hydraulic Cylinder Snubbers

The hydraulic cylinder snubbers at rod-end of boom cylinders and both ends of stick cylinders cushion shocks, reduce sound and increase cylinder life, keeping the machine working longer.

Controllability

The hydraulic system offers precise control to the 322C, reducing operator fatigue, improving operator effectiveness and efficiency, which ultimately translates into enhanced performance.

Boom and Stick Regeneration Circuit

Boom and stick regeneration circuit increases efficiency and reduces cycle times for higher productivity and lower operating costs.

Structures

Robotic Welding

Over 95% of the structural welds on a Caterpillar excavator are completed by robots. Robotic welds achieve over three times the penetration of manual welds.

Undercarriage

Durable Cat undercarriage absorbs stresses and provides excellent stability.

Booms and Sticks

Reach Boom

The reach boom features an optimum design that maximizes digging envelopes with two stick choices.

R2.95S Stick

The R2.95S stick is the most versatile front linkage on the 322C. It is a good fit with all 11-ton dump trucks.

R2.5S Stick

The R2.5S stick provides a good digging envelope with larger buckets and stability for hammer work.

Mass Excavation Boom

The mass excavation boom maximizes productivity. The M version offers significantly higher digging forces and allows use of larger buckets.

M2.5D Stick

The M2.5D stick gives a limited envelope but allows the use of large buckets with high digging forces.

Work Tools - Attachments

Buckets

Caterpillar buckets provide increased service life with reduced repair costs. All buckets feature dual radius design for increased heel clearance and reduced wear, robot welding of hinge assembly and other critical areas for increased weld penetration and longer life, and high strength.

Tool Control System

The optional Tool Control System maximizes work tool productivity by configuring hydraulic flow, pressure, and operator controls to match a specific work tool. System versatility enables a wide range of tools to be used. Up to five different tool settings may be pre-programmed and selected from the cab. Factory installed hammer and thumb circuits are also available as attachments.

Work Tools

Choose from a variety of work tools such as hammers, shears, thumb, rotators, grapples or crushers. Ask your Cat dealer for information on attachments or special configurations.

Operator Station

Operator Station

The 322C operator work station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.

Automatic Boom and Swing Priority Function

For simpler operation, work mode and power mode switches have been eliminated. Instead, the automatic boom and swing priority function selects the best mode, based on joystick movement.

Monitor

New, compact monitor enhances viewing while displaying a variety of easy to read and understand language-based information.

Cab Exterior

Newly designed using asymmetrical steel tubing for improved resistance to fatigue and vibration. Falling Object Guard System (FOGS) may be bolted-on directly to the cab.

Serviceability

Extended Service Interval

322C service and maintenance intervals have been extended to reduce machine service time and increase machine availability.

Radiator Compartment

The left rear service door allows easy access to the engine radiator and the oil cooler. The oil cooler swings out horizontally for easy cleaning. A reserve tank and drain cock are attached to the radiator for simplified maintenance.

Air Filter Compartment

The air filter features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.

Ground Level Service

The design and layout of the 322C was made with the service technician in mind. Many service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.

Pump Compartment

A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.

Capsule Filter

The hydraulic return filter, a capsule filter, is situated outside the hydraulic tank. This filter prevents contaminants from entering the system when hydraulic oil is changed and keeps the operation clean.

Diagnostics and Monitoring

The 322C is equipped with S•O•SSM sampling ports and hydraulic test ports for the hydraulic system, engine oil and for coolant. A test connection for the Electronic Technician (ET) is located behind the cab.

Anti-Skid

Anti-skid punched-star plate covers top of storage box and upper structure to prevent slipping during maintenance. The plate can be removed for cleaning.

Grease Lubricated Track

Grease lubricated seals protect the track link and deliver long track link pin and bushing inner wear life.

Fan Guard

Engine radiator fan is completely enclosed by fine wire mesh, reducing the risk of an accident.

Greasing Points

A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.

Complete Customer Support

Selection

Make detailed comparisons of the machines you are considering before you buy. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has training literature and other ideas to help you increase productivity.

Maintenance

Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.

Replacement

Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.

Product Support

You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.

Standard Equipment

  • Cab
    • - Bi-level air conditioner with defroster
    • - Ash tray with cigar lighter
    • - Washable floor mat
    • - Heater and defroster
    • - Horn
    • - Language display monitor with gauges
    • - Light, interior
    • - Literature holder
    • - Positive filtered ventilation
    • - Radio mounting
    • - Retractable seatbelt
    • - Fully adjustable suspensions seat
    • - Openable skylight with sunshade
    • - Storage compartment
    • - Travel control pedals with removable hand levers
    • - Hydraulic neutralizer lever for all controls
  • Power train
    • - Cat 3126 TA engine
    • - Water separator
  • Undercarriage
    • - Hydraulic track adjusters
    • - Track-type undercarriage with grease lubricated seals
    • - Idler and center section track guiding guards
    • - 600 mm (24") triple grouser shoes - 322C
    • - 800 mm (32") triple grouser shoes - 322C L

Optional Equipment

  • Stick and boom combinations:
    • Reach boom 5.9 m (19'4")
    • Mass boom 5.3 m (17'5")
    • Long reach arrangement (322C L only)
  • Track
    • - 600 mm (24") triple grouser shoes (322C L)
    • - 700 mm (28") triple grouser shoes (322C/322C L)
    • - 800 mm (32") triple grouser shoes (322C)

View 360