/  Equipment  /  Excavators  /  Medium Excavators

320C UtilityNon-Current

320C Utility

Overview

The 320C Utility excavator maintains the C Series characteristics and offers the same level of operating performance as the 320C standard excavator with a smaller radius.

Benefits & Features

Performance

Engine

Hydraulics

  May 17, 2024

Specifications

Units: 

Benefits & Features

Performance

Small Tail Swing Radius

Stability

Weights

Level Truck Loading

Level Truck Loading Productivity

Swing Performance

Engine

Cat 3066 T Engine

Emission

Torque Rise

Automatic Engine Control

Low Sound, Low Vibration

Water Separator

Fuel Tank Capacity

Hydraulics

Automatic Boom and Swing Priority Function

Controllability

Boom and Stick Regeneration Circuit

Hydraulic Cross-Sensing System

Optional Fine Swing Control

Structures

Undercarriage

Undercarriage Options

Standard Undercarriage

Long Undercarriage

Carbody Design and Track Roller Frames

Rollers and Idlers

Main Frame

Boom and Sticks

Booms and Sticks

Operator Station

Operator Environment

Monitor

Seat

Console

Automatic Climate Control

Upper Cab Door Window

Skylight

Cab Exterior

Cab Mounts

Wiper

Cab Attachments

Versatility

Tool Control System

A variety of auxiliary hydraulics are available as options on the 320C Utility to meet any type of hydraulic requirement. Now you can get factory-configured systems with these advantages:· The tool control system is an attachment that provides you with the flexibility to use most of the tools available.· Once calibrated, the system allows flows and pressures to be set from the monitor, dispensing the use of flow meters and pressure gauges. · Up to 5 different attachments can be pre-programmed making it easy to switch attachments.· The tool control system includes joysticks with programmable buttons and a proportional switch.· If the flexibility of the tool control system is not required, dedicated hammer (single function), thumb (double) and combined auxiliary hydraulics are offered.

Quick Couplers

Serviceability

Extended Service Intervals

Radiator Compartment

Air Filter Compartment

Ground Level Service

Greasing Points

Pump Compartment

Capsule Filter

Diagnostics and Monitoring

Anti-Skid "Punched Star" Plate

Engine Inspection

Handrails and Steps

Grease Lubricated Track

Fan Guard

Complete Customer Support

Selection

Acquisition

Operation

Maintenance

Replacement

Product Support

View 360