Performance you can feel with the capability to work in the most demanding applications. Unmatched operator comfort and efficiency in a world class cab. Revolutionary electronics for low-effort operation. Increased productivity with lower owning and operating costs.
Net Power - ISO 9249 | — |
Bucket Capacities | 4.5-6.1 m3 |
Engine Model | C15 ACERT |
Proven Components And Technology. - ACERT Technology Maintains Performance, Efficiency And Durability .
Heavy Duty Components Stand Up To All Operating Conditions. - Strong, Solid Structures Built To Last.
Easy Entry And Exit. - Excellent Visibility. - Comfortable Environment With Controlled Vibration. - Quiet, Comfortable Cab. - Reduced Operator Effort.
Net Power - ISO 9249 | — |
Engine Model | C15 ACERT |
Gross Power - SAE J1995 | — |
Bucket Capacities | 4.5-6.1 m3 |
Hydraulic Cycle Time - Raise | — |
Hydraulic Cycle Time - Lower, Empty, Float Down | — |
Hydraulic Cycle Time - Total | — |
Hydraulic Cycle Time - Dump | — |
Brakes | Meets required standards. |
Front | Fixed front |
Rear | Oscillating +/- 13? |
Tires | Choose from a variety of tires to match your application. |
ROPS/FOPS | Meets ISO standards. |
Proven Components And Technology. - ACERT Technology Maintains Performance, Efficiency And Durability .
Heavy Duty Components Stand Up To All Operating Conditions. - Strong, Solid Structures Built To Last.
Easy Entry And Exit. - Excellent Visibility. - Comfortable Environment With Controlled Vibration. - Quiet, Comfortable Cab. - Reduced Operator Effort.
Exceptional Access To Service Points. - Monitoring Systems And Dealer Support Both Reduce Unexpected Downtime.
Proven Fuel Efficiency. - Superior Maintenance. - Electronic Systems Monitor Product Health And Performance. - Complete Dealer Support.
Data not available.