Performance you can feel with the capability to work in the most demanding applications. Unmatched operator comfort and efficiency in a world class cab. Revolutionary electronics and hydraulics for low-effort operation. Increased productivity with lower owning and operating costs.
Net Power - ISO 9249 | — |
Bucket Capacities | 2.7-4.0 m3 |
Engine Model | C7 ACERT |
- Proven Components And Technology. - ACERT Technology Maintains Performance, Efficiency And Durability While Meeting Emissions Regulations. - Heavy Duty Components Stand Up. - To All Operating Conditions. - Strong, Solid Structures Built To Last.
Improved Cycle Times With Load-Sensing Hydraulic System. - Constant Net Horsepower Through The Operating Range. - Aggregate Autodig Automates The Loading Process. - Special Machine Arrangements For Specialized Applications. - Large Variety Of Cat Work Tools.
Easy Entry And Exit. - Excellent Visibility. - Comfortable Environment With Controlled Vibration. - Choice of Steering And Implement Control Systems.
Net Power - ISO 9249 | — |
Engine Model | C7 ACERT |
Gross Power - SAE J1995 | — |
Bucket Capacities | 2.7-4.0 m3 |
Breakout Force | — |
Steering System - Pump Type | Piston |
Brakes | Meets required standards. |
Front | Fixed front |
Rear | Oscillating +/- 13? |
Tires | Choose from a variety of tires to match your application. |
ROPS/FOPS | Meets SAE and ISO standards. |
- Proven Components And Technology. - ACERT Technology Maintains Performance, Efficiency And Durability While Meeting Emissions Regulations. - Heavy Duty Components Stand Up. - To All Operating Conditions. - Strong, Solid Structures Built To Last.
Improved Cycle Times With Load-Sensing Hydraulic System. - Constant Net Horsepower Through The Operating Range. - Aggregate Autodig Automates The Loading Process. - Special Machine Arrangements For Specialized Applications. - Large Variety Of Cat Work Tools.
Easy Entry And Exit. - Excellent Visibility. - Comfortable Environment With Controlled Vibration. - Choice of Steering And Implement Control Systems.
Service Centers For Convenient Maintenance. - Exceptional Access To Service Points. - Monitoring Systems And Dealer Support Both Reduce Unexpected Downtime.
Proven Fuel Efficiency. - Superior Maintenance. - Electronic Systems Monitor Product Health And Performance. - Complete Dealer Support.
Data not available.