The 140H Standard blends productivity and durabiliy to give you the best return on your investment. The Cat 3306 engine, direct-drive power shift transmission and load-sensing hydraulics are designed to work together to deliver top productivity in all applications.
Blade Width | — |
Engine Model | Cat 3306 T |
VHP - Gears 4-8, Net | — |
Engine Model | Cat 3306 T |
VHP - Gears 4-8, Net | — |
VHP - Gears 1-3, Gross | — |
VHP - Gears 4-8, Gross | — |
Bore | — |
Stroke | — |
Base Power (All Gears) - Net | — |
Torque Rise | 33% |
Displacement | — |
VHP - Gears 1-3, Net | — |
Number of Cylinders | 6 |
Derating Altitude | — |
Forward/Reverse Gears | 8 Fwd/ 6 Rev |
Transmission | Direct Drive, Power Shift |
Brakes - Service | Air Actuated, Oil Disc |
Brakes - Service - Surface Area | — |
Brakes - Parking | Multiple Oil-Disc Unit |
Brakes - Secondary | Separate Circuits to Right and Left |
Circuit Type | Load Sensing, Pressure Compensating |
Pump Type | Variable-displacement piston pump |
Pump Output | — |
Maximum System Pressure | — |
Standby Pressure | — |
Top Speed - Forward | — |
Top Speed - Reverse | — |
Turning Radius - Outside Front Tires | — |
Steering Range - Left/Right | 50° |
Articulation Angle - Left/Right | 20° |
Forward - 1st | — |
Forward - 2nd | — |
Forward - 3rd | — |
Forward - 4th | — |
Forward - 5th | — |
Forward - 6th | — |
Forward - 7th | — |
Forward - 8th | — |
Reverse - 1st | — |
Reverse - 2nd | — |
Reverse - 3rd | — |
Reverse - 4th | — |
Reverse - 5th | — |
Reverse - 6th | — |
Fuel Capacity | — |
Cooling System | — |
Hydraulic System - Total | — |
Hydraulic System - Tank | — |
Engine Oil | — |
Transmission - Differential - Final Drives | — |
Tandem Housing - Each | — |
Front Wheel Spindle Bearing Housing | — |
Circle Drive Housing | — |
Circle - Diameter | — |
Circle - Blade Beam Thickness | — |
Drawbar - Height | — |
Front-Top/Bottom Plate - Width | — |
Front-Top/Bottom Plate - Thickness | — |
Front-Side Plates - Width | — |
Front-Side Plates - Thickness | — |
Front-Linear Weights - Minimum | — |
Front-Linear Weights - Maximum | — |
Front-Section Modulus - Minimum | — |
Front-Section Modulus - Maximum | — |
Front Axle - Height to Center | — |
Front Axle - Wheel Lean - Left/Right | 18° |
Front Axle - Total Oscillation per Side | 32° |
Height | — |
Width | — |
Sidewall Thickness - Inner | — |
Sidewall Thickness - Outer | — |
Drive Chain Pitch | — |
Wheel Axle Spacing | — |
Tandem Oscillation - Front Up | 15° |
Tandem Oscillation - Front Down | 25° |
Blade Width | — |
Moldboard - Height | — |
Moldboard - Thickness | — |
Arc Radius | — |
Throat Clearance | — |
Cutting Edge Width | — |
Cutting Edge Thickness | — |
End Bit - Width | — |
End Bit - Thickness | — |
Circle Centershift - Right | — |
Circle Centershift - Left | — |
Moldboard Sideshift - Right | — |
Moldboard Sideshift - Left | — |
Blade Tip Range - Forward | 40° |
Blade Tip Range - Backward | 5° |
Maximum Shoulder Reach Outside of Tires - Right | — |
Maximum Shoulder Reach Outside of Tires - Left | — |
Maximum Lift Above Ground | — |
Maximum Depth of Cut | — |
Ripping Depth - Maximum | — |
Ripper Shank Holders | 5 |
Shank Holder Spacing - Maximum | — |
Penetration Force | — |
Pry-Out Force | — |
Machine Length Increase, Beam Raised | — |
Front, V-Type - Scarifier Shank Holders | 11 |
Front, V-Type - Working Width | — |
Front, V-Type - Scarifying Depth, Maximum | — |
Front, V-Type - Scarifier Shank Holder Spacing | — |
Rear - Working Width | — |
Rear - Scarifier Shank Holders | 9 |
Rear - Scarifier Shank Holder Spacing | — |
Gross Vehicle Weight - Maximum - Front Axle | — |
Gross Vehicle Weight - Maximum - Rear Axle | — |
Gross Vehicle Weight - Base - Front Axle | — |
Gross Vehicle Weight - Base - Rear Axle | — |
Gross Vehicle Weight - Maximum - Total | — |
Gross Vehicle Weight - Base - Total | — |
Height - Top of Cab | — |
Height - High Profile Cab | — |
Length - Counterweight to Ripper | — |
Width - Outside Front Tires | — |
Length - Front Axle to Mid Tandem | — |
Length - Front Tire to Rear of Machine | — |
Length - Front Axle to Moldboard | — |
Length - Between Tandem Axles | — |
Width - Outside Rear Tires | — |
Width - Tire Center Lines | — |
The Cat 3306 continues its tradition of powerful, efficient performance and unmatched reliability and durability. The six-cylinder engine is naturally aspirated with a high displacement-to-power ratio.
High torque output and high torque rise make the 3116 engine very responsive.
High fuel injection pressures ensure proper mixing of fuel and air.
The large bore-stroke design and conservative power rating help minimize internal stresses and increase component life.
Electronic overspeed protection helps prevent engine and transmission damage from premature downshifting and grade-induced overspeeding.
Caterpillar designs and builds transmissions specifically for Cat motor graders.
Direct drive delivers superior fuel efficiency and better "feel" of blade loads, material hardness and ground speed.
Eight forward speeds and six reverse speeds give the operator a wide operating range.
Electronic transmissions control produces easy, smooth shifts, which enable the operator to maintain uniform surfaces if shifting is required.
Low pedal effort and excellent modulation provide precise control of machine movements when using the inching pedal.
The dual air system supplies braking capacity to each side of the machine.
Caterpillar designs and builds multi-disc brakes that are completely sealed and adjustment-free.
Engine power management delivers full-rated net power.
Normally, the variable displacement pump idles at near-zero output.
Implement control valves are designed and built by Caterpillar specifically for motor graders.
Implement controls are designed to reduce operator fatigue.
When the operator uses several controls at one time, flow is proportioned to ensure all implements can operate simultaneously. If hydraulic demand exceeds pump capacity, cylinder velocities will be reduced by the same ratio.
Large independent oil supply prevents cross-contamination and provides proper oil cooling, which means less heat build-up and extended component life.
The blade linkage design enhances moldboard positioning.
A long wheel base allows the operator to obtain an aggressive moldboard angle.
The Y-frame drawbar is constructed of two solid beams.
Tough, durable nylon composite wear inserts are located between the drawbar and circle, and between the support shoes and circle.
The circle drive slip clutch protects the drawbar, circle and moldboard from shock when the end of the blade encounters hidden objects.
Exceptional visibility helps improve operator confidence and productivity in all grader applications.
With the doors closed, interior sound level stays low. The quiet environment keeps the operator alert and focused.
Low efforts on all pedals, hydraulic controls and the transmission shifter reduce operator strain and fatigue.
Extra leg and foot room create a spacious, open cab.
The optional contour series suspension seat features fold-up armrests and a retractable seat belt.
The optional heater arrangement creates a comfortable work environment for the operator.
The electronic monitoring system checks important machine systems and provides the operator with three levels of warning.
Comfort and convenience are designed into every feature.
Easy access to service areas speeds up maintenance and ensures that routine service is performed on time.
Power train components feature a modular design so you can remove the engine, transmission or final drives independently for quick servicing.
Diagnostic capability offers fast servicing of the transmission.
Caterpillar designs and manufactures its own heavy-duty XT hose and installs it in all high-pressure circuits. It's resistance to abrasion, coupled with its exceptional strength and flexibility, help minimize maintenance and extend life.
O-ring face seals create a reliable seal and are used in all hydraulic circuits to minimize the possibility of oil leaks.
Removable covers on each side of the radiator guard provide access to the front of the radiator for cleanout with compressed air or pressure washer.
Extended Life Coolant (ELC) extends coolant life. A single addition of ELC Extender is the only maintenance required.
Separate wiring harnesses connect all electrical components.
The cab is sound suppressed. The resiliently mounted engine and transmission result in less engine noise and vibration to the operator.
Lubricant fill points and filters are designed to minimize spillage. O-ring face seals, XT hose and Cat hydraulic cylinders protect against leaks.
Make detailed comparisons of the machines you are considering before you buy.
Look past the initial price. Consider the financing options available as well as day-to-day operating costs and dealer services.
Improving operating techniques can boost your profits.
More and more equipment buyers are planning for effective maintenance before buying equipment.
You will find nearly all parts at our dealer parts counter.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the costs involved so you can make the right choice.
Data not available.