Caterpillar 16H Motor Grader blends productivity and durability to give you the best return on your investment. The Cat 3406E engine, power shift transmission and load-sensing hydraulics are designed to work together to deliver top productivity in all applications.
Blade Width | — |
VHP - Gears 1-3, Net | — |
Engine Model | 3406 TA |
VHP - Gears 1-3, Net | — |
Engine Model | 3406 TA |
Displacement | — |
Speed at Rated Power | — |
Base Power (All Gears) - Net | — |
Derating Altitude | — |
Pump Type | Variable displacement, piston |
Pump Output | — |
Maximum System Pressure | — |
Standby Pressure | — |
Top Speed - Forward | — |
Top Speed - Reverse | — |
Turning Radius - Outside Front Tires | — |
Steering Range - Left/Right | 50 |
Articulation Angle - Left/Right | 20 |
Forward - 1st | — |
Forward - 2nd | — |
Forward - 3rd | — |
Forward - 4th | — |
Forward - 5th | — |
Forward - 6th | — |
Forward - 7th | — |
Forward - 8th | — |
Reverse - 1st | — |
Reverse - 2nd | — |
Reverse - 3rd | — |
Reverse - 4th | — |
Reverse - 5th | — |
Reverse - 6th | — |
Reverse - 7th | — |
Reverse - 8th | — |
Fuel Capacity | — |
Cooling System | — |
Hydraulic System - Total | — |
Engine Oil | — |
Differential - Final Drives | — |
Tandem Housing - Each | — |
Circle - Diameter | — |
Front-Top/Bottom Plate - Width | — |
Front-Top/Bottom Plate - Thickness | — |
Front-Side Plates - Width | — |
Front-Side Plates - Thickness | — |
Front-Linear Weights - Minimum | — |
Front-Section Modulus - Minimum | — |
Height - Front Axle Center | — |
Front Axle - Wheel Lean - Left/Right | 18 |
Front Axle - Total Oscillation per Side | 32 |
Height | — |
Width | — |
Sidewall Thickness - Inner | — |
Sidewall Thickness - Outer | — |
Drive Chain Pitch | — |
Blade Width | — |
Height | — |
Thickness | — |
Arc Radius | — |
Cutting Edge Width | — |
Cutting Edge Thickness | — |
Width | — |
Circle Centershift - Right | — |
Circle Centershift - Left | — |
Moldboard Sideshift - Right | — |
Moldboard Sideshift - Left | — |
Maximum Blade Position Angle | 90 |
Blade Tip Range - Forward | 40 |
Blade Tip Range - Backward | 5 |
Maximum Shoulder Reach Outside of Tires - Right | — |
Maximum Shoulder Reach Outside of Tires - Left | — |
Maximum Lift Above Ground | — |
Maximum Digging Depth | — |
Height - Top of Cab | — |
Ground Clearance - Rear Axle | — |
Length - Front Tire to Rear of Machine | — |
Length - Front Axle to Moldboard | — |
Length - Front Axle to Mid Tandem | — |
Width - Tire Center Lines | — |
Width - Outside Rear Tires | — |
Width - Outside Front Tires | — |
Gross Vehicle Weight - Maximum | — |
Gross Vehicle Weight - Base | — |
Operating Weight - Typically Equipped - Total | — |
The Cat 3406 engine offers superior lugging performance, fuel efficiency and reliability.
High torque output and high torque rise make the 3406 engine very responsive.
High fuel injection pressures ensure proper mixing of fuel and air.
The large bore-stroke design and conservative power rating help minimize internal stresses and increase component life.
Caterpillar designs and builds transmissions specifically for Cat motor graders.
Direct drive delivers superior fuel efficiency and better "feel" of blade loads, material hardness and ground speed.
Eight forward speeds and eight reverse speeds give the operator a wide operating range.
Large-diameter clutch packs and oil cooling help dissipate heat, resulting in extended transmission life.
Low pedal effort and excellent modulation provide precise control of machine movements when using the inching pedal.
The dual air system supplies braking capacity to each side of the machine.
Caterpillar designs and builds multi-disc brakes that are completely sealed and adjustment-free.
Ether starting aid comes standard on the 16H to help ensure engine starting in the extreme cold.
Normally, the variable displacement pump idles at near-zero output.
Implement control valves are designed and built by Caterpillar specifically for motor graders.
Implement controls are designed to reduce operator fatigue.
When the operator uses several controls at one time, flow is proportioned to ensure all implements can operate simultaneously. If hydraulic demand exceeds pump capacity, cylinder velocities will be reduced by the same ratio.
Large independent oil supply prevents cross-contamination and provides proper oil cooling, which means less heat build-up and extended component life.
Blade float is incorporated into the blade lift control valves.
The drawbar features an A-frame, box-section design for high strength.
The tall moldboard and large throat clearance help move material more quickly and efficiently.
Tough, durable nylon composite wear inserts are located between the drawbar and circle, and between the support shoes and circle.
The circle drive slip clutch protects the drawbar, circle and moldboard from shock when the end of the blade encounters hidden objects.
Optional blade lift accumulators absorb vertical shocks encountered when the moldboard contacts immovable ogjects.
Exceptional visibility helps improve operator confidence and productivity in all grader applications.
With the doors closed, interior sound level stays low. The quiet environment keeps the operator alert and focused.
Low efforts on all pedals, hydraulic controls and the transmission shifter reduce operator strain and fatigue.
Extra leg and foot room create a spacious, open cab.
The optional contour series suspension seat features fold-up armrests and a retractable seat belt.
Optional air conditioner and heater arrangements create a comfortable work environment for the operator.
The electronic monitoring system checks important machine systems and provides the operator with three levels of warning.
Comfort and convenience are designed into every feature.
Easy access to service areas speeds up maintenance and ensures that routine service is performed on time.
Power train components feature a modular design so you can remove the engine, transmission or final drives independently for quick servicing.
Caterpillar designs and manufactures its own heavy-duty XT hose and installs it in all high-pressure circuits. It's resistance to abrasion, coupled with its exceptional strength and flexibility, help minimize maintenance and extend life.
O-ring face seals create a reliable seal and are used in all hydraulic circuits to minimize the possibility of oil leaks.
Extended Life Coolant (ELC) extends coolant life. A single addition of ELC™ Extender is the only maintenance required.
Separate wiring harnesses connect all electrical components.
S-O-SSM oil and coolant sampling valves provide a fast, convenient means of obtaining fluid samples and improve analysis reliability.
The cab is sound suppressed. The resiliently mounted engine and transmission result in less engine noise and vibration to the operator.
Lubricant fill points and filters are designed to minimize spillage. O-ring face seals, XT hose and Cat hydraulic cylinders protect against leaks.
The engine arrangements meet current regulations of the U.S. Environmental Protection Agency, California Air Resources Board and European Union.
To help protect the earth's ozone layer, air-conditioning units use R-134a refrigerant, which does not contain chlorofluorocarbons (CFC's).
Make detailed comparisons of the machines you are considering before you buy.
Look past the initial price. Consider the financing options available as well as day-to-day operating costs and dealer services.
Improving operating techniques can boost your profits.
More and more equipment buyers are planning for effective maintenance before buying equipment.
You will find nearly all parts at our dealer parts counter.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the costs involved so you can make the right choice.
Data not available.