424DNon-Current

424D - 2006, APD

Overview

The Cat 424D – More than a machine. A partner. The D-Series range of Backhoe Loaders provide a wide choice of power, performance and features to suit your needs. The 424D benefits from a spacious cab interior, a selection of new features and the usual high level of visibility, durability and reliability that Caterpillar Backhoe Loaders have long established in the industry. Ask your Caterpillar Dealer about the 424D. Explore the new D-Series range.

Benefits & Features

Backhoe Performance

All D-Series machines benefit from the High Rotation Linkage, from which you can achieve 205 degrees of bucket rotation from a single pin location.

Loader Versatility

    The Cat parallel loader offers many important advantages.
    • Maximum lift and breakout forces
    • Divergent lift arms and low-profile hood for maximum visibility to the implement
    • Optional self-levelling and return-to-dig systems for ease of operation

Operator Station

    The D-Series cab interior maintains a high level of visibility whilst achieving a new level of comfort and ease of operation.
    • Spacious, stylish
    • Convenient personal storage areas
    • Four large side windows open 180 degrees to maximise visibility and ventilation on Deluxe cabs
    • Low effort, logically placed controls are located within natural reach for operator comfort
    • Standard air suspension seat for superior ride and operator comfort

  May 17, 2024

Specifications

Units: 

Benefits & Features

Backhoe Performance

All D-Series machines benefit from the High Rotation Linkage, from which you can achieve 205 degrees of bucket rotation from a single pin location.

Loader Versatility

    The Cat parallel loader offers many important advantages.
    • Maximum lift and breakout forces
    • Divergent lift arms and low-profile hood for maximum visibility to the implement
    • Optional self-levelling and return-to-dig systems for ease of operation

Operator Station

    The D-Series cab interior maintains a high level of visibility whilst achieving a new level of comfort and ease of operation.
    • Spacious, stylish
    • Convenient personal storage areas
    • Four large side windows open 180 degrees to maximise visibility and ventilation on Deluxe cabs
    • Low effort, logically placed controls are located within natural reach for operator comfort
    • Standard air suspension seat for superior ride and operator comfort

Backhoe Versatility and Performance

    Large-bore boom cylinder for excellent lift capacity
    • Heavy-duty boom design for superior strength and balance
    • Excavator-style backhoe reaches over obstacles, provides faster, easier truck loading
    • Optional backhoe Quick Coupler for additional versatility

Engine

    Standard Caterpillar 3054C T, 62 kW Turbo
    • Optional Caterpillar 3054C T, 75 kW Turbo
    • s meet EU directive 97/68/EC Stage II emissions regulations
    • Durable gear driven water pump
    • Thermal starting aid for easier cold-weather starting
    • Parts commonality with other Cat machines
    • Low cost per hour
    • Increased low end torque for better machine performance
    • Single location access to service refill points

Serviceability

Excellent access and fewer maintenance requirements add up to unparalleled ease of service.

Other Special Features

    Standard All Wheel Drive for maximum manoeuvrability and improved loader performance.
    • Optional Auto-Shift transmission changes through the selected gear range automatically.
    • Stackable counterweights allow easy adjustment of weight distribution.
    • Optional spacious lockable tool and battery box provides secure tool storage.
    • Large 128 liter fuel tank, with improved filler, extends operating intervals.
    • Standard All Wheel Braking (AWB) provides increased brake performance.

Load Sensing Hydraulic System

    Power where you need it, when you need it, at any engine speed
    • Cat exclusive, high pressure XT hose
    • O-ring face seal fittings for reliability
    • 3300 psi (228 bar) system pressure

Complete Customer Service

Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.

View 360