WP and SAE D40-6 to D200-2 US

WP and SAE D40-6 to D200-2 US

Overview

The sound attenuated Level 2, factory installed enclosures incorporate internally mounted critical level silencers. They are the premium enclosure offering for this range, designed for safety and aesthetic value on an integral fuel tank base. Extremely durable and weather resistant, these enclosures are designed to resist corrosion and handling damage. The enclosures are the result of continuing research and development by our specialist acoustic engineers.

Specifications

Units: 
Weight 117 - 406 kg
Length 2055 - 5035 mm
Width 1110 mm
See more

Benefits & Features

Excellent Access

    • Single side access for service and controls
    • All non-service sides have removable doors and/or panel
    • Radiator fill access
    • Lube oil and coolant drains piped to the exterior of the enclosure base
    • Large cable entry area for installation ease
    • Double doors on both sides
    • Vertically hinged doors with solid bar door stays to hold doors in place when open

Security And Safety

    • Secure, lockable doors prevent unauthorized access to control panel, fuel fill, and battery
    • Emergency stop button mounted on exterior, convenient to control panel
    • Cooling fan and battery charging altenator fully guarded
    Lockable access doors which give full access to control panel and breaker
  • Cooling fan and battery charging alternatorfully guarded
  • Fuel fill, oil fill, and battery can only be reached via lockable access
  • Stub-up area is rodent proof

Transportability

    • These enclosures are of extremely rugged construction to withstand outdoor exposure and rough handling common on many construction sites. The sound deadening material is of a self-extinguishing design
    • This range of enclosures are designed on modular principles with many interchangeable components permitting on site repair

  April 15, 2026

Specifications

Units: 
Weights and Dimensions
Weight 117 - 406 kg
Length 2055 - 5035 mm
Width 1110 mm
Height 1590 - 2499 mm

Benefits & Features

Excellent Access

    • Single side access for service and controls
    • All non-service sides have removable doors and/or panel
    • Radiator fill access
    • Lube oil and coolant drains piped to the exterior of the enclosure base
    • Large cable entry area for installation ease
    • Double doors on both sides
    • Vertically hinged doors with solid bar door stays to hold doors in place when open

Security And Safety

    • Secure, lockable doors prevent unauthorized access to control panel, fuel fill, and battery
    • Emergency stop button mounted on exterior, convenient to control panel
    • Cooling fan and battery charging altenator fully guarded
    Lockable access doors which give full access to control panel and breaker
  • Cooling fan and battery charging alternatorfully guarded
  • Fuel fill, oil fill, and battery can only be reached via lockable access
  • Stub-up area is rodent proof

Transportability

    • These enclosures are of extremely rugged construction to withstand outdoor exposure and rough handling common on many construction sites. The sound deadening material is of a self-extinguishing design
    • This range of enclosures are designed on modular principles with many interchangeable components permitting on site repair

Options

    • Weather Protective - constructed with 16 gauge steel; industrial silencer mounted within the main enclosure body.
    • Sound Attenuated Level 1 - constructed with 16 gauge steel; weather protective with critical silencer - silencer mounted in separate upward discharging radiator hood
    Sound Attenuated Level 2 - constructed with 16 gauge steel; weather protective with critica silencer and 100% lined with sound deadening material – silencer mounted in separate upward discharging radiator hood
Sound Attenuated Aluminum constructed with14 gauge Aluminum 5052 grade. Weather protective with critical silencer and 100% lined with sound deadening material – silencer mounted in separate upward discharging radiator hood
  • Caterpillar Yellow* or white paint
  • UL Listed sub base tanks
  • Externally mounted emergency stop button
  • Seismic certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, IBC 2012, CBC 2007, CBC 2010
  • *Not available with Aluminum enclosures

    View 360