/  Attachments  /  Forks  /  Semi Millyard Forks

1372 mm (54 in), Fusion™ CouplerNon-Current

bcp_521-9397_1372 mm (54 in)

Overview

The Cat® Semi Millyard Forks for Small Wheel Loaders are designed to efficiently load and unload from trucks, capably sort pole and decking materials, effectively feed sawmills as well as handle other long or bulky material.

Specifications

Units: 
Width
Tine Spacing - Maximum Width
Tine Spacing - Minimum Width
See more

Benefits & Features

Application

Efficiently unload and load from trucks, capably sort pole and decking inventory in the yard, effectively feed sawmills and handle other long or bulky material.

90 Degree Flat Back Tines

90 degree flat back tines allows for carrying palletized lumber and other items as well as loose logs.

Adjustable Tine Spacing

Adjustable tines can be configured to 9 different spacing setups, allowing for complete flexibility to your particular applications.

  April 22, 2025

Specifications

Units: 
Width
Tine Spacing - Maximum Width
Tine Spacing - Minimum Width
Tine Length
Tine Width
Maximum Clamp Opening
Minimum Clamp Opening
Weight
Interface Type Fusion™ Coupler

Benefits & Features

Application

Efficiently unload and load from trucks, capably sort pole and decking inventory in the yard, effectively feed sawmills and handle other long or bulky material.

90 Degree Flat Back Tines

90 degree flat back tines allows for carrying palletized lumber and other items as well as loose logs.

Adjustable Tine Spacing

Adjustable tines can be configured to 9 different spacing setups, allowing for complete flexibility to your particular applications.

Narrow Top Clamp

Narrow top clamp is designed to close between the tines, which would allow the operator to clamp tightly on a single log.

Floating/Non-Floating Tines

Floating/non-floating tines are adjustable to 3 different spacing configurations, and can be locked, or setup to float.

Tool Mounted Operation and Maintenance Manual Holder

Tool mounted and sealed from the elements, holder includes all operation manuals and maintenance guides required for proper operation of the work tool.

View 360