4203 mm (165 in)Non-Current

bcp_360-3300_4203 mm (165 in) fusion

Overview

Move pipe, concrete blocks, highway dividers and other construction materials quickly and easily with an Extendable Material Handling Arm. Length of the arm is manually adjustable to match load and reach requirements.

Specifications

Units: 
Overall Width
Maximum Load Rating
Maximum Horizontal Reach
See more

Benefits & Features

Application

Designed to pick up, carry and load a variety of materials and equipment. Also well suited for loading, carrying and setting trees and large shrubs in landscaping applications.

Heavy Duty Design

Heavy duty design provides extra rigidity and strength.

Telescoping Inner Boom

Telescoping inner boom is pre-drilled for easy positioning. Arm length can easily be manually adjusted with a locking pin to match job and loading conditions.

  April 22, 2025

Specifications

Units: 
Overall Width
Maximum Load Rating
Maximum Horizontal Reach
Weight
Overall Height
Extended Length
Retracted Length
Number of Adjustments 3
Length Between Adjustments
Interface Type Fusion™ Coupler

Benefits & Features

Application

Designed to pick up, carry and load a variety of materials and equipment. Also well suited for loading, carrying and setting trees and large shrubs in landscaping applications.

Heavy Duty Design

Heavy duty design provides extra rigidity and strength.

Telescoping Inner Boom

Telescoping inner boom is pre-drilled for easy positioning. Arm length can easily be manually adjusted with a locking pin to match job and loading conditions.

Heavy Duty Locking Clasp

Heavy duty locking clasp swivels full 360 degrees.

Extendable to Three Lengths

Extendable from face of coupler to three lengths - All with the ease of pulling a single pin.

View 360