/  Attachments  /  Brooms  /  Angle Brooms

BA25 HydraulicNon-Current

bcp_487-8493_ba25, hyd

Overview

Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Specifications

Units: 
Overall Width
Sweeping Width
Brush Diameter
See more

Benefits & Features

Application

Ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Variable Sweeping Angle

Angles hydraulically or manually 30 degrees left or right; will also clean in straight position.

Unique Suspension

Unique suspension system eliminates the need for support wheels. Brush maintains constant ground pressure through a range of vertical motion from the initial setting.

  April 22, 2025

Specifications

Units: 
Overall Width
Sweeping Width
Brush Diameter
Required Hydraulics Standard Flow
Height
Length
Weight
Optimal Hydraulic Flow 40-150 L/min 11-40 gpm)
Optimal Hydraulic Pressure 150-205 bar (2176-2973 psi)
Motor Displacement
Brush Speed at Maximum Flow 380 rpm
Sweeping Width - Angled (± 30 Degrees)
Overall Width - Angled (± 30 Degrees)
Drive Method Direct Drive
Interface Type Tool Interface

Benefits & Features

Application

Ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Variable Sweeping Angle

Angles hydraulically or manually 30 degrees left or right; will also clean in straight position.

Unique Suspension

Unique suspension system eliminates the need for support wheels. Brush maintains constant ground pressure through a range of vertical motion from the initial setting.

Parking Supports

Parking supports provide stable and secure parking of the broom when not in use.

Leveling Indicator

Leveling indicator allows operator to conveniently see the level of the broom from the cab during operation.

Protected Hydraulic Motors

Hydraulic motors are protected form dust and debris - yet are easily accessible if needed.

Optional Water Kit

An optional water sprinkler kit is available which helps reduce the amount of airborne dust during your sweeping operations.

Polypropylene and Wire Bristle Options

Cat® Angle Brooms come standard with a 50/50 mix of replaceable polypropylene and steel wire sections. Convoluted bristle sections can be converted to all wire or all poly for special applications.

Tool Mounted Operation and Maintenance Manual (OMM) Holder

Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.

View 360