Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
| Overall Width | — |
| Sweeping Width | — |
| Brush Diameter | — |
Ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Angles hydraulically or manually 30 degrees left or right; will also clean in straight position.
Unique suspension system eliminates the need for support wheels. Brush maintains constant ground pressure through a range of vertical motion from the initial setting.
| Overall Width | — |
| Sweeping Width | — |
| Brush Diameter | — |
| Required Hydraulics | Standard Flow |
| Height | — |
| Length | — |
| Weight | — |
| Optimal Hydraulic Flow | 20-80 L/min (5-21 gpm) |
| Optimal Hydraulic Pressure | 150-260 bar (2176-3771 psi) |
| Motor Displacement | — |
| Brush Speed at Maximum Flow | 300 rpm |
| Sweeping Width - Angled (± 30 Degrees) | — |
| Overall Width - Angled (± 30 Degrees) | — |
| Drive Method | Direct Drive |
| Interface Type | Tool Interface |
| Water Tank Capacity | — |
Ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Angles hydraulically or manually 30 degrees left or right; will also clean in straight position.
Unique suspension system eliminates the need for support wheels. Brush maintains constant ground pressure through a range of vertical motion from the initial setting.
Parking supports provide stable and secure parking of the broom when not in use.
Leveling indicator allows operator to conveniently see the level of the broom from the cab during operation.
Hydraulic motors are protected form dust and debris - yet are easily accessible if needed.
An optional water sprinkler kit is available which helps reduce the amount of airborne dust during your sweeping operations.
Cat® Angle Brooms come standard with a 50/50 mix of replaceable polypropylene and steel wire sections. Convoluted bristle sections can be converted to all wire or all poly for special applications.
Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.
Data not available.