/  Attachments  /  Thumbs  /  Utility Thumbs

Utility Thumb 2-tooth 355 mm (14 in): 633-1767

GCI_633-1767_UTIL_PO/315/316_355 mm (14 in)

Overview

Cat® Utility Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Designed for specific excavator and bucket combinations, they help you take on more materials without compromising fuel efficiency. We built them to be an affordable solution to handle bulky materials whenever you need.

Specifications

Units: 
Number of Teeth/Tines 2
Stored Height
Overall Width
See more

Benefits & Features

Utility for 50% Rotation Coverage

    • Cover 50% of the bucket’s rotation
    • For better machine stability and load capability use a Utility Thumb, which is up to 43% lighter over Pro Series Thumbs in some size classes
    • Improve visibility to the materials and in trenching applications with a narrower profile
    • Increase the productivity with periodic use where a bucket or rake alone would fall short

More Versatility, More Production

    • Works with bucket or rake to grab, pick, sort, and move materials
    • Utility Thumbs are universal to across range of bucket sizes, making them easier to pair to buckets in a mixed fleet
    • Secure materials between the thumb and bucket or rake with the unique curvature of the thumb and serrations on the tines
    • Get the best thumb for your tasks. With two tine configurations, select the best option for a wider grip or straddling the boom during transport.
    • Managing multiple attachments for a fleet is easier with a coupler system. Select thumb models are compatible with Cat Pin Grabber Couplers, allowing for machines of similar sizes to share thumbs and other attachments.

Simple to Operate

    • Easily controlled from cab separate from the bucket
    • Folds against machine boom for easy storage during travel or other activities
    • Simple installation, maintenance, and overall operation make thumbs a simpler, more affordable owning and operating choice than grapples

  April 9, 2025

Specifications

Units: 
Number of Teeth/Tines 2
Stored Height
Overall Width
Weight
Length
Rotation Cover 50 percent of the bucket's rotation
Tines Included Yes
Machine Class 15 to 18 ton excavators
Interface Type Pin-on

Benefits & Features

Utility for 50% Rotation Coverage

    • Cover 50% of the bucket’s rotation
    • For better machine stability and load capability use a Utility Thumb, which is up to 43% lighter over Pro Series Thumbs in some size classes
    • Improve visibility to the materials and in trenching applications with a narrower profile
    • Increase the productivity with periodic use where a bucket or rake alone would fall short

More Versatility, More Production

    • Works with bucket or rake to grab, pick, sort, and move materials
    • Utility Thumbs are universal to across range of bucket sizes, making them easier to pair to buckets in a mixed fleet
    • Secure materials between the thumb and bucket or rake with the unique curvature of the thumb and serrations on the tines
    • Get the best thumb for your tasks. With two tine configurations, select the best option for a wider grip or straddling the boom during transport.
    • Managing multiple attachments for a fleet is easier with a coupler system. Select thumb models are compatible with Cat Pin Grabber Couplers, allowing for machines of similar sizes to share thumbs and other attachments.

Simple to Operate

    • Easily controlled from cab separate from the bucket
    • Folds against machine boom for easy storage during travel or other activities
    • Simple installation, maintenance, and overall operation make thumbs a simpler, more affordable owning and operating choice than grapples

Boost Efficiency and Productivity with Integrated Technology

Never waste time looking for your thumbs again. Cat asset tracking is available for your attachments or anything in your fleet you need to track.
Track your entire fleet of attachments and machines from one source. View thumbs with asset tracking within VisionLink®alongside Product Link™subscribed equipment.
Keep your assets secure. Thumbs with an asset tracker send an alert if they leave an easy-to-setup site boundary.

View 360