858 mm (34 in) 6 Teeth/2 Tines

bcp_305-6745_858 mm (34 in), 6 teeth/2 tines

Overview

Cat® Pro Series Hydraulic Thumbs (Pro and Pro Plus models) offer the best load control and are rugged enough for demolition, handling rip rap and other heavy-duty tasks.

Specifications

Units: 
Number of Teeth/Tines 6/2
Stored Height
Overall Width
See more

Benefits & Features

Application

Cat® Pro Series Hydraulic Thumbs allow precise load control. They are well suited for day-in and day-out use of handling larger, longer items.

Maximum Bucket Coverage

Pro Plus thumbs feature extra links to push the thumb farther, providing 100% coverage of bucket rotation.

Maximum Control

Have full thumb control at maximum bucket and thumb extension. This also allows for greater thumb control when bucket is closer to machine and below grade.

  April 16, 2025

Specifications

Units: 
Number of Teeth/Tines 6/2
Stored Height
Overall Width
Weight
Length
Rotation 165 degrees
Tine Spacing
Tine Thickness
Tines Included Yes
Machine Class 8 Ton Mini Excavators
Interface Type Pin On

Benefits & Features

Application

Cat® Pro Series Hydraulic Thumbs allow precise load control. They are well suited for day-in and day-out use of handling larger, longer items.

Maximum Bucket Coverage

Pro Plus thumbs feature extra links to push the thumb farther, providing 100% coverage of bucket rotation.

Maximum Control

Have full thumb control at maximum bucket and thumb extension. This also allows for greater thumb control when bucket is closer to machine and below grade.

Shut-Off Valves

Allows for attachment of other work tools without removing thumb (ex. Hammer). The shut-off valve also functions as a hydraulic lock when not in use.

Retractable Thumb

Retractable thumb allows normal bucket loading when not in use.

Cross-Tube Design

Maintains rigidity while offering optimized visibility for better site into bucket when lifting irregular loads.

Thumb Tine Spacing

Optimized tine and bucket tooth spacing allows thumb and bucket to mesh together without interference. Different width buckets can be used with the same thumb for maximum flexibility.

View 360