Toggle navigation
Attachments
NC
» Augers
» Backhoes
» Blades
» Bodies - Trucks
» Brooms
» Brushcutters
» Buckets - Backhoe Front
» Buckets - Backhoe Rear
» Buckets - Compact Wheel Loader
» Buckets - Excavator
» Buckets - Loader
» Buckets - Mining Shovels
» Buckets - Skid Steer Loader
» Cold Planers
» Compactors
» Couplers - Backhoe Rear
» Couplers - Excavator
» Delimbers
» Electric Power Controls
» Felling Heads
» Forks
» Grapples
» Hammers
» Harvester Heads
» Material Handling
» Mulchers
» Multi-Processors
» Pulverizers
» Rakes
» Rippers
» Rotors
» Saws
» Shears
» Silage Defacers
» Snow Products
» Thumbs
» Tilt Rotate Systems
» UTV Accessories
» Winches
View Current Models
/
Attachments
/
Grapples
/
Log Grapples
Go!
4042SN
Non-Current
4042SN R-25
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
4042SN
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Cylinders - Bore
—
3.5 lb/in
88.9 mm
Cylinder Rod
—
2 lb/in
50.8 mm
Weight
—
930 lb
421.8 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 8, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Specifications
Cylinders - Bore
—
3.5 lb/in
88.9 mm
Cylinder Rod
—
2 lb/in
50.8 mm
Weight
—
930 lb
421.8 kg
Capacity
—
0.16 ft
0.58 m
Rotator
R-25
Dimensions
Jaw Width
—
16.5 lb/in
419.1 mm
Application
Use
Loading, Slashing
Loader Model
519/2210, 529/2280
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360